Crosby

S-282 Web / Chain Connector

Manufacturer CROSBY
Description Connector S-282 Web / Chain Connector grade 80 for a round sling size of : 4
Part number 1021100
Избиране на продукт
Selector Round Sling Size No. Webbing Width (mm) Eye Width (mm) Ply Chain Size Working Load Limit (t) S-282 Stock No. Weight Each (kg) B (mm) C (mm) E (mm) F (mm)
1 1 & 2 50 50 2 10 2,95 1021084 0.86 110 54 53.5 121
2 3 75 35 2 13 4,08 1021093 1.27 128 41.4 62 115
3 4 100 50 2 16 5,67 1021100 1.95 145 54 64.5 135
Round Sling Size No.
Webbing Width (mm)
Eye Width (mm)
Ply
Chain Size
Working Load Limit (t)
S-282 Stock No.
Weight Each (kg)
B (mm)
C (mm)
E (mm)
F (mm)
Свържете се с доставчика
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL