Clippard Minimatic

1 1/16" Bore Air Force One® Compact Cylinder - AF17

Manufacturer Clippard Minimatic
Description 1 1/16", Air Force One Compact Cylinder, Bottom Mount, Double Acting, Double Rod, Stroke: 1 1/2", Magnetic Piston
Part number AF-BDD-17-1 1/2-M
Избиране на продукт
Selector Bore Stroke Mounting Type Cylinder Type Rod Type
930 1 1/16" 1/4" B - Bottom Mount D - Double Acting R - Rotating Rod
31 1 1/16" 3/8" B - Bottom Mount D - Double Acting R - Rotating Rod
32 1 1/16" 1/2" B - Bottom Mount D - Double Acting R - Rotating Rod
33 1 1/16" 5/8" B - Bottom Mount D - Double Acting R - Rotating Rod
34 1 1/16" 3/4" B - Bottom Mount D - Double Acting R - Rotating Rod
35 1 1/16" 7/8" B - Bottom Mount D - Double Acting R - Rotating Rod
36 1 1/16" 1" B - Bottom Mount D - Double Acting R - Rotating Rod
37 1 1/16" 1 1/8" B - Bottom Mount D - Double Acting R - Rotating Rod
38 1 1/16" 1 1/4" B - Bottom Mount D - Double Acting R - Rotating Rod
39 1 1/16" 1 3/8" B - Bottom Mount D - Double Acting R - Rotating Rod
40 1 1/16" 1 1/2" B - Bottom Mount D - Double Acting R - Rotating Rod
41 1 1/16" 1 5/8" B - Bottom Mount D - Double Acting R - Rotating Rod
42 1 1/16" 1 3/4" B - Bottom Mount D - Double Acting R - Rotating Rod
43 1 1/16" 1 7/8" B - Bottom Mount D - Double Acting R - Rotating Rod
44 1 1/16" 2" B - Bottom Mount D - Double Acting R - Rotating Rod
1 1 1/16" 2 1/8" B - Bottom Mount D - Double Acting R - Rotating Rod
2 1 1/16" 2 1/4" B - Bottom Mount D - Double Acting R - Rotating Rod
3 1 1/16" 2 3/8" B - Bottom Mount D - Double Acting R - Rotating Rod
4 1 1/16" 2 1/2" B - Bottom Mount D - Double Acting R - Rotating Rod
5 1 1/16" 2 5/8" B - Bottom Mount D - Double Acting R - Rotating Rod
6 1 1/16" 2 3/4" B - Bottom Mount D - Double Acting R - Rotating Rod
7 1 1/16" 2 7/8" B - Bottom Mount D - Double Acting R - Rotating Rod
8 1 1/16" 3" B - Bottom Mount D - Double Acting R - Rotating Rod
9 1 1/16" 3 1/8" B - Bottom Mount D - Double Acting R - Rotating Rod
10 1 1/16" 3 1/4" B - Bottom Mount D - Double Acting R - Rotating Rod
11 1 1/16" 3 3/8" B - Bottom Mount D - Double Acting R - Rotating Rod
12 1 1/16" 3 1/2" B - Bottom Mount D - Double Acting R - Rotating Rod
13 1 1/16" 3 5/8" B - Bottom Mount D - Double Acting R - Rotating Rod
14 1 1/16" 3 3/4" B - Bottom Mount D - Double Acting R - Rotating Rod
15 1 1/16" 3 7/8" B - Bottom Mount D - Double Acting R - Rotating Rod
45 1 1/16" 4" B - Bottom Mount D - Double Acting R - Rotating Rod
46 1 1/16" 1/4" B - Bottom Mount D - Double Acting D - Double Rod
47 1 1/16" 3/8" B - Bottom Mount D - Double Acting D - Double Rod
48 1 1/16" 1/2" B - Bottom Mount D - Double Acting D - Double Rod
49 1 1/16" 5/8" B - Bottom Mount D - Double Acting D - Double Rod
50 1 1/16" 3/4" B - Bottom Mount D - Double Acting D - Double Rod
51 1 1/16" 7/8" B - Bottom Mount D - Double Acting D - Double Rod
52 1 1/16" 1" B - Bottom Mount D - Double Acting D - Double Rod
53 1 1/16" 1 1/8" B - Bottom Mount D - Double Acting D - Double Rod
54 1 1/16" 1 1/4" B - Bottom Mount D - Double Acting D - Double Rod
55 1 1/16" 1 3/8" B - Bottom Mount D - Double Acting D - Double Rod
56 1 1/16" 1 1/2" B - Bottom Mount D - Double Acting D - Double Rod
57 1 1/16" 1 5/8" B - Bottom Mount D - Double Acting D - Double Rod
58 1 1/16" 1 3/4" B - Bottom Mount D - Double Acting D - Double Rod
59 1 1/16" 1 7/8" B - Bottom Mount D - Double Acting D - Double Rod
60 1 1/16" 2" B - Bottom Mount D - Double Acting D - Double Rod
61 1 1/16" 2 1/8" B - Bottom Mount D - Double Acting D - Double Rod
62 1 1/16" 2 1/4" B - Bottom Mount D - Double Acting D - Double Rod
63 1 1/16" 2 3/8" B - Bottom Mount D - Double Acting D - Double Rod
64 1 1/16" 2 1/2" B - Bottom Mount D - Double Acting D - Double Rod
65 1 1/16" 2 5/8" B - Bottom Mount D - Double Acting D - Double Rod
66 1 1/16" 2 3/4" B - Bottom Mount D - Double Acting D - Double Rod
67 1 1/16" 2 7/8" B - Bottom Mount D - Double Acting D - Double Rod
68 1 1/16" 3" B - Bottom Mount D - Double Acting D - Double Rod
69 1 1/16" 3 1/8" B - Bottom Mount D - Double Acting D - Double Rod
70 1 1/16" 3 1/4" B - Bottom Mount D - Double Acting D - Double Rod
71 1 1/16" 3 3/8" B - Bottom Mount D - Double Acting D - Double Rod
72 1 1/16" 3 1/2" B - Bottom Mount D - Double Acting D - Double Rod
73 1 1/16" 3 5/8" B - Bottom Mount D - Double Acting D - Double Rod
74 1 1/16" 3 3/4" B - Bottom Mount D - Double Acting D - Double Rod
75 1 1/16" 3 7/8" B - Bottom Mount D - Double Acting D - Double Rod
76 1 1/16" 4" B - Bottom Mount D - Double Acting D - Double Rod
77 1 1/16" 1/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
78 1 1/16" 3/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
79 1 1/16" 1/2" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
80 1 1/16" 5/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
81 1 1/16" 3/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
82 1 1/16" 7/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
83 1 1/16" 1" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
84 1 1/16" 1 1/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
85 1 1/16" 1 1/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
86 1 1/16" 1 3/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
87 1 1/16" 1 1/2" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
88 1 1/16" 1 5/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
89 1 1/16" 1 3/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
90 1 1/16" 1 7/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
91 1 1/16" 2" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
92 1 1/16" 2 1/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
93 1 1/16" 2 1/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
94 1 1/16" 2 3/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
95 1 1/16" 2 1/2" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
96 1 1/16" 2 5/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
97 1 1/16" 2 3/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
98 1 1/16" 2 7/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
99 1 1/16" 3" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
100 1 1/16" 3 1/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
101 1 1/16" 3 1/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
102 1 1/16" 3 3/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
103 1 1/16" 3 1/2" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
104 1 1/16" 3 5/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
105 1 1/16" 3 3/4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
106 1 1/16" 3 7/8" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
107 1 1/16" 4" B - Bottom Mount S - Single Acting (Spring Return) R - Rotating Rod
108 1 1/16" 1/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
109 1 1/16" 3/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
110 1 1/16" 1/2" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
111 1 1/16" 5/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
112 1 1/16" 3/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
113 1 1/16" 7/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
114 1 1/16" 1" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
115 1 1/16" 1 1/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
116 1 1/16" 1 1/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
117 1 1/16" 1 3/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
118 1 1/16" 1 1/2" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
119 1 1/16" 1 5/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
120 1 1/16" 1 3/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
121 1 1/16" 1 7/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
122 1 1/16" 2" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
123 1 1/16" 2 1/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
124 1 1/16" 2 1/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
125 1 1/16" 2 3/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
126 1 1/16" 2 1/2" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
127 1 1/16" 2 5/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
128 1 1/16" 2 3/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
129 1 1/16" 2 7/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
130 1 1/16" 3" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
131 1 1/16" 3 1/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
132 1 1/16" 3 1/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
133 1 1/16" 3 3/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
134 1 1/16" 3 1/2" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
135 1 1/16" 3 5/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
136 1 1/16" 3 3/4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
137 1 1/16" 3 7/8" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
138 1 1/16" 4" B - Bottom Mount S - Single Acting (Spring Return) D - Double Rod
139 1 1/16" 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
140 1 1/16" 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
141 1 1/16" 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
142 1 1/16" 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
143 1 1/16" 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
144 1 1/16" 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
145 1 1/16" 1" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
146 1 1/16" 1 1/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
147 1 1/16" 1 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
148 1 1/16" 1 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
149 1 1/16" 1 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
150 1 1/16" 1 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
151 1 1/16" 1 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
152 1 1/16" 1 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
153 1 1/16" 2" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
154 1 1/16" 2 1/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
155 1 1/16" 2 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
156 1 1/16" 2 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
157 1 1/16" 2 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
158 1 1/16" 2 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
159 1 1/16" 2 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
160 1 1/16" 2 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
161 1 1/16" 3" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
162 1 1/16" 3 1/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
163 1 1/16" 3 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
314 1 1/16" 3 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
315 1 1/16" 3 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
316 1 1/16" 3 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
317 1 1/16" 3 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
318 1 1/16" 3 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
319 1 1/16" 4" B - Bottom Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
320 1 1/16" 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
321 1 1/16" 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
322 1 1/16" 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
323 1 1/16" 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
324 1 1/16" 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
325 1 1/16" 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
326 1 1/16" 1" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
327 1 1/16" 1 1/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
328 1 1/16" 1 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
329 1 1/16" 1 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
330 1 1/16" 1 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
331 1 1/16" 1 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
332 1 1/16" 1 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
333 1 1/16" 1 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
334 1 1/16" 2" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
335 1 1/16" 2 1/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
336 1 1/16" 2 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
337 1 1/16" 2 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
338 1 1/16" 2 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
339 1 1/16" 2 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
340 1 1/16" 2 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
341 1 1/16" 2 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
342 1 1/16" 3" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
343 1 1/16" 3 1/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
344 1 1/16" 3 1/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
345 1 1/16" 3 3/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
346 1 1/16" 3 1/2" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
347 1 1/16" 3 5/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
348 1 1/16" 3 3/4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
349 1 1/16" 3 7/8" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
350 1 1/16" 4" B - Bottom Mount R - Reverse Acting (Spring Extend) D - Double Rod
351 1 1/16" 1/4" F - Front Mount D - Double Acting R - Rotating Rod
352 1 1/16" 3/8" F - Front Mount D - Double Acting R - Rotating Rod
353 1 1/16" 1/2" F - Front Mount D - Double Acting R - Rotating Rod
354 1 1/16" 5/8" F - Front Mount D - Double Acting R - Rotating Rod
355 1 1/16" 3/4" F - Front Mount D - Double Acting R - Rotating Rod
356 1 1/16" 7/8" F - Front Mount D - Double Acting R - Rotating Rod
357 1 1/16" 1" F - Front Mount D - Double Acting R - Rotating Rod
358 1 1/16" 1 1/8" F - Front Mount D - Double Acting R - Rotating Rod
359 1 1/16" 1 1/4" F - Front Mount D - Double Acting R - Rotating Rod
360 1 1/16" 1 3/8" F - Front Mount D - Double Acting R - Rotating Rod
361 1 1/16" 1 1/2" F - Front Mount D - Double Acting R - Rotating Rod
362 1 1/16" 1 5/8" F - Front Mount D - Double Acting R - Rotating Rod
363 1 1/16" 1 3/4" F - Front Mount D - Double Acting R - Rotating Rod
364 1 1/16" 1 7/8" F - Front Mount D - Double Acting R - Rotating Rod
365 1 1/16" 2" F - Front Mount D - Double Acting R - Rotating Rod
366 1 1/16" 2 1/8" F - Front Mount D - Double Acting R - Rotating Rod
367 1 1/16" 2 1/4" F - Front Mount D - Double Acting R - Rotating Rod
368 1 1/16" 2 3/8" F - Front Mount D - Double Acting R - Rotating Rod
369 1 1/16" 2 1/2" F - Front Mount D - Double Acting R - Rotating Rod
370 1 1/16" 2 5/8" F - Front Mount D - Double Acting R - Rotating Rod
371 1 1/16" 2 3/4" F - Front Mount D - Double Acting R - Rotating Rod
372 1 1/16" 2 7/8" F - Front Mount D - Double Acting R - Rotating Rod
373 1 1/16" 3" F - Front Mount D - Double Acting R - Rotating Rod
374 1 1/16" 3 1/8" F - Front Mount D - Double Acting R - Rotating Rod
375 1 1/16" 3 1/4" F - Front Mount D - Double Acting R - Rotating Rod
376 1 1/16" 3 3/8" F - Front Mount D - Double Acting R - Rotating Rod
377 1 1/16" 3 1/2" F - Front Mount D - Double Acting R - Rotating Rod
378 1 1/16" 3 5/8" F - Front Mount D - Double Acting R - Rotating Rod
379 1 1/16" 3 3/4" F - Front Mount D - Double Acting R - Rotating Rod
380 1 1/16" 3 7/8" F - Front Mount D - Double Acting R - Rotating Rod
381 1 1/16" 4" F - Front Mount D - Double Acting R - Rotating Rod
382 1 1/16" 1/4" F - Front Mount D - Double Acting D - Double Rod
383 1 1/16" 3/8" F - Front Mount D - Double Acting D - Double Rod
384 1 1/16" 1/2" F - Front Mount D - Double Acting D - Double Rod
385 1 1/16" 5/8" F - Front Mount D - Double Acting D - Double Rod
386 1 1/16" 3/4" F - Front Mount D - Double Acting D - Double Rod
387 1 1/16" 7/8" F - Front Mount D - Double Acting D - Double Rod
388 1 1/16" 1" F - Front Mount D - Double Acting D - Double Rod
389 1 1/16" 1 1/8" F - Front Mount D - Double Acting D - Double Rod
390 1 1/16" 1 1/4" F - Front Mount D - Double Acting D - Double Rod
391 1 1/16" 1 3/8" F - Front Mount D - Double Acting D - Double Rod
392 1 1/16" 1 1/2" F - Front Mount D - Double Acting D - Double Rod
393 1 1/16" 1 5/8" F - Front Mount D - Double Acting D - Double Rod
394 1 1/16" 1 3/4" F - Front Mount D - Double Acting D - Double Rod
395 1 1/16" 1 7/8" F - Front Mount D - Double Acting D - Double Rod
396 1 1/16" 2" F - Front Mount D - Double Acting D - Double Rod
397 1 1/16" 2 1/8" F - Front Mount D - Double Acting D - Double Rod
398 1 1/16" 2 1/4" F - Front Mount D - Double Acting D - Double Rod
399 1 1/16" 2 3/8" F - Front Mount D - Double Acting D - Double Rod
400 1 1/16" 2 1/2" F - Front Mount D - Double Acting D - Double Rod
401 1 1/16" 2 5/8" F - Front Mount D - Double Acting D - Double Rod
402 1 1/16" 2 3/4" F - Front Mount D - Double Acting D - Double Rod
403 1 1/16" 2 7/8" F - Front Mount D - Double Acting D - Double Rod
404 1 1/16" 3" F - Front Mount D - Double Acting D - Double Rod
405 1 1/16" 3 1/8" F - Front Mount D - Double Acting D - Double Rod
406 1 1/16" 3 1/4" F - Front Mount D - Double Acting D - Double Rod
407 1 1/16" 3 3/8" F - Front Mount D - Double Acting D - Double Rod
408 1 1/16" 3 1/2" F - Front Mount D - Double Acting D - Double Rod
409 1 1/16" 3 5/8" F - Front Mount D - Double Acting D - Double Rod
410 1 1/16" 3 3/4" F - Front Mount D - Double Acting D - Double Rod
411 1 1/16" 3 7/8" F - Front Mount D - Double Acting D - Double Rod
412 1 1/16" 4" F - Front Mount D - Double Acting D - Double Rod
413 1 1/16" 1/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
414 1 1/16" 3/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
415 1 1/16" 1/2" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
416 1 1/16" 5/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
417 1 1/16" 3/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
418 1 1/16" 7/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
419 1 1/16" 1" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
420 1 1/16" 1 1/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
421 1 1/16" 1 1/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
422 1 1/16" 1 3/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
423 1 1/16" 1 1/2" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
424 1 1/16" 1 5/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
425 1 1/16" 1 3/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
426 1 1/16" 1 7/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
427 1 1/16" 2" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
428 1 1/16" 2 1/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
429 1 1/16" 2 1/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
430 1 1/16" 2 3/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
431 1 1/16" 2 1/2" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
432 1 1/16" 2 5/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
433 1 1/16" 2 3/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
434 1 1/16" 2 7/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
435 1 1/16" 3" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
436 1 1/16" 3 1/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
437 1 1/16" 3 1/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
438 1 1/16" 3 3/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
439 1 1/16" 3 1/2" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
440 1 1/16" 3 5/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
441 1 1/16" 3 3/4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
442 1 1/16" 3 7/8" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
443 1 1/16" 4" F - Front Mount S - Single Acting (Spring Return) R - Rotating Rod
444 1 1/16" 1/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
445 1 1/16" 3/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
446 1 1/16" 1/2" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
447 1 1/16" 5/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
448 1 1/16" 3/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
449 1 1/16" 7/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
450 1 1/16" 1" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
451 1 1/16" 1 1/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
452 1 1/16" 1 1/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
453 1 1/16" 1 3/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
454 1 1/16" 1 1/2" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
455 1 1/16" 1 5/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
456 1 1/16" 1 3/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
457 1 1/16" 1 7/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
458 1 1/16" 2" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
459 1 1/16" 2 1/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
460 1 1/16" 2 1/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
461 1 1/16" 2 3/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
462 1 1/16" 2 1/2" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
463 1 1/16" 2 5/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
464 1 1/16" 2 3/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
465 1 1/16" 2 7/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
466 1 1/16" 3" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
467 1 1/16" 3 1/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
468 1 1/16" 3 1/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
469 1 1/16" 3 3/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
470 1 1/16" 3 1/2" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
471 1 1/16" 3 5/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
472 1 1/16" 3 3/4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
473 1 1/16" 3 7/8" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
474 1 1/16" 4" F - Front Mount S - Single Acting (Spring Return) D - Double Rod
475 1 1/16" 1/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
476 1 1/16" 3/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
477 1 1/16" 1/2" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
478 1 1/16" 5/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
479 1 1/16" 3/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
480 1 1/16" 7/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
481 1 1/16" 1" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
482 1 1/16" 1 1/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
483 1 1/16" 1 1/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
484 1 1/16" 1 3/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
485 1 1/16" 1 1/2" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
486 1 1/16" 1 5/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
487 1 1/16" 1 3/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
488 1 1/16" 1 7/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
489 1 1/16" 2" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
490 1 1/16" 2 1/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
491 1 1/16" 2 1/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
492 1 1/16" 2 3/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
493 1 1/16" 2 1/2" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
494 1 1/16" 2 5/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
495 1 1/16" 2 3/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
496 1 1/16" 2 7/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
497 1 1/16" 3" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
498 1 1/16" 3 1/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
499 1 1/16" 3 1/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
500 1 1/16" 3 3/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
501 1 1/16" 3 1/2" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
502 1 1/16" 3 5/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
503 1 1/16" 3 3/4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
504 1 1/16" 3 7/8" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
505 1 1/16" 4" F - Front Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
506 1 1/16" 1/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
507 1 1/16" 3/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
508 1 1/16" 1/2" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
509 1 1/16" 5/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
510 1 1/16" 3/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
511 1 1/16" 7/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
512 1 1/16" 1" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
513 1 1/16" 1 1/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
514 1 1/16" 1 1/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
515 1 1/16" 1 3/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
516 1 1/16" 1 1/2" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
517 1 1/16" 1 5/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
518 1 1/16" 1 3/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
519 1 1/16" 1 7/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
520 1 1/16" 2" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
521 1 1/16" 2 1/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
522 1 1/16" 2 1/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
523 1 1/16" 2 3/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
524 1 1/16" 2 1/2" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
525 1 1/16" 2 5/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
526 1 1/16" 2 3/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
527 1 1/16" 2 7/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
528 1 1/16" 3" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
529 1 1/16" 3 1/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
530 1 1/16" 3 1/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
531 1 1/16" 3 3/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
532 1 1/16" 3 1/2" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
533 1 1/16" 3 5/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
534 1 1/16" 3 3/4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
535 1 1/16" 3 7/8" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
536 1 1/16" 4" F - Front Mount R - Reverse Acting (Spring Extend) D - Double Rod
537 1 1/16" 1/4" R - Rear Mount D - Double Acting R - Rotating Rod
538 1 1/16" 3/8" R - Rear Mount D - Double Acting R - Rotating Rod
539 1 1/16" 1/2" R - Rear Mount D - Double Acting R - Rotating Rod
540 1 1/16" 5/8" R - Rear Mount D - Double Acting R - Rotating Rod
541 1 1/16" 3/4" R - Rear Mount D - Double Acting R - Rotating Rod
542 1 1/16" 7/8" R - Rear Mount D - Double Acting R - Rotating Rod
543 1 1/16" 1" R - Rear Mount D - Double Acting R - Rotating Rod
544 1 1/16" 1 1/8" R - Rear Mount D - Double Acting R - Rotating Rod
545 1 1/16" 1 1/4" R - Rear Mount D - Double Acting R - Rotating Rod
546 1 1/16" 1 3/8" R - Rear Mount D - Double Acting R - Rotating Rod
547 1 1/16" 1 1/2" R - Rear Mount D - Double Acting R - Rotating Rod
548 1 1/16" 1 5/8" R - Rear Mount D - Double Acting R - Rotating Rod
549 1 1/16" 1 3/4" R - Rear Mount D - Double Acting R - Rotating Rod
550 1 1/16" 1 7/8" R - Rear Mount D - Double Acting R - Rotating Rod
551 1 1/16" 2" R - Rear Mount D - Double Acting R - Rotating Rod
552 1 1/16" 2 1/8" R - Rear Mount D - Double Acting R - Rotating Rod
553 1 1/16" 2 1/4" R - Rear Mount D - Double Acting R - Rotating Rod
554 1 1/16" 2 3/8" R - Rear Mount D - Double Acting R - Rotating Rod
555 1 1/16" 2 1/2" R - Rear Mount D - Double Acting R - Rotating Rod
556 1 1/16" 2 5/8" R - Rear Mount D - Double Acting R - Rotating Rod
557 1 1/16" 2 3/4" R - Rear Mount D - Double Acting R - Rotating Rod
558 1 1/16" 2 7/8" R - Rear Mount D - Double Acting R - Rotating Rod
559 1 1/16" 3" R - Rear Mount D - Double Acting R - Rotating Rod
560 1 1/16" 3 1/8" R - Rear Mount D - Double Acting R - Rotating Rod
561 1 1/16" 3 1/4" R - Rear Mount D - Double Acting R - Rotating Rod
562 1 1/16" 3 3/8" R - Rear Mount D - Double Acting R - Rotating Rod
563 1 1/16" 3 1/2" R - Rear Mount D - Double Acting R - Rotating Rod
564 1 1/16" 3 5/8" R - Rear Mount D - Double Acting R - Rotating Rod
565 1 1/16" 3 3/4" R - Rear Mount D - Double Acting R - Rotating Rod
566 1 1/16" 3 7/8" R - Rear Mount D - Double Acting R - Rotating Rod
567 1 1/16" 4" R - Rear Mount D - Double Acting R - Rotating Rod
568 1 1/16" 1/4" R - Rear Mount D - Double Acting D - Double Rod
569 1 1/16" 3/8" R - Rear Mount D - Double Acting D - Double Rod
570 1 1/16" 1/2" R - Rear Mount D - Double Acting D - Double Rod
571 1 1/16" 5/8" R - Rear Mount D - Double Acting D - Double Rod
572 1 1/16" 3/4" R - Rear Mount D - Double Acting D - Double Rod
573 1 1/16" 7/8" R - Rear Mount D - Double Acting D - Double Rod
574 1 1/16" 1" R - Rear Mount D - Double Acting D - Double Rod
575 1 1/16" 1 1/8" R - Rear Mount D - Double Acting D - Double Rod
576 1 1/16" 1 1/4" R - Rear Mount D - Double Acting D - Double Rod
577 1 1/16" 1 3/8" R - Rear Mount D - Double Acting D - Double Rod
578 1 1/16" 1 1/2" R - Rear Mount D - Double Acting D - Double Rod
579 1 1/16" 1 5/8" R - Rear Mount D - Double Acting D - Double Rod
580 1 1/16" 1 3/4" R - Rear Mount D - Double Acting D - Double Rod
581 1 1/16" 1 7/8" R - Rear Mount D - Double Acting D - Double Rod
582 1 1/16" 2" R - Rear Mount D - Double Acting D - Double Rod
583 1 1/16" 2 1/8" R - Rear Mount D - Double Acting D - Double Rod
584 1 1/16" 2 1/4" R - Rear Mount D - Double Acting D - Double Rod
585 1 1/16" 2 3/8" R - Rear Mount D - Double Acting D - Double Rod
586 1 1/16" 2 1/2" R - Rear Mount D - Double Acting D - Double Rod
587 1 1/16" 2 5/8" R - Rear Mount D - Double Acting D - Double Rod
588 1 1/16" 2 3/4" R - Rear Mount D - Double Acting D - Double Rod
589 1 1/16" 2 7/8" R - Rear Mount D - Double Acting D - Double Rod
590 1 1/16" 3" R - Rear Mount D - Double Acting D - Double Rod
591 1 1/16" 3 1/8" R - Rear Mount D - Double Acting D - Double Rod
592 1 1/16" 3 1/4" R - Rear Mount D - Double Acting D - Double Rod
593 1 1/16" 3 3/8" R - Rear Mount D - Double Acting D - Double Rod
594 1 1/16" 3 1/2" R - Rear Mount D - Double Acting D - Double Rod
595 1 1/16" 3 5/8" R - Rear Mount D - Double Acting D - Double Rod
596 1 1/16" 3 3/4" R - Rear Mount D - Double Acting D - Double Rod
597 1 1/16" 3 7/8" R - Rear Mount D - Double Acting D - Double Rod
598 1 1/16" 4" R - Rear Mount D - Double Acting D - Double Rod
599 1 1/16" 1/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
600 1 1/16" 3/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
601 1 1/16" 1/2" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
602 1 1/16" 5/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
603 1 1/16" 3/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
604 1 1/16" 7/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
605 1 1/16" 1" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
606 1 1/16" 1 1/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
607 1 1/16" 1 1/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
608 1 1/16" 1 3/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
609 1 1/16" 1 1/2" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
610 1 1/16" 1 5/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
611 1 1/16" 1 3/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
612 1 1/16" 1 7/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
613 1 1/16" 2" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
614 1 1/16" 2 1/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
615 1 1/16" 2 1/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
616 1 1/16" 2 3/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
617 1 1/16" 2 1/2" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
618 1 1/16" 2 5/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
619 1 1/16" 2 3/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
620 1 1/16" 2 7/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
621 1 1/16" 3" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
622 1 1/16" 3 1/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
623 1 1/16" 3 1/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
624 1 1/16" 3 3/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
625 1 1/16" 3 1/2" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
626 1 1/16" 3 5/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
627 1 1/16" 3 3/4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
628 1 1/16" 3 7/8" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
629 1 1/16" 4" R - Rear Mount S - Single Acting (Spring Return) R - Rotating Rod
630 1 1/16" 1/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
631 1 1/16" 3/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
632 1 1/16" 1/2" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
633 1 1/16" 5/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
634 1 1/16" 3/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
635 1 1/16" 7/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
636 1 1/16" 1" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
637 1 1/16" 1 1/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
638 1 1/16" 1 1/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
639 1 1/16" 1 3/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
640 1 1/16" 1 1/2" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
641 1 1/16" 1 5/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
642 1 1/16" 1 3/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
643 1 1/16" 1 7/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
644 1 1/16" 2" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
645 1 1/16" 2 1/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
646 1 1/16" 2 1/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
647 1 1/16" 2 3/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
648 1 1/16" 2 1/2" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
649 1 1/16" 2 5/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
650 1 1/16" 2 3/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
651 1 1/16" 2 7/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
652 1 1/16" 3" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
653 1 1/16" 3 1/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
654 1 1/16" 3 1/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
655 1 1/16" 3 3/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
656 1 1/16" 3 1/2" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
657 1 1/16" 3 5/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
658 1 1/16" 3 3/4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
659 1 1/16" 3 7/8" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
660 1 1/16" 4" R - Rear Mount S - Single Acting (Spring Return) D - Double Rod
661 1 1/16" 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
662 1 1/16" 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
663 1 1/16" 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
664 1 1/16" 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
665 1 1/16" 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
666 1 1/16" 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
667 1 1/16" 1" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
668 1 1/16" 1 1/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
669 1 1/16" 1 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
670 1 1/16" 1 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
671 1 1/16" 1 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
672 1 1/16" 1 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
673 1 1/16" 1 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
674 1 1/16" 1 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
675 1 1/16" 2" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
676 1 1/16" 2 1/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
677 1 1/16" 2 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
678 1 1/16" 2 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
679 1 1/16" 2 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
680 1 1/16" 2 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
681 1 1/16" 2 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
682 1 1/16" 2 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
683 1 1/16" 3" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
684 1 1/16" 3 1/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
685 1 1/16" 3 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
686 1 1/16" 3 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
687 1 1/16" 3 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
688 1 1/16" 3 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
16 1 1/16" 3 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
17 1 1/16" 3 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
18 1 1/16" 4" R - Rear Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
19 1 1/16" 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
20 1 1/16" 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
21 1 1/16" 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
22 1 1/16" 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
23 1 1/16" 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
24 1 1/16" 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
25 1 1/16" 1" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
26 1 1/16" 1 1/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
27 1 1/16" 1 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
28 1 1/16" 1 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
29 1 1/16" 1 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
30 1 1/16" 1 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
164 1 1/16" 1 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
165 1 1/16" 1 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
166 1 1/16" 2" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
167 1 1/16" 2 1/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
168 1 1/16" 2 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
169 1 1/16" 2 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
170 1 1/16" 2 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
171 1 1/16" 2 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
172 1 1/16" 2 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
173 1 1/16" 2 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
174 1 1/16" 3" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
175 1 1/16" 3 1/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
176 1 1/16" 3 1/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
177 1 1/16" 3 3/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
178 1 1/16" 3 1/2" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
179 1 1/16" 3 5/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
180 1 1/16" 3 3/4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
181 1 1/16" 3 7/8" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
182 1 1/16" 4" R - Rear Mount R - Reverse Acting (Spring Extend) D - Double Rod
183 1 1/16" 1/4" U - Universal Mount D - Double Acting R - Rotating Rod
184 1 1/16" 3/8" U - Universal Mount D - Double Acting R - Rotating Rod
185 1 1/16" 1/2" U - Universal Mount D - Double Acting R - Rotating Rod
186 1 1/16" 5/8" U - Universal Mount D - Double Acting R - Rotating Rod
187 1 1/16" 3/4" U - Universal Mount D - Double Acting R - Rotating Rod
188 1 1/16" 7/8" U - Universal Mount D - Double Acting R - Rotating Rod
189 1 1/16" 1" U - Universal Mount D - Double Acting R - Rotating Rod
190 1 1/16" 1 1/8" U - Universal Mount D - Double Acting R - Rotating Rod
191 1 1/16" 1 1/4" U - Universal Mount D - Double Acting R - Rotating Rod
192 1 1/16" 1 3/8" U - Universal Mount D - Double Acting R - Rotating Rod
193 1 1/16" 1 1/2" U - Universal Mount D - Double Acting R - Rotating Rod
194 1 1/16" 1 5/8" U - Universal Mount D - Double Acting R - Rotating Rod
195 1 1/16" 1 3/4" U - Universal Mount D - Double Acting R - Rotating Rod
196 1 1/16" 1 7/8" U - Universal Mount D - Double Acting R - Rotating Rod
197 1 1/16" 2" U - Universal Mount D - Double Acting R - Rotating Rod
198 1 1/16" 2 1/8" U - Universal Mount D - Double Acting R - Rotating Rod
199 1 1/16" 2 1/4" U - Universal Mount D - Double Acting R - Rotating Rod
200 1 1/16" 2 3/8" U - Universal Mount D - Double Acting R - Rotating Rod
201 1 1/16" 2 1/2" U - Universal Mount D - Double Acting R - Rotating Rod
202 1 1/16" 2 5/8" U - Universal Mount D - Double Acting R - Rotating Rod
203 1 1/16" 2 3/4" U - Universal Mount D - Double Acting R - Rotating Rod
204 1 1/16" 2 7/8" U - Universal Mount D - Double Acting R - Rotating Rod
205 1 1/16" 3" U - Universal Mount D - Double Acting R - Rotating Rod
206 1 1/16" 3 1/8" U - Universal Mount D - Double Acting R - Rotating Rod
207 1 1/16" 3 1/4" U - Universal Mount D - Double Acting R - Rotating Rod
208 1 1/16" 3 3/8" U - Universal Mount D - Double Acting R - Rotating Rod
209 1 1/16" 3 1/2" U - Universal Mount D - Double Acting R - Rotating Rod
210 1 1/16" 3 5/8" U - Universal Mount D - Double Acting R - Rotating Rod
211 1 1/16" 3 3/4" U - Universal Mount D - Double Acting R - Rotating Rod
212 1 1/16" 3 7/8" U - Universal Mount D - Double Acting R - Rotating Rod
213 1 1/16" 4" U - Universal Mount D - Double Acting R - Rotating Rod
214 1 1/16" 1/4" U - Universal Mount D - Double Acting D - Double Rod
215 1 1/16" 3/8" U - Universal Mount D - Double Acting D - Double Rod
216 1 1/16" 1/2" U - Universal Mount D - Double Acting D - Double Rod
217 1 1/16" 5/8" U - Universal Mount D - Double Acting D - Double Rod
218 1 1/16" 3/4" U - Universal Mount D - Double Acting D - Double Rod
219 1 1/16" 7/8" U - Universal Mount D - Double Acting D - Double Rod
220 1 1/16" 1" U - Universal Mount D - Double Acting D - Double Rod
221 1 1/16" 1 1/8" U - Universal Mount D - Double Acting D - Double Rod
222 1 1/16" 1 1/4" U - Universal Mount D - Double Acting D - Double Rod
223 1 1/16" 1 3/8" U - Universal Mount D - Double Acting D - Double Rod
224 1 1/16" 1 1/2" U - Universal Mount D - Double Acting D - Double Rod
225 1 1/16" 1 5/8" U - Universal Mount D - Double Acting D - Double Rod
226 1 1/16" 1 3/4" U - Universal Mount D - Double Acting D - Double Rod
227 1 1/16" 1 7/8" U - Universal Mount D - Double Acting D - Double Rod
228 1 1/16" 2" U - Universal Mount D - Double Acting D - Double Rod
229 1 1/16" 2 1/8" U - Universal Mount D - Double Acting D - Double Rod
230 1 1/16" 2 1/4" U - Universal Mount D - Double Acting D - Double Rod
231 1 1/16" 2 3/8" U - Universal Mount D - Double Acting D - Double Rod
232 1 1/16" 2 1/2" U - Universal Mount D - Double Acting D - Double Rod
233 1 1/16" 2 5/8" U - Universal Mount D - Double Acting D - Double Rod
234 1 1/16" 2 3/4" U - Universal Mount D - Double Acting D - Double Rod
235 1 1/16" 2 7/8" U - Universal Mount D - Double Acting D - Double Rod
236 1 1/16" 3" U - Universal Mount D - Double Acting D - Double Rod
237 1 1/16" 3 1/8" U - Universal Mount D - Double Acting D - Double Rod
238 1 1/16" 3 1/4" U - Universal Mount D - Double Acting D - Double Rod
239 1 1/16" 3 3/8" U - Universal Mount D - Double Acting D - Double Rod
240 1 1/16" 3 1/2" U - Universal Mount D - Double Acting D - Double Rod
241 1 1/16" 3 5/8" U - Universal Mount D - Double Acting D - Double Rod
242 1 1/16" 3 3/4" U - Universal Mount D - Double Acting D - Double Rod
243 1 1/16" 3 7/8" U - Universal Mount D - Double Acting D - Double Rod
244 1 1/16" 4" U - Universal Mount D - Double Acting D - Double Rod
245 1 1/16" 1/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
246 1 1/16" 3/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
247 1 1/16" 1/2" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
248 1 1/16" 5/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
249 1 1/16" 3/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
250 1 1/16" 7/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
251 1 1/16" 1" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
252 1 1/16" 1 1/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
253 1 1/16" 1 1/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
254 1 1/16" 1 3/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
255 1 1/16" 1 1/2" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
256 1 1/16" 1 5/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
257 1 1/16" 1 3/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
258 1 1/16" 1 7/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
259 1 1/16" 2" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
260 1 1/16" 2 1/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
261 1 1/16" 2 1/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
262 1 1/16" 2 3/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
263 1 1/16" 2 1/2" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
264 1 1/16" 2 5/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
265 1 1/16" 2 3/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
266 1 1/16" 2 7/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
267 1 1/16" 3" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
268 1 1/16" 3 1/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
269 1 1/16" 3 1/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
270 1 1/16" 3 3/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
271 1 1/16" 3 1/2" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
272 1 1/16" 3 5/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
273 1 1/16" 3 3/4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
274 1 1/16" 3 7/8" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
275 1 1/16" 4" U - Universal Mount S - Single Acting (Spring Return) R - Rotating Rod
276 1 1/16" 1/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
277 1 1/16" 3/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
278 1 1/16" 1/2" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
279 1 1/16" 5/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
280 1 1/16" 3/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
281 1 1/16" 7/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
282 1 1/16" 1" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
283 1 1/16" 1 1/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
284 1 1/16" 1 1/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
285 1 1/16" 1 3/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
286 1 1/16" 1 1/2" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
287 1 1/16" 1 5/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
288 1 1/16" 1 3/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
289 1 1/16" 1 7/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
290 1 1/16" 2" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
291 1 1/16" 2 1/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
292 1 1/16" 2 1/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
293 1 1/16" 2 3/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
294 1 1/16" 2 1/2" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
295 1 1/16" 2 5/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
296 1 1/16" 2 3/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
297 1 1/16" 2 7/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
298 1 1/16" 3" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
299 1 1/16" 3 1/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
300 1 1/16" 3 1/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
301 1 1/16" 3 3/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
302 1 1/16" 3 1/2" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
303 1 1/16" 3 5/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
304 1 1/16" 3 3/4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
305 1 1/16" 3 7/8" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
306 1 1/16" 4" U - Universal Mount S - Single Acting (Spring Return) D - Double Rod
307 1 1/16" 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
308 1 1/16" 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
309 1 1/16" 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
310 1 1/16" 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
311 1 1/16" 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
312 1 1/16" 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
313 1 1/16" 1" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
689 1 1/16" 1 1/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
690 1 1/16" 1 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
691 1 1/16" 1 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
692 1 1/16" 1 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
693 1 1/16" 1 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
694 1 1/16" 1 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
695 1 1/16" 1 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
696 1 1/16" 2" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
697 1 1/16" 2 1/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
698 1 1/16" 2 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
699 1 1/16" 2 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
700 1 1/16" 2 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
701 1 1/16" 2 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
702 1 1/16" 2 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
703 1 1/16" 2 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
704 1 1/16" 3" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
705 1 1/16" 3 1/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
706 1 1/16" 3 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
707 1 1/16" 3 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
708 1 1/16" 3 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
709 1 1/16" 3 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
710 1 1/16" 3 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
711 1 1/16" 3 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
712 1 1/16" 4" U - Universal Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
713 1 1/16" 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
714 1 1/16" 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
715 1 1/16" 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
716 1 1/16" 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
717 1 1/16" 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
718 1 1/16" 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
719 1 1/16" 1" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
720 1 1/16" 1 1/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
721 1 1/16" 1 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
722 1 1/16" 1 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
723 1 1/16" 1 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
724 1 1/16" 1 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
725 1 1/16" 1 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
726 1 1/16" 1 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
727 1 1/16" 2" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
728 1 1/16" 2 1/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
729 1 1/16" 2 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
730 1 1/16" 2 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
731 1 1/16" 2 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
732 1 1/16" 2 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
733 1 1/16" 2 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
734 1 1/16" 2 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
735 1 1/16" 3" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
736 1 1/16" 3 1/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
737 1 1/16" 3 1/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
738 1 1/16" 3 3/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
739 1 1/16" 3 1/2" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
740 1 1/16" 3 5/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
741 1 1/16" 3 3/4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
742 1 1/16" 3 7/8" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
743 1 1/16" 4" U - Universal Mount R - Reverse Acting (Spring Extend) D - Double Rod
744 1 1/16" 1/4" T - Threaded Mount D - Double Acting R - Rotating Rod
745 1 1/16" 3/8" T - Threaded Mount D - Double Acting R - Rotating Rod
746 1 1/16" 1/2" T - Threaded Mount D - Double Acting R - Rotating Rod
747 1 1/16" 5/8" T - Threaded Mount D - Double Acting R - Rotating Rod
748 1 1/16" 3/4" T - Threaded Mount D - Double Acting R - Rotating Rod
749 1 1/16" 7/8" T - Threaded Mount D - Double Acting R - Rotating Rod
750 1 1/16" 1" T - Threaded Mount D - Double Acting R - Rotating Rod
751 1 1/16" 1 1/8" T - Threaded Mount D - Double Acting R - Rotating Rod
752 1 1/16" 1 1/4" T - Threaded Mount D - Double Acting R - Rotating Rod
753 1 1/16" 1 3/8" T - Threaded Mount D - Double Acting R - Rotating Rod
754 1 1/16" 1 1/2" T - Threaded Mount D - Double Acting R - Rotating Rod
755 1 1/16" 1 5/8" T - Threaded Mount D - Double Acting R - Rotating Rod
756 1 1/16" 1 3/4" T - Threaded Mount D - Double Acting R - Rotating Rod
757 1 1/16" 1 7/8" T - Threaded Mount D - Double Acting R - Rotating Rod
758 1 1/16" 2" T - Threaded Mount D - Double Acting R - Rotating Rod
759 1 1/16" 2 1/8" T - Threaded Mount D - Double Acting R - Rotating Rod
760 1 1/16" 2 1/4" T - Threaded Mount D - Double Acting R - Rotating Rod
761 1 1/16" 2 3/8" T - Threaded Mount D - Double Acting R - Rotating Rod
762 1 1/16" 2 1/2" T - Threaded Mount D - Double Acting R - Rotating Rod
763 1 1/16" 2 5/8" T - Threaded Mount D - Double Acting R - Rotating Rod
764 1 1/16" 2 3/4" T - Threaded Mount D - Double Acting R - Rotating Rod
765 1 1/16" 2 7/8" T - Threaded Mount D - Double Acting R - Rotating Rod
766 1 1/16" 3" T - Threaded Mount D - Double Acting R - Rotating Rod
767 1 1/16" 3 1/8" T - Threaded Mount D - Double Acting R - Rotating Rod
768 1 1/16" 3 1/4" T - Threaded Mount D - Double Acting R - Rotating Rod
769 1 1/16" 3 3/8" T - Threaded Mount D - Double Acting R - Rotating Rod
770 1 1/16" 3 1/2" T - Threaded Mount D - Double Acting R - Rotating Rod
771 1 1/16" 3 5/8" T - Threaded Mount D - Double Acting R - Rotating Rod
772 1 1/16" 3 3/4" T - Threaded Mount D - Double Acting R - Rotating Rod
773 1 1/16" 3 7/8" T - Threaded Mount D - Double Acting R - Rotating Rod
774 1 1/16" 4" T - Threaded Mount D - Double Acting R - Rotating Rod
775 1 1/16" 1/4" T - Threaded Mount D - Double Acting D - Double Rod
776 1 1/16" 3/8" T - Threaded Mount D - Double Acting D - Double Rod
777 1 1/16" 1/2" T - Threaded Mount D - Double Acting D - Double Rod
778 1 1/16" 5/8" T - Threaded Mount D - Double Acting D - Double Rod
779 1 1/16" 3/4" T - Threaded Mount D - Double Acting D - Double Rod
780 1 1/16" 7/8" T - Threaded Mount D - Double Acting D - Double Rod
781 1 1/16" 1" T - Threaded Mount D - Double Acting D - Double Rod
782 1 1/16" 1 1/8" T - Threaded Mount D - Double Acting D - Double Rod
783 1 1/16" 1 1/4" T - Threaded Mount D - Double Acting D - Double Rod
784 1 1/16" 1 3/8" T - Threaded Mount D - Double Acting D - Double Rod
785 1 1/16" 1 1/2" T - Threaded Mount D - Double Acting D - Double Rod
786 1 1/16" 1 5/8" T - Threaded Mount D - Double Acting D - Double Rod
787 1 1/16" 1 3/4" T - Threaded Mount D - Double Acting D - Double Rod
788 1 1/16" 1 7/8" T - Threaded Mount D - Double Acting D - Double Rod
789 1 1/16" 2" T - Threaded Mount D - Double Acting D - Double Rod
790 1 1/16" 2 1/8" T - Threaded Mount D - Double Acting D - Double Rod
791 1 1/16" 2 1/4" T - Threaded Mount D - Double Acting D - Double Rod
792 1 1/16" 2 3/8" T - Threaded Mount D - Double Acting D - Double Rod
793 1 1/16" 2 1/2" T - Threaded Mount D - Double Acting D - Double Rod
794 1 1/16" 2 5/8" T - Threaded Mount D - Double Acting D - Double Rod
795 1 1/16" 2 3/4" T - Threaded Mount D - Double Acting D - Double Rod
796 1 1/16" 2 7/8" T - Threaded Mount D - Double Acting D - Double Rod
797 1 1/16" 3" T - Threaded Mount D - Double Acting D - Double Rod
798 1 1/16" 3 1/8" T - Threaded Mount D - Double Acting D - Double Rod
799 1 1/16" 3 1/4" T - Threaded Mount D - Double Acting D - Double Rod
800 1 1/16" 3 3/8" T - Threaded Mount D - Double Acting D - Double Rod
801 1 1/16" 3 1/2" T - Threaded Mount D - Double Acting D - Double Rod
802 1 1/16" 3 5/8" T - Threaded Mount D - Double Acting D - Double Rod
803 1 1/16" 3 3/4" T - Threaded Mount D - Double Acting D - Double Rod
804 1 1/16" 3 7/8" T - Threaded Mount D - Double Acting D - Double Rod
805 1 1/16" 4" T - Threaded Mount D - Double Acting D - Double Rod
806 1 1/16" 1/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
807 1 1/16" 3/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
808 1 1/16" 1/2" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
809 1 1/16" 5/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
810 1 1/16" 3/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
811 1 1/16" 7/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
812 1 1/16" 1" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
813 1 1/16" 1 1/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
814 1 1/16" 1 1/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
815 1 1/16" 1 3/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
816 1 1/16" 1 1/2" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
817 1 1/16" 1 5/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
818 1 1/16" 1 3/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
819 1 1/16" 1 7/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
820 1 1/16" 2" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
821 1 1/16" 2 1/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
822 1 1/16" 2 1/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
823 1 1/16" 2 3/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
824 1 1/16" 2 1/2" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
825 1 1/16" 2 5/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
826 1 1/16" 2 3/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
827 1 1/16" 2 7/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
828 1 1/16" 3" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
829 1 1/16" 3 1/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
830 1 1/16" 3 1/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
831 1 1/16" 3 3/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
832 1 1/16" 3 1/2" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
833 1 1/16" 3 5/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
834 1 1/16" 3 3/4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
835 1 1/16" 3 7/8" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
836 1 1/16" 4" T - Threaded Mount S - Single Acting (Spring Return) R - Rotating Rod
837 1 1/16" 1/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
838 1 1/16" 3/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
839 1 1/16" 1/2" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
840 1 1/16" 5/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
841 1 1/16" 3/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
842 1 1/16" 7/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
843 1 1/16" 1" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
844 1 1/16" 1 1/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
845 1 1/16" 1 1/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
846 1 1/16" 1 3/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
847 1 1/16" 1 1/2" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
848 1 1/16" 1 5/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
849 1 1/16" 1 3/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
850 1 1/16" 1 7/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
851 1 1/16" 2" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
852 1 1/16" 2 1/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
853 1 1/16" 2 1/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
854 1 1/16" 2 3/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
855 1 1/16" 2 1/2" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
856 1 1/16" 2 5/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
857 1 1/16" 2 3/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
858 1 1/16" 2 7/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
859 1 1/16" 3" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
860 1 1/16" 3 1/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
861 1 1/16" 3 1/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
862 1 1/16" 3 3/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
863 1 1/16" 3 1/2" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
864 1 1/16" 3 5/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
865 1 1/16" 3 3/4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
866 1 1/16" 3 7/8" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
867 1 1/16" 4" T - Threaded Mount S - Single Acting (Spring Return) D - Double Rod
868 1 1/16" 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
869 1 1/16" 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
870 1 1/16" 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
871 1 1/16" 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
872 1 1/16" 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
873 1 1/16" 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
874 1 1/16" 1" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
875 1 1/16" 1 1/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
876 1 1/16" 1 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
877 1 1/16" 1 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
878 1 1/16" 1 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
879 1 1/16" 1 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
880 1 1/16" 1 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
881 1 1/16" 1 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
882 1 1/16" 2" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
883 1 1/16" 2 1/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
884 1 1/16" 2 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
885 1 1/16" 2 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
886 1 1/16" 2 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
887 1 1/16" 2 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
888 1 1/16" 2 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
889 1 1/16" 2 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
890 1 1/16" 3" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
891 1 1/16" 3 1/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
892 1 1/16" 3 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
893 1 1/16" 3 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
894 1 1/16" 3 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
895 1 1/16" 3 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
896 1 1/16" 3 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
897 1 1/16" 3 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
898 1 1/16" 4" T - Threaded Mount R - Reverse Acting (Spring Extend) R - Rotating Rod
899 1 1/16" 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
900 1 1/16" 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
901 1 1/16" 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
902 1 1/16" 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
903 1 1/16" 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
904 1 1/16" 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
905 1 1/16" 1" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
906 1 1/16" 1 1/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
907 1 1/16" 1 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
908 1 1/16" 1 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
909 1 1/16" 1 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
910 1 1/16" 1 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
911 1 1/16" 1 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
912 1 1/16" 1 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
913 1 1/16" 2" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
914 1 1/16" 2 1/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
915 1 1/16" 2 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
916 1 1/16" 2 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
917 1 1/16" 2 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
918 1 1/16" 2 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
919 1 1/16" 2 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
920 1 1/16" 2 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
921 1 1/16" 3" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
922 1 1/16" 3 1/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
923 1 1/16" 3 1/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
924 1 1/16" 3 3/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
925 1 1/16" 3 1/2" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
926 1 1/16" 3 5/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
927 1 1/16" 3 3/4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
928 1 1/16" 3 7/8" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
929 1 1/16" 4" T - Threaded Mount R - Reverse Acting (Spring Extend) D - Double Rod
Bore
Stroke
Mounting Type
Cylinder Type
Rod Type
Свържете се с доставчика
Clippard Minimatic Manufacturer of miniature pneumatic & electronic control devices
Clippard USA
Потребителите, които са изтеглили този продукт също са изтеглили
Страница