binder
binder

M8 connection cable male cable connector - female angled connector, Contacts: 4, unshielded, moulded cable, IP67, UL listed, TPE black, 4 x AWG22

M8, series 718, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 connection cable male cable connector - female angled connector, Contacts: 4, unshielded, moulded cable, IP67, UL listed, TPE black, 4 x AWG22
Part Number 77 3408 3405 30004-0500
Mass 39
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design connection cable male cable connector - female angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

connection cable male cable connector - female angled connector

Свържете се с доставчика

binder

binder

Connectors

Google Map