binder
binder

M23 female panel mount connector, Contacts: 12, unshielded, solder, IP67, central lock

M23, series 623, Power Connectors

Manufacturer binder
Description M23 female panel mount connector, Contacts: 12, unshielded, solder, IP67, central lock
Part Number 99 4608 21 12
Mass 31.5
product segment Power Connectors
numbers of contacts 12
design female panel mount connector
locking system screw
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge mm max. 1.00 mm²
wire gauge AWG max. AWG 17
Mechanical durability > 50 Mating cycles
Rated current 8 A
Rated voltage 48 V
pollution degree 3
overvoltage category III
insulating material group II
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

female panel mount connector

Свържете се с доставчика

binder

binder

Connectors

Google Map