binder
binder

M12-A female panel mount connector, Contacts: 8, unshielded, solder, IP68, UL,M16x1.5

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A female panel mount connector, Contacts: 8, unshielded, solder, IP68, UL,M16x1.5
Part Number 86 4332 1002 00008
Mass 7.5
product segment Automation Technology - Sensors and Actuators
numbers of contacts 8
design female panel mount connector
locking system screw
termination solder
installation type Panel Mount
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A (UL 1.5 A)
Rated voltage 30 V
pollution degree 3
overvoltage category III
insulating material group II
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

female panel mount connector

Свържете се с доставчика

binder

binder

Connectors

Google Map