binder
binder

M12-A female angled panel mount connector, Contacts: 4, shieldable, dip-solder, IP68, UL, PG9, front mounting

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A female angled panel mount connector, Contacts: 4, shieldable, dip-solder, IP68, UL, PG9, front mounting
Part Number 86 0532 1121 00004
Mass 15.98
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design female angled panel mount connector
locking system screw
termination dip-solder
installation type Panel Mount
EMC shieldable
coding M12-A
degree of protection IP68
Mechanical durability > 50 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

female angled panel mount connector

Свържете се с доставчика

binder

binder

Connectors

Google Map