2

210207 : VIS SANS TETE SIX PANS CREUX BOUT CUVETTE - INOX A2

Fabricant BENE INOX
Désignation 210207 : VIS SANS TETE SIX PANS CREUX BOUT CUVETTE - INOX A2 - 210207-10X30
Référence 210207-10X30
Избиране на продукт
Selector Ref d d x L (mm) dv (max) (mm) t (min) (mm) e (mm) s (mm)
1 210207-2X3 M 2 2X3 1 0,8 1,003 0,9
2 210207-2X4 M 2 2X4 1 0,8 1,003 0,9
3 210207-2X5 M 2 2X5 1 0,8 1,003 0,9
4 210207-2X6 M 2 2X6 1 0,8 1,003 0,9
5 210207-2X8 M 2 2X8 1 0,8 1,003 0,9
6 210207-2X10 M 2 2X10 1 0,8 1,003 0,9
7 210207-2X12 M 2 2X12 1 0,8 1,003 0,9
8 210207-2,5X3 M 2,5 2,5X3 1,2 1,2 1,427 1,3
9 210207-2,5X4 M 2,5 2,5X4 1,2 1,2 1,427 1,3
10 210207-2,5X5 M 2,5 2,5X5 1,2 1,2 1,427 1,3
11 210207-2,5X6 M 2,5 2,5X6 1,2 1,2 1,427 1,3
12 210207-2,5X8 M 2,5 2,5X8 1,2 1,2 1,427 1,3
13 210207-2,5X10 M 2,5 2,5X10 1,2 1,2 1,427 1,3
14 210207-2,5X12 M 2,5 2,5X12 1,2 1,2 1,427 1,3
15 210207-2,5X30 M 2,5 2,5X30 1,2 1,2 1,427 1,3
16 210207-3X3 M 3 3X3 1,4 1,2 1,73 1,5
17 210207-3X4 M 3 3X4 1,4 1,2 1,73 1,5
18 210207-3X5 M 3 3X5 1,4 1,2 1,73 1,5
19 210207-3X6 M 3 3X6 1,4 1,2 1,73 1,5
20 210207-3X8 M 3 3X8 1,4 1,2 1,73 1,5
21 210207-3X10 M 3 3X10 1,4 1,2 1,73 1,5
22 210207-3X12 M 3 3X12 1,4 1,2 1,73 1,5
23 210207-3X16 M 3 3X16 1,4 1,2 1,73 1,5
24 210207-3X20 M 3 3X20 1,4 1,2 1,73 1,5
25 210207-3X25 M 3 3X25 1,4 1,2 1,73 1,5
26 210207-3X30 M 3 3X30 1,4 1,2 1,73 1,5
27 210207-4X3 M 4 4X3 2 1,5 2,3 2
28 210207-4X4 M 4 4X4 2 1,5 2,3 2
29 210207-4X5 M 4 4X5 2 1,5 2,3 2
30 210207-4X6 M 4 4X6 2 1,5 2,3 2
31 210207-4X8 M 4 4X8 2 1,5 2,3 2
32 210207-4X10 M 4 4X10 2 1,5 2,3 2
33 210207-4X12 M 4 4X12 2 1,5 2,3 2
34 210207-4X16 M 4 4X16 2 1,5 2,3 2
35 210207-4X20 M 4 4X20 2 1,5 2,3 2
36 210207-4X25 M 4 4X25 2 1,5 2,3 2
37 210207-4X30 M 4 4X30 2 1,5 2,3 2
38 210207-4X35 M 4 4X35 2 1,5 2,3 2
39 210207-4X40 M 4 4X40 2 1,5 2,3 2
40 210207-5X4 M 5 5X4 2,5 2 2,87 2,5
41 210207-5X5 M 5 5X5 2,5 2 2,87 2,5
42 210207-5X6 M 5 5X6 2,5 2 2,87 2,5
43 210207-5X8 M 5 5X8 2,5 2 2,87 2,5
44 210207-5X10 M 5 5X10 2,5 2 2,87 2,5
45 210207-5X12 M 5 5X12 2,5 2 2,87 2,5
46 210207-5X16 M 5 5X16 2,5 2 2,87 2,5
47 210207-5X20 M 5 5X20 2,5 2 2,87 2,5
48 210207-5X22 M 5 5X22 2,5 2 2,87 2,5
49 210207-5X25 M 5 5X25 2,5 2 2,87 2,5
50 210207-5X30 M 5 5X30 2,5 2 2,87 2,5
51 210207-5X35 M 5 5X35 2,5 2 2,87 2,5
52 210207-5X40 M 5 5X40 2,5 2 2,87 2,5
53 210207-5X45 M 5 5X45 2,5 2 2,87 2,5
54 210207-5X50 M 5 5X50 2,5 2 2,87 2,5
55 210207-6X5 M 6 6X5 3 2 3,44 3
56 210207-6X6 M 6 6X6 3 2 3,44 3
57 210207-6X8 M 6 6X8 3 2 3,44 3
58 210207-6X10 M 6 6X10 3 2 3,44 3
59 210207-6X12 M 6 6X12 3 2 3,44 3
60 210207-6X16 M 6 6X16 3 2 3,44 3
61 210207-6X20 M 6 6X20 3 2 3,44 3
62 210207-6X25 M 6 6X25 3 2 3,44 3
63 210207-6X30 M 6 6X30 3 2 3,44 3
64 210207-6X35 M 6 6X35 3 2 3,44 3
65 210207-6X40 M 6 6X40 3 2 3,44 3
66 210207-6X45 M 6 6X45 3 2 3,44 3
67 210207-6X50 M 6 6X50 3 2 3,44 3
68 210207-6X60 M 6 6X60 3 2 3,44 3
69 210207-8X6 M 8 8X6 5 3 4,58 4
70 210207-8X8 M 8 8X8 5 3 4,58 4
71 210207-8X10 M 8 8X10 5 3 4,58 4
72 210207-8X12 M 8 8X12 5 3 4,58 4
73 210207-8X16 M 8 8X16 5 3 4,58 4
74 210207-8X20 M 8 8X20 5 3 4,58 4
75 210207-8X25 M 8 8X25 5 3 4,58 4
76 210207-8X30 M 8 8X30 5 3 4,58 4
77 210207-8X35 M 8 8X35 5 3 4,58 4
78 210207-8X40 M 8 8X40 5 3 4,58 4
79 210207-8X45 M 8 8X45 5 3 4,58 4
80 210207-8X50 M 8 8X50 5 3 4,58 4
81 210207-8X60 M 8 8X60 5 3 4,58 4
82 210207-8X70 M 8 8X70 5 3 4,58 4
83 210207-10X8 M 10 10X8 6 4 5,72 5
84 210207-10X10 M 10 10X10 6 4 5,72 5
85 210207-10X12 M 10 10X12 6 4 5,72 5
86 210207-10X16 M 10 10X16 6 4 5,72 5
87 210207-10X20 M 10 10X20 6 4 5,72 5
88 210207-10X25 M 10 10X25 6 4 5,72 5
89 210207-10X30 M 10 10X30 6 4 5,72 5
90 210207-10X35 M 10 10X35 6 4 5,72 5
91 210207-10X40 M 10 10X40 6 4 5,72 5
92 210207-10X45 M 10 10X45 6 4 5,72 5
93 210207-10X50 M 10 10X50 6 4 5,72 5
94 210207-10X60 M 10 10X60 6 4 5,72 5
95 210207-12X10 M 12 12X10 8 4,8 6,86 6
96 210207-12X12 M 12 12X12 8 4,8 6,86 6
97 210207-12X16 M 12 12X16 8 4,8 6,86 6
98 210207-12X20 M 12 12X20 8 4,8 6,86 6
99 210207-12X25 M 12 12X25 8 4,8 6,86 6
100 210207-12X30 M 12 12X30 8 4,8 6,86 6
101 210207-12X35 M 12 12X35 8 4,8 6,86 6
102 210207-12X40 M 12 12X40 8 4,8 6,86 6
103 210207-12X45 M 12 12X45 8 4,8 6,86 6
104 210207-12X50 M 12 12X50 8 4,8 6,86 6
105 210207-12X60 M 12 12X60 8 4,8 6,86 6
106 210207-12X70 M 12 12X70 8 4,8 6,86 6
107 210207-12X80 M 12 12X80 8 4,8 6,86 6
108 210207-14X20 M 14 14X20 9 5,6 6,86 6
109 210207-14X25 M 14 14X25 9 5,6 6,86 6
110 210207-14X30 M 14 14X30 9 5,6 6,86 6
111 210207-14X35 M 14 14X35 9 5,6 6,86 6
112 210207-14X40 M 14 14X40 9 5,6 6,86 6
113 210207-14X45 M 14 14X45 9 5,6 6,86 6
114 210207-14X50 M 14 14X50 9 5,6 6,86 6
115 210207-14X60 M 14 14X60 9 5,6 6,86 6
116 210207-14X70 M 14 14X70 9 5,6 6,86 6
117 210207-14X80 M 14 14X80 9 5,6 6,86 6
118 210207-16X16 M 16 16X16 10 6,4 9,15 8
119 210207-16X20 M 16 16X20 10 6,4 9,15 8
120 210207-16X25 M 16 16X25 10 6,4 9,15 8
121 210207-16X30 M 16 16X30 10 6,4 9,15 8
122 210207-16X35 M 16 16X35 10 6,4 9,15 8
123 210207-16X40 M 16 16X40 10 6,4 9,15 8
124 210207-16X45 M 16 16X45 10 6,4 9,15 8
125 210207-16X50 M 16 16X50 10 6,4 9,15 8
126 210207-16X60 M 16 16X60 10 6,4 9,15 8
127 210207-16X70 M 16 16X70 10 6,4 9,15 8
128 210207-16X80 M 16 16X80 10 6,4 9,15 8
129 210207-16X100 M 16 16X100 10 6,4 9,15 8
130 210207-20X20 M 20 20X20 14 8 11,43 10
131 210207-20X25 M 20 20X25 14 8 11,43 10
132 210207-20X30 M 20 20X30 14 8 11,43 10
133 210207-20X35 M 20 20X35 14 8 11,43 10
134 210207-20X40 M 20 20X40 14 8 11,43 10
135 210207-20X50 M 20 20X50 14 8 11,43 10
136 210207-20X60 M 20 20X60 14 8 11,43 10
137 210207-20X70 M 20 20X70 14 8 11,43 10
138 210207-20X80 M 20 20X80 14 8 11,43 10
139 210207-20X100 M 20 20X100 14 8 11,43 10
Ref
d
d x L (mm)
dv (max) (mm)
t (min) (mm)
e (mm)
s (mm)
Описание на продукта
DIN 916 ISO 4029 PRODUIT ASSOCIE - Vis sans tête six pans creux bout cuvette - Inox A4 - 410207 (page P 125 du catalogue)
Документация
Свържете се с доставчика
BENE INOX Composants inox
Béné Inox