1

Adjustable Locator

Manufacturer AVIC Baoding Xiangyang
Description Adjustable Locator KG831120
Part number KG831120
Избиране на продукт
Selector Code A B C D E F G H I WEIGHT (kg)
1 KG831105 45 12 M10 M10 36 10 15 30 80 0.25
2 KG831110 55 12 M10 M10 36 10 15 45 80 0.35
3 KG831115 45 16 M12 M12 36 14 15 30 100 0.25
4 KG831120 55 16 M12 M12 36 14 15 45 100 0.35
Code
A
B
C
D
E
F
G
H
I
WEIGHT (kg)
Документация
Свържете се с доставчика
AVIC Baoding Xiangyang Baoding Xiangyang is a subsidiary of Aviation Industry Corporation of China (AVIC), founded in 1964,the state-owned large-scale level 2 enterprise, high-tech enterprise, the largest domestic manufacturer of precision modular fixturing systems.
AVIC Baoding Xiangyang Aviation Precision Machinery Co.,Ltd.
中航工业保定向阳航空精密机械有限公司