AVENTICS

Bellows cylinder pneu 3 convolution

Manufacturer AVENTICS
Description Bellows cylinder pneu 3 convolution Stroke 100
Part Number R412020599
Избиране на продукт
Selector Part Number Description Coupling Out diam Max stroke Min height Max height Nb of sealing boots
1 R412020598 Bellows cylinder pneu 3 convolution Stroke 65 1/4 80 50 80 130 3
2 R412020599 Bellows cylinder pneu 3 convolution Stroke 100 3/8 125 90 90 180 3
3 R412020601 Bellows cylinder pneu 3 convolution Stroke 230 1/2 230 205 100 305 3
4 R412020603 Bellows cylinder pneu 3 convolution Stroke 350 1/2 400 320 100 430 3
5 R412000012 Bellows cylinder pneu 3 convolution Stroke 300 1/2 270 250 100 350 3
6 R412020602 Bellows cylinder pneu 3 convolution Stroke 300 1/2 330 250 100 350 3
7 R412020604 Bellows cylinder pneu 3 convolution Stroke 375 1/2 430 355 120 475 3
Part Number
Description
Coupling
Out diam
Max stroke
Min height
Max height
Nb of sealing boots
Документация
Свържете се с доставчика
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS