AVENTICS

Bellows cylinder pneu 2 convolution

Manufacturer AVENTICS
Description Bellows cylinder pneu 2 convolution Stroke 200
Part Number R412020595
Избиране на продукт
Selector Part Number Description Coupling Out diam Max stroke Min height Max height Nb of sealing boots
1 R412020595 Bellows cylinder pneu 2 convolution Stroke 200 1/2 330 170 75 245 2
2 R412020596 Bellows cylinder pneu 2 convolution Stroke 225 1/2 400 215 75 290 2
3 R412020597 Bellows cylinder pneu 2 convolution Stroke 250 1/2 435 275 75 350 2
4 R412020591 Bellows cylinder pneu 2 convolution Stroke 50 1/4 80 39 65 104 2
5 3999791030 Bellows cylinder pneu 2 convolution Stroke 130 1/2 178 95 80 175 2
6 R412020594 Bellows cylinder pneu 2 convolution Stroke 200 1/2 270 170 75 245 2
7 R414000188 Bellows cylinder pneu 2 convolution Stroke 80 3/8 125 75 65 140 2
Part Number
Description
Coupling
Out diam
Max stroke
Min height
Max height
Nb of sealing boots
Документация
Свържете се с доставчика
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS