Arduino MKR1000 WIFI with Headers Mounted

Arduino MKR1000 is a powerful board that combines the functionality of the Zero and the Wi-Fi Shield. It is the ideal solution for makers wanting to design IoT projects with minimal previous experience in networking.

Manufacturer Arduino
Description Arduino MKR1000 WIFI with Headers Mounted
Part Number ABX00011
Digital I/O Pins 8
Analog Input Pins 7 (ADC 8/10/12 bit)
Flash Memory 256 KB
SRAM 32 KB
Clock Speed 32.768 kHz (RTC), 48 MHz
Width 25 mm
Weight 32 gr.
Microcontroller SAMD21 Cortex-M0+ 32bit low power ARM MCU
DC Current per I/O Pin 7 mA
EEPROM no
LED_BUILTIN 6
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Part NumberDescriptionDigital I/O PinsAnalog Input PinsAnalog Output PinsFlash MemorySRAMClock SpeedWidthWeightMicrocontrollerDC Current per I/O PinEEPROMLED_BUILTINBoard Power Supply (USB/VIN)Supported Battery(*)Circuit Operating VoltagePWM PinsUARTSPII2CExternal InterruptsLenght
ABX00011Arduino MKR1000 WIFI with Headers Mounted87 (ADC 8/10/12 bit)1 (DAC 10 bit)256 KB32 KB32.768 kHz (RTC), 48 MHz25 mm32 gr.SAMD21 Cortex-M0+ 32bit low power ARM MCU7 mAno65VLi-Po single cell, 3.7V, 700mAh minimum3.3V12 (0, 1, 2, 3, 4, 5, 6, 7, 8, 10, A3 - or 18 -, A4 -or 19)1118 (0, 1, 4, 5, 6, 7, 8, A1 -or 16-, A2 - or 17)61.5 mm

Описание на продукта

Arduino MKR1000 has been designed to offer a practical and cost effective solution for makers seeking to add Wi-Fi connectivity to their projects with minimal previous experience in networking. It is based on the Atmel ATSAMW25 SoC (System on Chip), that is part of the SmartConnect family of Atmel Wireless devices, specifically designed for IoT projects and devices.

The ATSAMW25 is composed of three main blocks:

SAMD21 Cortex-M0+ 32bit low power ARM MCU
WINC1500 low power 2.4GHz IEEE® 802.11 b/g/n Wi-Fi
ECC508 CryptoAuthentication
The ATSAMW25 includes also a single 1x1 stream PCB Antenna.

The design includes a Li-Po charging circuit that allows the Arduino/Genuino MKR1000 to run on battery power or external 5V, charging the Li-Po battery while running on external power. Switching from one source to the other is done automatically.A good 32 bit computational power similar to the Zero board, the usual rich set of I/O interfaces, low power Wi-Fi with a Cryptochip for secure communication, and the ease of use of the Arduino Software (IDE) for code development and programming. All these features make this board the preferred choice for the emerging IoT battery-powered projects in a compact form factor.The USB port can be used to supply power (5V) to the board.The Arduino MKR1000 is able to run with or without the Li-Po battery connected and has limited power consumption.

The MKR1000 Wifi module supports certificate SHA-256.

Свържете се с доставчика

Arduino

Arduino

Google Map