APORE

Cylinder mounting clamps

Manufacturer APORE
Description Mounting clamps for Ø 11.3 mm cylinder
Part Number XF-11
Weight [g] 1
Избиране на продукт
Selector Part Number Description Weight [g]
1 XF-09 Mounting clamps for Ø 9.3 mm cylinder 1
2 XF-11 Mounting clamps for Ø 11.3 mm cylinder 1
3 XF-12 Mounting clamps for Ø 12.0 mm cylinder 1
4 XF-13 Mounting clamps for Ø 13.3 mm cylinder 1
5 XF-14 Mounting clamps for Ø 14.0 mm cylinder 1
6 XF-16 Mounting clamps for Ø 16.0 mm cylinder 1
7 XF-17 Mounting clamps for Ø 17.0 mm cylinder 1
8 XF-18 Mounting clamps for Ø 18.3 mm cylinder 1
9 XF-20 Mounting clamps for Ø 20.3 mm cylinder 2
10 XF-21 Mounting clamps for Ø 21.3 mm cylinder 2
11 XF-22 Mounting clamps for Ø 22.0 mm cylinder 2
12 XF-24 Mounting clamps for Ø 24.0 mm cylinder 2
13 XF-26 Mounting clamps for Ø 26.3 mm cylinder 2
14 XF-27 Mounting clamps for Ø 27.0 mm cylinder 2
15 XF-29 Mounting clamps for Ø 29.0 mm cylinder 2
16 XF-30 Mounting clamps for Ø 30.0 mm cylinder 3
17 XF-33 Mounting clamps for Ø 33.6 mm cylinder 3
18 XF-36 Mounting clamps for Ø 36.0 mm cylinder 3
19 XF-41 Mounting clamps for Ø 41.6 mm cylinder 4
20 XF-45 Mounting clamps for Ø 45.0 mm cylinder 4
21 XF-52 Mounting clamps for Ø 52.4 mm cylinder 4
22 XF-65 Mounting clamps for Ø 65.4 mm cylinder 4
Part Number
Description
Weight [g]
Документация
Свържете се с доставчика
APORE Manufacturer of profile technology
APORE SAS