APORE

Mycrocylinder mounting clamps

Manufacturer APORE
Description Locking bands for microcylinders Ø 17.3 mm out
Part Number SW-16
Weight [g] 2
Избиране на продукт
Selector Part Number Description Weight [g]
1 SW-08 Locking bands for microcylinders Ø 9.3 mm out 2
2 SW-10 Locking bands for microcylinders Ø 11.3 mm out 2
3 SW-12 Locking bands for microcylinders Ø 13.3 mm out 2
4 SW-16 Locking bands for microcylinders Ø 17.3 mm out 2
5 SW-20 Locking bands for microcylinders Ø 21.3 mm out 2
6 SW-25 Locking bands for microcylinders Ø 26.5 mm out 2
Part Number
Description
Weight [g]
Документация
Свържете се с доставчика
APORE Manufacturer of profile technology
APORE SAS