1

Art.344 - Manchon union mâle à joint cônique

Manufacturer afy
Description Manchon union mâle à joint cônique, 1
Part number ART 344 1 G
Mass 526 g
Избиране на продукт
Selector Part Number Diameter (inch) Diameter (mm) (mm) a (mm) b (mm) c (mm) Mass (g)
2 ART 344 1/4 G 1/4 8 69 35 32 105
3 ART 344 3/8 G 3/8 10 73 38 33 141
4 ART 344 1/2 G 1/2 15 84 43 39 222
5 ART 344 3/4 G 3/4 20 93 49 42 371
6 ART 344 1 G 1 25 103 54 47 526
7 ART 344 1-1/4 G 1 1/4 32 115 58 55 817
8 ART 344 1-1/2 G 1 1/2 40 121 62 57 1024
9 ART 344 2G 2 50 135 71 62 1525
Part Number
Diameter (inch)
Diameter (mm) (mm)
a (mm)
b (mm)
c (mm)
Mass (g)
Документация
Свържете се с доставчика
afy Nous distribuons des raccords de qualité répondant aux normes européennes
RACCORDS AFY