tracepartsonline.net > List of 3D Parts Catalogs






Obsah katalogu komponent na tracepartsonline.net

ASCO Numatics - Manufacturer of pneumatic equipment







<<Zpět na seznam katalogů součástí


> ASCO Numatics
> Pneumatics
> Pneumatic actuators
> NEW - Short stroke cylinders Ø 8 to 100 mm - Series 441
> Cylinders
> Accessories
> Air cylinders ISOCLAIR Ø 8 to 25 mm - ISO/CETOP/AFNOR - Type C.AS - Series 435
> Cylinders
> Accessories
> Air cylinders ISOCLAIR Ø 32 to 63 mm - ISO/CETOP - Type CIS - Series 438
> Cylinders
> Accessories
> NEW - Compact cylinders Ø 20 to 100 mm - ISO 21287 - Series 449
> Cylinders
> Accessories
> Eurostandard cylinders Ø 32 to 100 mm with profiled barrel - ISO/AFNOR/DIN - Type PLS-DM - Series 452
> Cylinders
> Accessories
> NEW - Cylinders Ø 32 to 100 mm with profiled barrel, grooves on 3 sides – ISO 15552 - Series 453
> Cylinders
> Accessories
> Eurostandard cylinders Ø 32 to 125 mm with profiled barrel - VDMA/ISO - Type PES - Series 450
> Cylinders
> Accessories
> Eurostandard Omega cylinders Ø 32 to 80 mm - Type PES - Series 450
> Cylinders
> Accessories
> Eurostandard Omega cylinders Ø 32 to 80 mm - ISO/AFNOR/DIN - Type PES - Series 453
> Cylinders
> Accessories
> Eurostandard cylinders Ø 32 to 200 mm with tie rods - ISO/AFNOR/DIN - Type PES - Series 450
> Cylinders
> Accessories
> NEW - U & H guiding units with slide or ball bearings / Cylinders Ø 32 to 100 mm with profiled barrel - ISO 15552 - Series 453
> Cylinders
> Accessories
> NEW - Rod lock for air cylinders Ø 32 to 100 mm with profiled barrel - ISO 15552 - Series 453
> Cylinders
> Accessories
> Special versions of pneumatic cylinder type PES
> NEW - Double acting pneumatic cylinder Ø 63 to 100 mm with profiled barrel and oversize piston rods - ISO 15552 - Series 453
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 32 to 80 mm with epoxy barrel designed for inductive detectors
> Cylinders
> Accessories
> Double acting cylinder Ø 32 to 200 mm for high temperature
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 32 to 200 mm with FPM seals for aggressive environments
> Cylinders
> Accessories
> NEW - Double acting pneumatic cylinder Ø 32 to 100 mm with profiled barrel and piston rod protection boot - ISO 15552 - Series 453
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 32 to 200 mm mounted back-to-back
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 32 to 200 mm mounted nose to nose
> Cylinders
> Accessories
> Double force tandem pneumatic cylinder Ø 32 to 200 mm linked piston rods
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 32 to 200 mm with three positions, rods not connected
> Cylinders
> Accessories
> Air cylinders Ø 25 to 200 mm - CNOMO/AFNOR - Type PCN - Series 437
> Cylinders
> Accessories
> Anti-corrosive cylinders ISOCLAIR Ø 12 to 25 mm - ISO/CETOP - Type CIX - Series 435
> Cylinders
> Accessories
> NEW - Anti-corrosive cylinders Ø 32 to 80 mm - ISO 6431 - Series 431
> Cylinders
> Accessories
> Rodless cylinders Ø 25 to 63 mm - Type STB - Series 446
> Cylinders
> Accessories
> Rodless cylinders Ø 16 to 80 mm - Type STBN/STB/STBB - Series 448
> Cylinders
> Accessories
> Guide cylinder - Series CGT
> Cylinders
> Actuators with plain or ball bearing guides Ø 6 to 100 mm - Type P2L/P2B - Series 447
> Cylinders
> Accessories
> Miniature T-slot detectors (ILS/MR)
> Miniature C-slot detectors (MR)
> Magneto-inductive detectors - Type BIM
> Old products
> Short-stroke air cylinders Ø 8 to 100 mm - Type K - Series 441
> Cylinders
> Accessories
> Compact cylinders Ø 20 to 100 mm - ISO 21287 - Type PEC - Series 449
> Cylinders
> Accessories
> Eurostandard cylinders Ø 32 to 100 mm with profiled barrel and grooves - ISO/AFNOR/DIN - Type PES - Series 453
> Cylinders
> Accessories
> U & H guiding units with slide or ball bearings/cylinders PES-PLS Ø 32 to 100 mm
> Cylinders
> Accessories
> Rod lock for air cylinders PES Ø 32 to 100 mm
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 63 to 125 mm with oversize piston rods
> Cylinders
> Accessories
> Double acting pneumatic cylinder Ø 32 to 200 mm with piston rod protection boot
> Cylinders
> Accessories
> Anti-corrosive cylinders Ø 32 to 80 mm - ISO 6431 - Type CIX - Series 435
> Cylinders
> Air operated poppet valves and spool valves
> Solenoid valves, solenoid-air poppet valves and spool valves
> Coils - connectors and accessories
> 3/2 function
> Manually or mechanically operated valves
> PILOT VALVE mechanically operated, instant fittings for Ø 4 mm OD tube or G 1/8
> SPOOL VALVE mechanically operated G 1/4
> Air service equipment
> MODULAIR 105 - 107 - 112
> MODULAIR 105
> MODULAIR 107
> MODULAIR 112
> MODULAIR 160
> MINI-REGULATOR G1/8 - G1/4
> DRIP LEG AUTODRAIN G1/2
> Pneumatic accessories
> Fluid Control
> 2/2 Electrical valves
> Stainless steel body
> 2/2 Electrical valves, AISI 316L st. steel body, 290 Series, 3/8 to 3/4, entry under the disc
> 2/2 solenoid valves
> 2/2 solenoid valves NC
> Brass body
> 238 series
> 256 series
> Stainless steel body
> 256 series
> 2/2 solenoid valves NO
> Brass body
> 238 series
> 256 series
> Stainless steel body
> 256 series
> Valves 2/2 pressure operated
> Bronze body
> Stainless steel body
> Accessories
> 3/2 solenoid valves
> 3/2 solenoid valves NC
> Brass body
> 356 series
> Stainless steel body
> 356 series
> Plastic body
> 302 series
> 3/2 solenoid valves NO
> Brass body
> 356 series
> Stainless steel body
> 356 series
> 3/2 solenoid valves U
> Brass body
> 126 series
> 356 series
> Stainless steel body
> 126 series
> 356 series
> Valves 3/2 pressure operated
> Bronze body
> Stainless steel body
> Accessories
> Solenoids - coils & accessories