![]() Contenuti del catalogo delle parti su tracepartsonline.net TAT - Chains, Sprocket Wheels, Drive Pulleys![]() Double roller chain TAT - Double roller chain List of part numbers ![]() Single roller chain TAT - Single roller chain List of part numbers <<Ritorna all'elenco dei cataloghi di componenti > TaT Technom Antriebstechnik > Sprockets > Sprockets from steel with hub > Pitch 5,0mm x 2,5mm single roller chain > Pitch 6,0mm x 2,8mm single roller chain > Pitch 8,0mm x 3,0mm > Pitch 3/8" x 7/32" > Pitch 1/2" x 5/16" > Pitch 5/8" x 3/8" > Pitch 3/4" x 7/16" > Pitch 1" x 17,02mm > Pitch 1 1/4" x 3/4" > Pitch 1 1/2" x 1" > Pitch 1 3/4" x 1 1/4" > Pitch 2" x 1 1/4" > Sprockets without hub > Pitch 5,0mm x 2,5mm single roller chain > Pitch 6,0mm x 2,8mm single roller chain > Pitch 8,0mm x 3,0mm > Pitch 3/8" x 7/32" > Pitch 1/2" x 5/16" > Pitch 5/8" x 3/8" > Pitch 3/4" x 7/16" > Pitch 1" x 17,02mm > Pitch 1 1/4" x 3/4" > Pitch 1 1/2" x 1" > Pitch 1 3/4" x 1 1/4" > Pitch 2" x 1 1/4" > Sprockets from gray cast iron > Pitch 3/8" x 7/32" > Pitch 1/2" x 5/16" > Pitch 5/8" x 3/8" > Pitch 3/4" x 7/16" > Pitch 1" x 17,02mm > Pitch 1 1/4" x 3/4" > Pitch 1 1/2" x 1" > Sprockets with spring collet > Pitch 3/8" x 7/32" > Pitch 1/2" x 5/16" > Pitch 5/8" x 3/8" > Pitch 3/4" x 7/16" > Pitch 1" x 17,02mm > Pitch 1 1/4" x 3/4" > Sprockets with ball bearings > Flat-belt pulleys > Flat-belt pulleys, metric, pitch T > Flat-belt pulleys, metric, pitch AT > Flat-belt pulleys, pitch HTD > Flat-belt pulleys with spring collet, pitch HTD > Flat-belt pulleys, inch, pitch XL > Flat-belt pulleys, inch, pitch L > Flat-belt pulleys, inch, pitch H > Flat-belt pulleys, inch, pitch XH > Flat-belt pulleys, inch, pitch XXH > flat-belt pulleys with spring collet, inch, pitch L > flat-belt pulleys with spring collet, inch, pitch H > Spline shaft pitch MXL > Spline shaft pitch XL > Spline shaft pitch L > Spline shaft pitch T > Flanged wheel > Pitch HTD > Clamping plates > Pitch HTD |