tracepartsonline.net > List of 3D Parts Catalogs






Contenuti del catalogo delle parti su tracepartsonline.net

TAT - Chains, Sprocket Wheels, Drive Pulleys



 - Double roller chain

Double roller chain
TAT - Double roller chain
List of part numbers



 - Single roller chain

Single roller chain
TAT - Single roller chain
List of part numbers



 - Triple roller chain

Triple roller chain
TAT - Triple roller chain
List of part numbers







<<Ritorna all'elenco dei cataloghi di componenti


> TaT Technom Antriebstechnik
> Sprockets
> Sprockets from steel with hub
> Pitch 5,0mm x 2,5mm single roller chain
> Pitch 6,0mm x 2,8mm single roller chain
> Pitch 8,0mm x 3,0mm
> Pitch 3/8" x 7/32"
> Pitch 1/2" x 5/16"
> Pitch 5/8" x 3/8"
> Pitch 3/4" x 7/16"
> Pitch 1" x 17,02mm
> Pitch 1 1/4" x 3/4"
> Pitch 1 1/2" x 1"
> Pitch 1 3/4" x 1 1/4"
> Pitch 2" x 1 1/4"
> Sprockets without hub
> Pitch 5,0mm x 2,5mm single roller chain
> Pitch 6,0mm x 2,8mm single roller chain
> Pitch 8,0mm x 3,0mm
> Pitch 3/8" x 7/32"
> Pitch 1/2" x 5/16"
> Pitch 5/8" x 3/8"
> Pitch 3/4" x 7/16"
> Pitch 1" x 17,02mm
> Pitch 1 1/4" x 3/4"
> Pitch 1 1/2" x 1"
> Pitch 1 3/4" x 1 1/4"
> Pitch 2" x 1 1/4"
> Sprockets from gray cast iron
> Pitch 3/8" x 7/32"
> Pitch 1/2" x 5/16"
> Pitch 5/8" x 3/8"
> Pitch 3/4" x 7/16"
> Pitch 1" x 17,02mm
> Pitch 1 1/4" x 3/4"
> Pitch 1 1/2" x 1"
> Sprockets with spring collet
> Pitch 3/8" x 7/32"
> Pitch 1/2" x 5/16"
> Pitch 5/8" x 3/8"
> Pitch 3/4" x 7/16"
> Pitch 1" x 17,02mm
> Pitch 1 1/4" x 3/4"
> Sprockets with ball bearings
> Flat-belt pulleys
> Flat-belt pulleys, metric, pitch T
> Flat-belt pulleys, metric, pitch AT
> Flat-belt pulleys, pitch HTD
> Flat-belt pulleys with spring collet, pitch HTD
> Flat-belt pulleys, inch, pitch XL
> Flat-belt pulleys, inch, pitch L
> Flat-belt pulleys, inch, pitch H
> Flat-belt pulleys, inch, pitch XH
> Flat-belt pulleys, inch, pitch XXH
> flat-belt pulleys with spring collet, inch, pitch L
> flat-belt pulleys with spring collet, inch, pitch H
> Spline shaft pitch MXL
> Spline shaft pitch XL
> Spline shaft pitch L
> Spline shaft pitch T
> Flanged wheel
> Pitch HTD
> Clamping plates
> Pitch HTD