![]() Contenido del catálogo de piezas en tracepartsonline.net SOCAFLUID - Solutions pneumatiques d’automatisation![]() 0.01um polycarbonate tank fine filter with semi-au SOCAFLUID - 0.01um polycarbonate tank fine filter with semi-au List of part numbers ![]() 0.3µm polycarbonate tank pre-filter with semi-auto SOCAFLUID - 0.3µm polycarbonate tank pre-filter with semi-auto List of part numbers ![]() 3/2 isolation ball valve - 238/212 series SOCAFLUID - 3/2 isolation ball valve - 238/212 series List of part numbers ![]() 3-way splitter - 238/212 series SOCAFLUID - 3-way splitter - 238/212 series List of part numbers ![]() 5µm polycarbonate tank filter with semi-auto blowd SOCAFLUID - 5µm polycarbonate tank filter with semi-auto blowd List of part numbers ![]() Adjustable progressive pressurisation - 238/212 se SOCAFLUID - Adjustable progressive pressurisation - 238/212 se List of part numbers ![]() Check valve - 238/212 series SOCAFLUID - Check valve - 238/212 series List of part numbers ![]() Filter+regulator+lub. 0.5-8 bar polycarbonate tank SOCAFLUID - Filter+regulator+lub. 0.5-8 bar polycarbonate tank List of part numbers ![]() Filter+regulator+lub. 0.5-8 bar polycarbonate tank SOCAFLUID - Filter+regulator+lub. 0.5-8 bar polycarbonate tank List of part numbers ![]() Lubricator with polycarbonate tank - 238/212 serie SOCAFLUID - Lubricator with polycarbonate tank - 238/212 serie List of part numbers ![]() Polycarbonate tank activated carbon filter - 238/2 SOCAFLUID - Polycarbonate tank activated carbon filter - 238/2 List of part numbers ![]() Precision regulator, 0.1/1 bar, without Mano, batt SOCAFLUID - Precision regulator, 0.1/1 bar, without Mano, batt List of part numbers ![]() Precision regulator, 0.2/4 bar accuracy + Mano - 2 SOCAFLUID - Precision regulator, 0.2/4 bar accuracy + Mano - 2 List of part numbers ![]() Pressure regulator, 0.5-8 bar + Mano - 238/212 ser SOCAFLUID - Pressure regulator, 0.5-8 bar + Mano - 238/212 ser List of part numbers ![]() Pressure regulator, 0.5-8 bar, battery mounting + SOCAFLUID - Pressure regulator, 0.5-8 bar, battery mounting + List of part numbers ![]() Solenoid valve 3/2NF coil 24 Vdc + connector - 238 SOCAFLUID - Solenoid valve 3/2NF coil 24 Vdc + connector - 238 List of part numbers <<Volver a la lista de catálogos de piezas > SOCAFLUID > Sopra pneumatic cylinders > N11 series, with profiled barrel and groove Ø32 to Ø125 mm, ISO 15552 VDMA > Cylinders > Accessories > K200 series, with profiled barrel and wings Ø32 to Ø125 mm, ISO 6431 VDMA > Cylinders > Accessories > N11 series, Ø160 to Ø200 mm, ISO 15552 VDMA > Cylinders > Accessories > M series Ø8 to Ø25 mm micro-cylinders, ISO 6432 > Cylinders > Accessories > N series cylindrical cylinders, Ø32 to Ø63 mm > Cylinders > Accessories > ZS, ZK series rodless cylinders, Ø25 to Ø63 mm > Cylinders > Accessories > VP and VM series standard compact cylinders, Ø12 to Ø100 mm > Cylinders > Accessories VP > Accessories VM > RP, RM series special compact cylinders, Ø16 to Ø63 mm > Cylinders > Accessories RP > Accessories RM > RS series heavy duty compact cylinders, Ø32 to Ø63 mm > Cylinders > Accessories > T series short stroke cylinders, Ø12 to Ø100 mm > Cylinders > Accessories > T series short stroke cylinders, Ø125 to Ø200 mm > Cylinders > Accessories > Guided compact cylinders > Guiding units > RT series telescopic cylinders, Ø32 to Ø63mm > Cylinders > Accessories > R series rotating cylinders, Ø32 to Ø125 mm > Cylinders > Accessories > ID series, Ø32 to 320 mm, ISO 15552 VDMA > Cylinders > Accessories > DB and DBS Series - Bellows cylinders > DB Series > DBS Series > Futura series air service equipment > Futura 1 > Accessories Futura 1 > Futura 2 > Accessories Futura 2 |