![]() Contents of the parts catalog on tracepartsonline.net LEGRAND - Global specialist in electrical and digital building infrastructures![]() Circuit breakers and add-on DX - L - 50 kA - Curves B et C de 10 à 63 A - Circuit breakers - 4-pole 400 VAC - Curve B LEGRAND - Circuit breakers and add-on DX - L - 50 kA - Curves B et C de 10 à 63 A - Circuit breakers - 4-pole 400 VAC - Curve B List of part numbers ![]() Circuit breakers and add-on DX - L - 50 kA - Curves B et C de 10 à 63 A - Circuit breakers - 4-pole 400 VAC - Curve C LEGRAND - Circuit breakers and add-on DX - L - 50 kA - Curves B et C de 10 à 63 A - Circuit breakers - 4-pole 400 VAC - Curve C List of part numbers <<Back to the list of Parts Catalogs > LEGRAND > Lexic din-rail devices > Switches > Modular isolating switches Lexic > Circuit breakers > MPCBs > Auxiliaries > MCBs 1P+N DNX 4 500 A > MCBs DX 6000 A / 10 kA > 1P + N - B curve > 2P > 3 phases - B curve > 4P - B curve > 1P + N - C curve > 1P + N - C curve > 2P - C curve > 3 phases - C curve > 4P - C curve > 2P - D curve > 3 phases - D curve > 4P - D curve > MCBs DX-H 10 000 A / 25 kA > 1P + N - B curve > 2P - B curve > 3 phases - B curve > 4P - B curve > 1P + N - C curve > 2P - C curve > 3 phases - C curve > 4P - C curve > 4P - D curve > MCBs DX-L 25 000 A / 50 kA > 1P + N > Bipolaries > 3 phases > 4P > MCBs DX-MA magnétic > Disjoncteurs DNX³ 4500 A / 4,5 kA > Uni + Neutre - Courbe C > Uni + Neutre - Courbe D > Disjoncteurs DX³ 4500 A / 6 kA > Uni + neutre - Courbe C > Tripolaires - Courbe C > Tétrapolaires - Courbe C > Disjoncteurs DX³ 6000 A / 10 kA > Unipolaire - Courbe B > Uni + Neutre - Courbe B > Bipolaires - Courbe B > Tripolaires - Courbe B > Tetrapolaires - Courbe B > Unipolaire - Courbe C > Uni + Neutre - Courbe C > Bipolaires - Courbe C > Tripolaires - Courbe C > Tetrapolaires - Courbe C > Unipolaire - Courbe D > Bipolaires - Courbe D > Tripolaires - Courbe D > Tetrapolaires - Courbe D > MCBs DX³ 10 000 A / 16 kA > Unipolaire - Courbe B > Bipolaires - Courbe B > Tripolaires - Courbe B > Tetrapolaires - Courbe B > Unipolaire - Courbe C > Uni + Neutre - Courbe C > Bipolaires - Courbe C > Tripolaires - Courbe C > Tetrapolaires - Courbe C > Bipolaires - Courbe D > Tripolaires - Courbe D > Tetrapolaires - Courbe D > MCBs DX³ - 25 kA > 2 phases - B curve > 3 phases - B curve > 4P - B curve > 1 phase - C curve > 2 phases - C curve > 3 phases - C curve > 4P - C curve > 2 phases - D curve > 3 phases - D curve > 4P - D curve > MCBs DX³ - 36 kA > 2 phases - C curve > 3 phases - C curve > 4P - C curve > MCBs DX³ - 50 kA > 2 phases - B curve > 4P - B curve > 2 phases - C curve > 3 phases - C curve > 4P - C curve > 2 phases - D curve > 3 phases - D curve > 4P - D curve > MCBs DX³ 10 000 A / 50 kA > Accessories > Motor operators > Earth leakage modules for DX et DX-H > 2P Ac type > 3 phases AC type > 4P AC type > 2P A type > 3 phases A type > 4P A type > 2P Hpi type > 3 phases Hpi type > 4P Hpi type > Earth leakage modules for DX-L > Earth leakage modules for DX³ > 2P Ac type > 3 phases AC type > 4P AC type > 2P Hpi type > 3 phases Hpi type > 4P Hpi type > Control devices > Domestic contactor > Power contactor > 24 V coil > 230 V coil > Auxiliaires pour contacteurs > Modular isolating switches Lexic > Push buttons > Time delay switches > Sokets > Domestic sockets > Signaling devices > Pilot lights > RCBOs > Auxilaries et accessories > MCBs DX 6 000 A / 10 kA > 1P + N 10 mA > 2P 10 mA > 1P + N 30 mA > 2P 30 mA > 4P 30 mA > 1P + N 300 mA > 2P 300 mA > 4P 300 mA > Disjoncteurs diff. DX³ 4500 A / 6 kA > Disjoncteurs diff. monoblocs DX³ 6 000 A / 10 kA > Uni + neutre > Bipolaires > Tétrapolaires > RDBOs > Lexic AC direct busbar terminlas > Lexic AC type standard terminals > Lexic Hpi direct busbar terminlas > Lexic A type direct busbar terminlas > Lexic A type standard terminals > Lexic HPI 30 mA > Accessories > Accessories > Metering and counters > Metering devices > Transformers > Cam switches > Voltmeters > Ammeters > Central measuring unit > Compteurs d'énergie > Hour counters > Supplies, transformers > Circuit breakers > For CNOMO transformers > Installation transformers > Autotransformers > 3 phases protected > 3 phases > Single phase protected > Isolating > Single phase > 3 phases > For isolating circuit > Single phase > 3 phases > Security > Single phase > 3 phases > Equipment transformers > Transformers CNOMO avec 1 screen (version ll) > Transformers TFCE with protection > Transformers CNOMO avec 2 screens (version l) > Equipment transformers single phase > Control transformers > Safety transformers > Control and signaling transformers single phase > transformers 24 V > Control and signaling transformers > Supplies > Filtered stabilized with batteries 230V > Filtered rectified single phase 230-400 V > Standard > modular LEXIC > Filtered stabilized > Single and three phases > single phase 230-400 V > Filtered stabilized CNOMO 230-400/ 24V > non filtered rectified single phase 230-400 V > non filtered rectified 3 phases 400 V > Protection and switching > MCCBs > MCCBs > Plates > MCCBs DPX > DPX 125 > DPX 160 > DPX 250 > DPX 250 ER > DPX-H 250 > DPX 630 > DPX-H 630 > DPX 1250 > DPX-H 1250 > DPX 1600 > DPX-H 1600 > MCCBs DPX³ > DPX³ 160 > DPX³ 250 > Earth leakage modules for DPX > Residual current relay and coils > Motor operators > Test device pour électronic circuit-breakers > Control devices for DPX AB > Rotary handles/padlocking/locks > Direct standard > Direct emergency > Front external handle standard > Front external handle emergency > Plug-in version, draw-out version equipment > Bases for front terminals > Bases for rear terminals > DPX-I : Plug-in version, draw-out, invertor > Bases for supply invertors > Power isolating fuses carriers > Isolating fuse carriers Lexic / SP and fuses > Fuse-carriers > Isolating power switches > Isolating switches 63 to 800 A > Din-rail or screw fixing 32A > Din-rail or screw fixing 63 à 160 A > Screw fixing 160 à 800 A > Vistop 160 à 800 A accessories on din-rail or surface monting > Vistop 160 à 800 A accessories > Switches with release DPX-I > Switches with release > Interrupteurs à déclenchement libre DPX³-I > Interrupteurs-sectionneurs à déclenchement libre > Isolating switches DPX-IS > Switches with/without release > Rotary handles > Switches with release DMX³-I > Switches > Industrial module > Flush mounting > MCCBs EDF > Yellow rate, DPX-AB > Circuit breakers > Yellow rate, DPX³-AB > Circuit breakers > Automatism box > Control devices > Air circuit breakers > Circuit breakers 50 kA > Circuit breakers 65 kA > Circuit breakers 100 kA > Transformation : fixed - draw-out > Control and signaling devices > Interlocking for power invertor > Control and signaling devices > Isolating rotary switches > Complete > Flush mounting for padlock > Surface mounting with external handle > Modular > Base elements > Add-on elements > Handles > Mini cam swsitches > Switches and two-way switches > Selective measurement switches > Cam switches > Screw fixing on door > Ø 22 fixing on door > Knobs > Illuminated head > For push button > For rotary knob > For emergency stop > Pilot lights > Non-illuminated head > For push button > For rotary knob > For emergency stop > For emergency stop with lock > Spécial applications > Complete device for illuminated heads > With lug > Spring terminals > Screw terminals > Complete device for non-illuminated heads > With lug > Spring terminals > Screw terminals > Supplied complete wiring devices > illuminated > Turning knobs > Twin-touch > Impulse > Pilot lights > Non-illuminated > Turning knobs > Mushroom head > Twin-touch > Impulse > Complementary blocks > Blocks for illuminated heads > Spring terminals > Screw terminals > Clips > Blocks for non-illuminated heads > Spring terminals > Screw terminals > Clips > Signaling pilot lights > One-piece pilot lights with LED > One-piece pilot lights for BA9S lamp > Blocks for illuminated heads > Spring terminals > Screw terminals > Clips > Complete device for illuminated heads > With lug > Spring terminals > Screw terminals > Heads > Cabling components > MCCBs > XL - Part distribution until 1600 A > Bases for DPX > Junction and accessories devices > Viking 3 with screw > Accessories > Junction blocks > Diode modules > Control modules > Electronic blocks > Blocks for protection conductor > Viking 3 with screw > UL 94 VO > Power blocks > Standard until 70² > Varying functions > Power for cable, busbar or lug > Isolating > For sensors and actuators > For neutral conductor (bleu) > For protection conductor > For specifics circuits > For circuits not broken (orange) > Accessories > Crossing > PNT > Viking 3 with spring de 1,5 à 16² > Standards blocks > Neutral blocks > Isolating > Accessories > Viking 3 with spring > Crossing > For protection conductor > Isolating > Function > Accessories > Cabinets and enclosures for equipment > Enclosures > VDI 19" enclosures > Wire cable tray > Common equipments for Altis enclosures > Plates > Chassis > Altis stainless IP 66 - IK 10 > Plates > Rails > Crosspieces > Supports > Air circulationkit > Marina polyester one piece IP 65 - IK 10 > Enclosures > Plates > Chassis > 19" et PC IP 55 - IK10 enclosures > Plates > Slides > Common equipments for Atlantic and Marina enclosures > Heating > Accessories > Heat regulation > Ventilation > Control desks Atlantic axis IP 55 > Operating units > Supports > Cabinets > Industrial boxes > Plastic boxes IP 66 - IK 08 > Plastic boxes IP 55 - IK 07 > Plastic boxes IP 55 - IK 08 > Accessories for plastic boxes > Atlantic metal industrial boxes > Atlantic stainless industrial boxes > Accessories for Atlantic industrial boxes > Cabinets Atlantic stainless IP 66 - IK 10 > Cabinets stainless plain door > Cabinets stainless door with window > Atlantic metal IP 55-IK 10 > Cabinets RAL 7035 plain door > Cabinets RAL 7035 door with window > Accessories > Cabinets Marina polyester IP 66 - IK 10 > Cabinets RAL 7035 - plain door > Cabinets RAL 7035 - door with window > Cabinets RAL 7035 - adhesive resistant > Common equipments for Atlantic and Marina enclosures > Perforated plates > Plain plates > Plates for DPX - Vistop mounting > Chassis with plastic plates > Sectioned uprights > Rail -cross-pieces > Internal doors - RAL 7035 > Junction boxes > Weatherproof IP 55 Plexo boxes > Rectangular boxes > Accessories for plastic boxes > Control desks > One piece desks > Desks > Low enclosures > Back > Consoles > Covers > Desks > Industrial sokets > Sokets > Hypra IP 44 > Prisinter > Sockets > Panel monting sockets 63 A > Appliance inlets > Hypra IP 66/67 > Appliance inlets > Panel monting sockets > Hypra IP 66/67-55 > Appliance inlets > Panel monting sockets > Units sockets > P17 IP 44 > Panel monting sockets > Surface mounting appliance inlets > P17 IP 66/67 > Surface mounting appliance inlets > Panel monting sockets > Direct transfert Martin lunel / Hypra > Sockets > Combined units > Hypra IP 44 > Sockets > Sockets > Hypra IP 66/67 > Sockets > Connections > Multipole connectors > Multipole connectors Hypra 10 à 32 A > Male + female kits > Female bases > Male bases > Plugs, mobile sockets and appliance inlet > Hypra IP 44 > Hypra > Sokets > Hypra IP 44 > Prisinter > P17 IP 66/67 > Surface mounting appliance inlets > Armoires industrielles > Equip. communs pour armoires Altis > Réalisation de chassis > Montants profilés > 19" et PC > Armoire 19" Altis > Chassis pivotants 19" > Montants 19" > Armoire PC et chassis > Equipement pour armoires 19 et PC > Tablettes > Altis inox IP56 et 55 - IK10 > Altis assemblables inox > Armoires > Panneaux latéraux > Altis monobloc inox > Socles > Altis métal IP55 - IK10 > Armoires Altis assemblables > Kit socles > Accessoires > Armoires RAL 7035 > Armoires RAL 7035 avec plaque pleine > Armoires RAL 7035 avec porte vitrée > Armoires RAL 7035 porte avant/arrière > Panneaux latéraux > Armoires Altis monoblocs > Armoires RAL 7035 > Armoires RAL 7035 avec plaque pleine > Toits > Equipements communs pour armoires Altis > Cloisons de séparation et d'isolement > Plaques > Plaques intermédiaires > Plaques Lina 12,5 > Plaques partielles Lina 12,5 > Plaques partielles Lina 25 > Plaques pleines > Réalisation de chassis > Rail Lina 25 pour chassis > Supports charges lourdes > Tablettes écritoires |