![]() Contents of the parts catalog on tracepartsonline.net FINDER - Production of relays and timers![]() 40.11 - Miniature PCB/Plug-in relays, 1 Pole 10 A or 16 A (Flat pack) FINDER - 40.11 - Miniature PCB/Plug-in relays, 1 Pole 10 A or 16 A (Flat pack) List of part numbers ![]() 40.31 - Miniature PCB/Plug-in relays, 1 Pole 10 A (3.5 mm pin pitch) FINDER - 40.31 - Miniature PCB/Plug-in relays, 1 Pole 10 A (3.5 mm pin pitch) List of part numbers ![]() 40.31 Bistable versions - Miniature PCB/Plug-in relays, 1 Pole 10 A (3.5 mm pin pitch) FINDER - 40.31 Bistable versions - Miniature PCB/Plug-in relays, 1 Pole 10 A (3.5 mm pin pitch) List of part numbers ![]() 40.41 - Miniature PCB/Plug-in relays, 1 Pole 10 A (Vertical) FINDER - 40.41 - Miniature PCB/Plug-in relays, 1 Pole 10 A (Vertical) List of part numbers ![]() 40.51 Bistable versions - Miniature PCB/Plug-in relays, 1 Pole 10 A (5 mm pin pitch) FINDER - 40.51 Bistable versions - Miniature PCB/Plug-in relays, 1 Pole 10 A (5 mm pin pitch) List of part numbers ![]() 40.51 - Miniature PCB/Plug-in relays, 1 Pole 10 A (5 mm pin pitch) FINDER - 40.51 - Miniature PCB/Plug-in relays, 1 Pole 10 A (5 mm pin pitch) List of part numbers ![]() 40.52 - Miniature PCB/Plug-in relays, 2 Pole 8 A (5 mm pin pitch) FINDER - 40.52 - Miniature PCB/Plug-in relays, 2 Pole 8 A (5 mm pin pitch) List of part numbers ![]() 40.52 Bistable versions - Miniature PCB/Plug-in relays, 2 Pole 8 A (5 mm pin pitch) FINDER - 40.52 Bistable versions - Miniature PCB/Plug-in relays, 2 Pole 8 A (5 mm pin pitch) List of part numbers ![]() 40.61 Bistable versions - Miniature PCB/Plug-in relays, 1 Pole 16 A (5 mm pin pitch) FINDER - 40.61 Bistable versions - Miniature PCB/Plug-in relays, 1 Pole 16 A (5 mm pin pitch) List of part numbers ![]() 40.61 - Miniature PCB/Plug-in relays, 1 Pole 16 A (5 mm pin pitch) FINDER - 40.61 - Miniature PCB/Plug-in relays, 1 Pole 16 A (5 mm pin pitch) List of part numbers <<Back to the list of Parts Catalogs > FINDER > Relais pour circuits imprimés > Série 34 > Série 40 > Série 56 > Série 41 > Série 66 > Interface modulaire à Relais > Série 38 > Série 4C > Série 48 > Série 58 > Relais industriels > Série 55 > Série 62 > Relais Temporisés et de contrôle > Série 19 > Série 71 > Série 7E > Série 7P > Série 72 > Série 80 > Série 85 > Série 87 > Série 88 |