![]() Az alkatrész-katalógus tartalma a tracepartsonline.net weboldalon. EICHENBERGER GEWINDE - Eichenberger Gewinde entwickelt, produziert und vertreibt innovative Produkte der Antriebstechnik![]() High-helix lead screw Speedy, Speedy with standard thread EICHENBERGER GEWINDE - High-helix lead screw Speedy, Speedy with standard thread List of part numbers <<Vissza az alkatrész-katalógus listájához > EICHENBERGER GEWINDE > Carry ball screws > Cylindrical single nut with single-thread ball return > Cylindrical single nut with tube type ball return > Nut with mounting thread and single-thread ball return > Nut with mounting thread and tube type ball return > Flange type B with single-thread ball return > Flange type B nut with tube type ball return > Carry Speed-line high-helix ball screws > Cylindrical nut with end cap ball return > Flange nut with end cap ball return > Speedy high-helix lead screws > Speedy standard thread > Speedy fine-pitch thread > Speedy inch thread > Rondo round thread lead screws > Rondo with standard round thread |