tracepartsonline.net > List of 3D Parts Catalogs






Conteúdo do catálogo de peças em tracepartsonline.net

CONTRINEX - Proximity Switches and Accessories



  • High-pressure resistant series P

  •  - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 138 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 138 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 138 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 43 - cable

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 43 - cable
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 43 - cable
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 47 - cable

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 47 - cable
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 47 - cable
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 56 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 56 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 56 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 56 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 56 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 56 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 69 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 69 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 69 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 78 - cable

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 78 - cable
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 78 - cable
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 78 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 78 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 78 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 93 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 93 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 93 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 93 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 93 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P12, Operating Distance 1.5 Embeddable, Housing Length 93 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P18, Operating Distance 1.5 Embeddable, Housing Length 55.5 - connector S12

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P18, Operating Distance 1.5 Embeddable, Housing Length 55.5 - connector S12
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P18, Operating Distance 1.5 Embeddable, Housing Length 55.5 - connector S12
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P20, Operating Distance 3 Embeddable, Housing Length 56.5 - cable

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P20, Operating Distance 3 Embeddable, Housing Length 56.5 - cable
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P20, Operating Distance 3 Embeddable, Housing Length 56.5 - cable
    List of part numbers



     - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P20, Operating Distance 3 Embeddable, Housing Length 65 - cable

    Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P20, Operating Distance 3 Embeddable, Housing Length 65 - cable
    CONTRINEX - Inductive Proximity Switches - Devices for Special applications - High-pressure resistant series P, Size P20, Operating Distance 3 Embeddable, Housing Length 65 - cable
    List of part numbers







    <<Voltar à lista dos catálogos das peças


    > CONTRINEX
    > Inductive proximity switches
    > Size diameter 3
    > Operating distance 0.6 embeddable
    > Increased distance 1.0 embeddable
    > Size M4
    > Operating distance 0.6 embeddable
    > Increased distance 1.0 embeddable
    > Size diameter 4
    > Operating distance 0.8 embeddable
    > Increased distance 1.5 embeddable
    > Increased distance 2.5 embeddable
    > Size M5
    > Operating distance 0.8 embeddable
    > Increased distance 1.5 embeddable
    > Long Distance 2.5 Embeddable
    > Size C5
    > Operating distance 0.8 embeddable
    > Increased distance 1.5 embeddable
    > Size diameter 6.5
    > Operating distance 1.5 embeddable
    > Increased distance 2 embeddable
    > Long distance 3 quasi-embeddable
    > Long distance 4 non-embeddable
    > Size diameter 8
    > Operating distance 1.5 embeddable
    > Increased distance 2 embeddable
    > Size M8
    > Operating distance 1.5 embeddable
    > Increased distance 2 embeddable
    > Operating distance 2.5 non-embeddable
    > Long distance 3 quasi-embeddable
    > Long Distance 3 - All-metal, Embeddable
    > Long Distance 4 Quasi-embeddable
    > Increased distance 4 Non-embeddable
    > Long distance 6 non-embeddable
    > Long Distance 6 - All-metal, Non-embeddable
    > Size C8
    > Operating distance 1.5 embeddable
    > Increased distance 2 embeddable
    > Long distance 3 quasi-embeddable
    > Size M12
    > Operating distance 2 embeddable
    > Operating distance 4 non-embeddable
    > Increased distance 4 embeddable
    > Long distance 6 quasi-embeddable
    > Long distance 6 - all-metal, embeddable
    > Operating Distance 8 Quasi-embeddable
    > Long distance 10 non-embeddable
    > Long distance 10 - all-metal, non-embeddable
    > Size M18
    > Operating distance 5 embeddable
    > Operating distance 8 non-embeddable
    > Increased distance 8 quasi-embeddable
    > Long distance 10 - all-metal, embeddable
    > Long distance 12 quasi-embeddable
    > Long distance 20 non-embeddable
    > Long distance 20 - all-metal, non-embeddable
    > Size M30
    > Operating distance 10 embeddable
    > Operating distance 15 non-embeddable
    > Long distance 20 - all-metal, embeddable
    > Long distance 22 quasi-embeddable
    > Long distance 40 non-embeddable
    > Long distance 40 - all-metal, non-embeddable
    > Size C44
    > Operating distance 15 embeddable
    > Operating distance 20 embeddable
    > Operating distance 35 embeddable
    > Size C40
    > Operating distance 15 embeddable
    > Operating distance 40 non-embeddable
    > Size C60
    > Operating distance 50 non-embeddable
    > Size C80
    > Operating distance 65 non-embeddable
    > Devices for special applications
    > Sealed series E
    > High-pressure resistant series P
    > Size P12
    > Operating Distance 1.5 Embeddable
    > Size P18
    > Operating Distance 1.5 Embeddable
    > Size P20
    > Devices with analog output
    > Size C8
    > Sensing Range 0...4 - Quasi-embeddable
    > Size M8
    > Sensing Range 0...4 - Quasi-embeddable
    > Size M12
    > Sensing range 0...6 quasi-embeddable
    > Size M18
    > Sensing range 0...10 quasi-embeddable
    > Size M30
    > Sensing range 0...20 quasi-embeddable
    > Sensing range 0...40 quasi-embeddable
    > High-temperature Series
    > Size M8
    > Operating Distance 2 Embeddable
    > Size M12
    > Operating Distance 3 Embeddable
    > Operating Distance 4 - Non-embeddable
    > Size M18
    > Operating Distance 5 Embeddable
    > Operating Distance 8 - Non-embeddable
    > Size M30
    > Operating Distance 10 Embeddable
    > Operating Distance 15 - Non-embeddable
    > Size M50
    > Operating Distance 20 - Quasi-embeddable
    > Operating Distance 25 - Non-embeddable
    > Food & Sea-water series
    > Size M12
    > Operating Distance 6 Embeddable
    > Operating Distance 10 - Non-embeddable
    > Size M18
    > Operating Distance 10 Embeddable
    > Operating Distance 20 - Non-embeddable
    > Size M30
    > Operating Distance 20 Embeddable
    > Operating Distance 40 - Non-embeddable
    > Photoelectric proximity switches
    > Size diameter 4
    > Diffuse sensor - energetic - operating distance 50 mm
    > Through-beam sensor - operating distance 250 mm
    > Diffuse sensor - energetic, with cylindrical light beam - operating distance 10 mm
    > Diffuse sensor - energetic, with cylindrical light beam - operating distance 20 mm
    > Size M5
    > Diffuse sensor - energetic - operating distance 50 mm
    > Through-beam sensor - operating distance 250 mm
    > Diffuse sensor - energetic, with cylindrical light beam - operating distance 10 mm
    > Diffuse sensor - energetic, with cylindrical light beam - operating distance 20 mm
    > Size M12
    > Diffuse sensor - energetic - operating distance 300 mm
    > Reflex sensor - operating distance 1500 mm
    > Through-beam sensor - operating distance 10000 mm
    > Laser Through-beam sensor - operating distance 50000 mm
    > Size M18
    > Diffuse sensor with background suppression - operating distance 10...120 mm
    > Reflex sensor - operating distance 2000 mm
    > Diffuse sensor - energetic - operating distance 600 mm
    > Through-beam sensor - operating distance 20000 mm
    > Laser Through-beam sensor - operating distance 50000 mm
    > Laser Diffuse Sensor - operating distance 250 mm
    > Laser Diffuse Sensor - operating distance 600 mm
    > M18 W - 90°
    > Diffuse sensor - energetic - operating distance 600 mm
    > Diffuse sensor with background suppression - operating distance 10...120 mm
    > Reflex sensor - operating distance 2000 mm
    > Through-beam sensor - operating distance 20000 mm
    > Size 5x7
    > Diffuse sensor - energetic, with cylindrical light beam - operating distance 20 mm
    > Diffuse sensor - energetic, with cylindrical light beam - operating distance 50 mm
    > Size 30x30
    > High-performance
    > Diffuse sensor - energetic - operating distance 1200 mm
    > Diffuse sensor with background suppression - sensing range 15...150 mm
    > Reflex sensor - operating distance 4000 mm
    > Through-beam sensor - operating distance 12000 mm
    > Fiber optic amplifier - operating distance 120 mm
    > Standard
    > Diffuse sensor - energetic - operating distance 600 mm
    > Diffuse sensor with background suppression - operating distance 15...150 mm
    > Reflex sensor - operating distance 2000 mm
    > Through-beam sensor - operating distance 6000 mm
    > Fiber optic amplifier - operating distance 60 mm
    > Size 40x40
    > Diffuse sensor - energetic - operating distance 2000 mm
    > Reflex sensor - operating distance 6000 mm
    > Through-beam sensor - operating distance 15000 mm
    > Fiber optic amplifier - operating distance 150 mm
    > Size 50x50
    > Reflex sensor - operating distance 4000 mm
    > Diffuse sensor - energetic - operating distance 300 mm
    > Diffuse sensor - energetic - operating distance 800 mm
    > Through-beam sensor - operating distance 15000 mm
    > Through-beam sensor - operating distance 50000 mm
    > Size 31x60
    > Fiber-optic amplifier with potentiometer - operating distance 200 mm
    > Fiber-optic amplifier with potentiometer, high switching frequency - operating distance 140 mm
    > Blue-light fiber-optic amplifier with potentiometer - operating distance 100 mm
    > Fiber-optic amplifier with teach-in - operating distance 200 mm
    > Fiber-optic amplifier with teach-in, high switching frequency - operating distance 140 mm
    > Blue-light fiber-optic amplifier with teach-in - operating distance 100 mm
    > Size 65x83
    > Diffuse sensor - energetic - operating distance 2000 mm
    > Diffuse sensor with background suppression - operating distance 50...1000 mm
    > Reflex sensor - operating distance 6000 mm
    > Through-beam sensor - operating distance 50000 mm
    > Plastic optical fibers
    > Diffuse sensors
    > Through-beam sensors
    > Accessories
    > Glass optical fibers
    > Axial diffuse sensors
    > Radial diffuse sensors
    > Axial through-beam sensors
    > Radial through-beam sensors
    > for devices size 30x30
    > Accessories
    > Accessories
    > Universal mounting brackets
    > DIN-rail mounting bracket
    > Reflectors
    > Accessories
    > Connection cables S8 (A-F)
    > Connection cables S12 (G-P)
    > Ultrasonic Devices
    > Size M18C
    > Diffuse sensor with background suppression, sensing range 30..200 mm
    > Reflex sensor, sensing range 0...200 mm
    > Diffuse sensor with background suppression, sensing range 100..700 mm
    > Reflex sensor, sensing range 0...700 mm
    > Size M18W
    > Diffuse sensor with background suppression, sensing range 30..200 mm
    > Reflex sensor, sensing range 0...200 mm
    > Diffuse sensor with background suppression, sensing range 100..700 mm
    > Reflex sensor, sensing range 0...700 mm
    > Size M18
    > Diffuse and Reflex sensor with potentiometer, sensing range 150..1000 mm
    > Diffuse and Reflex sensor, sensing range 50..300 mm
    > Size M30
    > Diffuse and Reflex sensor, sensing range 60..300 mm
    > Diffuse and Reflex sensor,sensing range 200..1300 mm
    > Diffuse and Reflex sensor, sensing range 400..3000 mm
    > Diffuse and Reflex sensor, sensing range 600..6000 mm
    > Size M30
    > Diffuse and Reflex sensor - with analog output, sensing range 60..300 mm
    > Diffuse and Reflex sensor - with analog output, sensing range 200..1300 mm
    > Diffuse and Reflex sensor - with analog output, sensing range 400..3000 mm
    > Diffuse and Reflex sensor - with analog output, sensing range 600..6000 mm
    > Size 40x40
    > Through beam sensor, sensing range 50..1500 mm