![]() Conteúdo do catálogo de peças em tracepartsonline.net CONTRINEX - Proximity Switches and Accessories![]() Inductive Proximity Switches - Devices for Special applications - Devices with Analog Output, Size C8, Sensing Range 0...4 - Quasi-embeddable, Housing Length 50 - cable CONTRINEX - Inductive Proximity Switches - Devices for Special applications - Devices with Analog Output, Size C8, Sensing Range 0...4 - Quasi-embeddable, Housing Length 50 - cable List of part numbers ![]() Inductive Proximity Switches - Devices for Special applications - Devices with Analog Output, Size C8, Sensing Range 0...4 - Quasi-embeddable, Housing Length 59 - connector S8 CONTRINEX - Inductive Proximity Switches - Devices for Special applications - Devices with Analog Output, Size C8, Sensing Range 0...4 - Quasi-embeddable, Housing Length 59 - connector S8 List of part numbers <<Voltar à lista dos catálogos das peças > CONTRINEX > Inductive proximity switches > Size diameter 3 > Operating distance 0.6 embeddable > Increased distance 1.0 embeddable > Size M4 > Operating distance 0.6 embeddable > Increased distance 1.0 embeddable > Size diameter 4 > Operating distance 0.8 embeddable > Increased distance 1.5 embeddable > Increased distance 2.5 embeddable > Size M5 > Operating distance 0.8 embeddable > Increased distance 1.5 embeddable > Long Distance 2.5 Embeddable > Size C5 > Operating distance 0.8 embeddable > Increased distance 1.5 embeddable > Size diameter 6.5 > Operating distance 1.5 embeddable > Increased distance 2 embeddable > Long distance 3 quasi-embeddable > Long distance 4 non-embeddable > Size diameter 8 > Operating distance 1.5 embeddable > Increased distance 2 embeddable > Size M8 > Operating distance 1.5 embeddable > Increased distance 2 embeddable > Operating distance 2.5 non-embeddable > Long distance 3 quasi-embeddable > Long Distance 3 - All-metal, Embeddable > Long Distance 4 Quasi-embeddable > Increased distance 4 Non-embeddable > Long distance 6 non-embeddable > Long Distance 6 - All-metal, Non-embeddable > Size C8 > Operating distance 1.5 embeddable > Increased distance 2 embeddable > Long distance 3 quasi-embeddable > Size M12 > Operating distance 2 embeddable > Operating distance 4 non-embeddable > Increased distance 4 embeddable > Long distance 6 quasi-embeddable > Long distance 6 - all-metal, embeddable > Operating Distance 8 Quasi-embeddable > Long distance 10 non-embeddable > Long distance 10 - all-metal, non-embeddable > Size M18 > Operating distance 5 embeddable > Operating distance 8 non-embeddable > Increased distance 8 quasi-embeddable > Long distance 10 - all-metal, embeddable > Long distance 12 quasi-embeddable > Long distance 20 non-embeddable > Long distance 20 - all-metal, non-embeddable > Size M30 > Operating distance 10 embeddable > Operating distance 15 non-embeddable > Long distance 20 - all-metal, embeddable > Long distance 22 quasi-embeddable > Long distance 40 non-embeddable > Long distance 40 - all-metal, non-embeddable > Size C44 > Operating distance 15 embeddable > Operating distance 20 embeddable > Operating distance 35 embeddable > Size C40 > Operating distance 15 embeddable > Operating distance 40 non-embeddable > Size C60 > Operating distance 50 non-embeddable > Size C80 > Operating distance 65 non-embeddable > Devices for special applications > Sealed series E > High-pressure resistant series P > Size P12 > Operating Distance 1.5 Embeddable > Size P18 > Operating Distance 1.5 Embeddable > Size P20 > Devices with analog output > Size C8 > Sensing Range 0...4 - Quasi-embeddable > Size M8 > Sensing Range 0...4 - Quasi-embeddable > Size M12 > Sensing range 0...6 quasi-embeddable > Size M18 > Sensing range 0...10 quasi-embeddable > Size M30 > Sensing range 0...20 quasi-embeddable > Sensing range 0...40 quasi-embeddable > High-temperature Series > Size M8 > Operating Distance 2 Embeddable > Size M12 > Operating Distance 3 Embeddable > Operating Distance 4 - Non-embeddable > Size M18 > Operating Distance 5 Embeddable > Operating Distance 8 - Non-embeddable > Size M30 > Operating Distance 10 Embeddable > Operating Distance 15 - Non-embeddable > Size M50 > Operating Distance 20 - Quasi-embeddable > Operating Distance 25 - Non-embeddable > Food & Sea-water series > Size M12 > Operating Distance 6 Embeddable > Operating Distance 10 - Non-embeddable > Size M18 > Operating Distance 10 Embeddable > Operating Distance 20 - Non-embeddable > Size M30 > Operating Distance 20 Embeddable > Operating Distance 40 - Non-embeddable > Photoelectric proximity switches > Size diameter 4 > Diffuse sensor - energetic - operating distance 50 mm > Through-beam sensor - operating distance 250 mm > Diffuse sensor - energetic, with cylindrical light beam - operating distance 10 mm > Diffuse sensor - energetic, with cylindrical light beam - operating distance 20 mm > Size M5 > Diffuse sensor - energetic - operating distance 50 mm > Through-beam sensor - operating distance 250 mm > Diffuse sensor - energetic, with cylindrical light beam - operating distance 10 mm > Diffuse sensor - energetic, with cylindrical light beam - operating distance 20 mm > Size M12 > Diffuse sensor - energetic - operating distance 300 mm > Reflex sensor - operating distance 1500 mm > Through-beam sensor - operating distance 10000 mm > Laser Through-beam sensor - operating distance 50000 mm > Size M18 > Diffuse sensor with background suppression - operating distance 10...120 mm > Reflex sensor - operating distance 2000 mm > Diffuse sensor - energetic - operating distance 600 mm > Through-beam sensor - operating distance 20000 mm > Laser Through-beam sensor - operating distance 50000 mm > Laser Diffuse Sensor - operating distance 250 mm > Laser Diffuse Sensor - operating distance 600 mm > M18 W - 90° > Diffuse sensor - energetic - operating distance 600 mm > Diffuse sensor with background suppression - operating distance 10...120 mm > Reflex sensor - operating distance 2000 mm > Through-beam sensor - operating distance 20000 mm > Size 5x7 > Diffuse sensor - energetic, with cylindrical light beam - operating distance 20 mm > Diffuse sensor - energetic, with cylindrical light beam - operating distance 50 mm > Size 30x30 > High-performance > Diffuse sensor - energetic - operating distance 1200 mm > Diffuse sensor with background suppression - sensing range 15...150 mm > Reflex sensor - operating distance 4000 mm > Through-beam sensor - operating distance 12000 mm > Fiber optic amplifier - operating distance 120 mm > Standard > Diffuse sensor - energetic - operating distance 600 mm > Diffuse sensor with background suppression - operating distance 15...150 mm > Reflex sensor - operating distance 2000 mm > Through-beam sensor - operating distance 6000 mm > Fiber optic amplifier - operating distance 60 mm > Size 40x40 > Diffuse sensor - energetic - operating distance 2000 mm > Reflex sensor - operating distance 6000 mm > Through-beam sensor - operating distance 15000 mm > Fiber optic amplifier - operating distance 150 mm > Size 50x50 > Reflex sensor - operating distance 4000 mm > Diffuse sensor - energetic - operating distance 300 mm > Diffuse sensor - energetic - operating distance 800 mm > Through-beam sensor - operating distance 15000 mm > Through-beam sensor - operating distance 50000 mm > Size 31x60 > Fiber-optic amplifier with potentiometer - operating distance 200 mm > Fiber-optic amplifier with potentiometer, high switching frequency - operating distance 140 mm > Blue-light fiber-optic amplifier with potentiometer - operating distance 100 mm > Fiber-optic amplifier with teach-in - operating distance 200 mm > Fiber-optic amplifier with teach-in, high switching frequency - operating distance 140 mm > Blue-light fiber-optic amplifier with teach-in - operating distance 100 mm > Size 65x83 > Diffuse sensor - energetic - operating distance 2000 mm > Diffuse sensor with background suppression - operating distance 50...1000 mm > Reflex sensor - operating distance 6000 mm > Through-beam sensor - operating distance 50000 mm > Plastic optical fibers > Diffuse sensors > Through-beam sensors > Accessories > Glass optical fibers > Axial diffuse sensors > Radial diffuse sensors > Axial through-beam sensors > Radial through-beam sensors > for devices size 30x30 > Accessories > Accessories > Universal mounting brackets > DIN-rail mounting bracket > Reflectors > Accessories > Connection cables S8 (A-F) > Connection cables S12 (G-P) > Ultrasonic Devices > Size M18C > Diffuse sensor with background suppression, sensing range 30..200 mm > Reflex sensor, sensing range 0...200 mm > Diffuse sensor with background suppression, sensing range 100..700 mm > Reflex sensor, sensing range 0...700 mm > Size M18W > Diffuse sensor with background suppression, sensing range 30..200 mm > Reflex sensor, sensing range 0...200 mm > Diffuse sensor with background suppression, sensing range 100..700 mm > Reflex sensor, sensing range 0...700 mm > Size M18 > Diffuse and Reflex sensor with potentiometer, sensing range 150..1000 mm > Diffuse and Reflex sensor, sensing range 50..300 mm > Size M30 > Diffuse and Reflex sensor, sensing range 60..300 mm > Diffuse and Reflex sensor,sensing range 200..1300 mm > Diffuse and Reflex sensor, sensing range 400..3000 mm > Diffuse and Reflex sensor, sensing range 600..6000 mm > Size M30 > Diffuse and Reflex sensor - with analog output, sensing range 60..300 mm > Diffuse and Reflex sensor - with analog output, sensing range 200..1300 mm > Diffuse and Reflex sensor - with analog output, sensing range 400..3000 mm > Diffuse and Reflex sensor - with analog output, sensing range 600..6000 mm > Size 40x40 > Through beam sensor, sensing range 50..1500 mm |