![]() Contents of the parts catalog on tracepartsonline.net ASCO Numatics - Manufacturer of pneumatic equipment![]() 3/2 Solenoid valve U, brass body, 356 series, 1/8 ASCO Numatics - 3/2 Solenoid valve U, brass body, 356 series, 1/8 List of part numbers ![]() 3/2 Solenoid valve U, stainless steel body, 356 series, 1/8 ASCO Numatics - 3/2 Solenoid valve U, stainless steel body, 356 series, 1/8 List of part numbers ![]() Solenoid valves 3/2 U, series 126, brass body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, brass body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, brass body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, brass body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, brass body, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, brass body, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, brass body, flameproof enclosure Ex d, direct operated, with maintained manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, brass body, flameproof enclosure Ex d, direct operated, with maintained manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, brass body, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, brass body, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, manual reset type, brass body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, manual reset type, brass body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, manual reset type, brass body, flameproof enclosure Ex d, direct operated, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, manual reset type, brass body, flameproof enclosure Ex d, direct operated, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, manual reset type, stainless steel body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, manual reset type, stainless steel body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, manual reset type, stainless steel body, flameproof enclosure Ex d, direct operated, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, manual reset type, stainless steel body, flameproof enclosure Ex d, direct operated, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, stainless steel body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, stainless steel body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, stainless steel body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, stainless steel body, certified IEC 61508 Functional Safety data, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, stainless steel body, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, stainless steel body, flameproof enclosure Ex d, direct operated, with impulse manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, stainless steel body, flameproof enclosure Ex d, direct operated, with maintained manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, stainless steel body, flameproof enclosure Ex d, direct operated, with maintained manual operator, 1/2 NPT List of part numbers ![]() Solenoid valves 3/2 U, series 126, stainless steel body, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT ASCO Numatics - Solenoid valves 3/2 U, series 126, stainless steel body, flameproof enclosure Ex d, direct operated, without manual operator, 1/2 NPT List of part numbers <<Back to the list of Parts Catalogs > ASCO Numatics > Pneumatics > Pneumatic actuators > NEW - Short stroke cylinders Ø 8 to 100 mm - Series 441 > Cylinders > Accessories > Air cylinders ISOCLAIR Ø 8 to 25 mm - ISO/CETOP/AFNOR - Type C.AS - Series 435 > Cylinders > Accessories > Air cylinders ISOCLAIR Ø 32 to 63 mm - ISO/CETOP - Type CIS - Series 438 > Cylinders > Accessories > NEW - Compact cylinders Ø 20 to 100 mm - ISO 21287 - Series 449 > Cylinders > Accessories > Eurostandard cylinders Ø 32 to 100 mm with profiled barrel - ISO/AFNOR/DIN - Type PLS-DM - Series 452 > Cylinders > Accessories > NEW - Cylinders Ø 32 to 100 mm with profiled barrel, grooves on 3 sides – ISO 15552 - Series 453 > Cylinders > Accessories > Eurostandard cylinders Ø 32 to 125 mm with profiled barrel - VDMA/ISO - Type PES - Series 450 > Cylinders > Accessories > Eurostandard Omega cylinders Ø 32 to 80 mm - Type PES - Series 450 > Cylinders > Accessories > Eurostandard Omega cylinders Ø 32 to 80 mm - ISO/AFNOR/DIN - Type PES - Series 453 > Cylinders > Accessories > Eurostandard cylinders Ø 32 to 200 mm with tie rods - ISO/AFNOR/DIN - Type PES - Series 450 > Cylinders > Accessories > NEW - U & H guiding units with slide or ball bearings / Cylinders Ø 32 to 100 mm with profiled barrel - ISO 15552 - Series 453 > Cylinders > Accessories > NEW - Rod lock for air cylinders Ø 32 to 100 mm with profiled barrel - ISO 15552 - Series 453 > Cylinders > Accessories > Special versions of pneumatic cylinder type PES > NEW - Double acting pneumatic cylinder Ø 63 to 100 mm with profiled barrel and oversize piston rods - ISO 15552 - Series 453 > Cylinders > Accessories > Double acting pneumatic cylinder Ø 32 to 80 mm with epoxy barrel designed for inductive detectors > Cylinders > Accessories > Double acting cylinder Ø 32 to 200 mm for high temperature > Cylinders > Accessories > Double acting pneumatic cylinder Ø 32 to 200 mm with FPM seals for aggressive environments > Cylinders > Accessories > NEW - Double acting pneumatic cylinder Ø 32 to 100 mm with profiled barrel and piston rod protection boot - ISO 15552 - Series 453 > Cylinders > Accessories > Double acting pneumatic cylinder Ø 32 to 200 mm mounted back-to-back > Cylinders > Accessories > Double acting pneumatic cylinder Ø 32 to 200 mm mounted nose to nose > Cylinders > Accessories > Double force tandem pneumatic cylinder Ø 32 to 200 mm linked piston rods > Cylinders > Accessories > Double acting pneumatic cylinder Ø 32 to 200 mm with three positions, rods not connected > Cylinders > Accessories > Air cylinders Ø 25 to 200 mm - CNOMO/AFNOR - Type PCN - Series 437 > Cylinders > Accessories > Anti-corrosive cylinders ISOCLAIR Ø 12 to 25 mm - ISO/CETOP - Type CIX - Series 435 > Cylinders > Accessories > NEW - Anti-corrosive cylinders Ø 32 to 80 mm - ISO 6431 - Series 431 > Cylinders > Accessories > Rodless cylinders Ø 25 to 63 mm - Type STB - Series 446 > Cylinders > Accessories > Rodless cylinders Ø 16 to 80 mm - Type STBN/STB/STBB - Series 448 > Cylinders > Accessories > Guide cylinder - Series CGT > Cylinders > Actuators with plain or ball bearing guides Ø 6 to 100 mm - Type P2L/P2B - Series 447 > Cylinders > Accessories > Miniature T-slot detectors (ILS/MR) > Miniature C-slot detectors (MR) > Magneto-inductive detectors - Type BIM > Old products > Short-stroke air cylinders Ø 8 to 100 mm - Type K - Series 441 > Cylinders > Accessories > Compact cylinders Ø 20 to 100 mm - ISO 21287 - Type PEC - Series 449 > Cylinders > Accessories > Eurostandard cylinders Ø 32 to 100 mm with profiled barrel and grooves - ISO/AFNOR/DIN - Type PES - Series 453 > Cylinders > Accessories > U & H guiding units with slide or ball bearings/cylinders PES-PLS Ø 32 to 100 mm > Cylinders > Accessories > Rod lock for air cylinders PES Ø 32 to 100 mm > Cylinders > Accessories > Double acting pneumatic cylinder Ø 63 to 125 mm with oversize piston rods > Cylinders > Accessories > Double acting pneumatic cylinder Ø 32 to 200 mm with piston rod protection boot > Cylinders > Accessories > Anti-corrosive cylinders Ø 32 to 80 mm - ISO 6431 - Type CIX - Series 435 > Cylinders > Air operated poppet valves and spool valves > Solenoid valves, solenoid-air poppet valves and spool valves > Coils - connectors and accessories > 3/2 function > Manually or mechanically operated valves > PILOT VALVE mechanically operated, instant fittings for Ø 4 mm OD tube or G 1/8 > SPOOL VALVE mechanically operated G 1/4 > Air service equipment > MODULAIR 105 - 107 - 112 > MODULAIR 105 > MODULAIR 107 > MODULAIR 112 > MODULAIR 160 > MINI-REGULATOR G1/8 - G1/4 > DRIP LEG AUTODRAIN G1/2 > Pneumatic accessories > Fluid Control > 2/2 Electrical valves > Stainless steel body > 2/2 Electrical valves, AISI 316L st. steel body, 290 Series, 3/8 to 3/4, entry under the disc > 2/2 solenoid valves > 2/2 solenoid valves NC > Brass body > 238 series > 256 series > Stainless steel body > 256 series > 2/2 solenoid valves NO > Brass body > 238 series > 256 series > Stainless steel body > 256 series > Valves 2/2 pressure operated > Bronze body > Stainless steel body > Accessories > 3/2 solenoid valves > 3/2 solenoid valves NC > Brass body > 356 series > Stainless steel body > 356 series > Plastic body > 302 series > 3/2 solenoid valves NO > Brass body > 356 series > Stainless steel body > 356 series > 3/2 solenoid valves U > Brass body > 126 series > 356 series > Stainless steel body > 126 series > 356 series > Valves 3/2 pressure operated > Bronze body > Stainless steel body > Accessories > Solenoids - coils & accessories |