|
|||||||
| Version 2.5.9 of TraceParts DVD: latest release | |||||||
|
New enhancements in Trace Parts 2.5.9
This page contains information concerning the new features in TraceParts DVD version 2.5.9, compared to version 2.5.3.For more information about this new release, please read the "Helpdesk" of TraceParts DVD.
Installation
New features
» TraceParts DVD v2.5.9 can be installed without prior uninstallation on any version equal or higher than 2.5.0 » While installing TraceParts DVD v2.5.9 on a previous version, the setup program only upgrades what is necessary. Changes The "Massive deployment" installation type installs the necessary components for the license protection. For instance, in the case of a floating license, the installation program will automatically install and configure the client NLM.
Application
Changes » The problem which caused the list of preset BoM data to be always empty has been fixed. » The problem which did not allow TraceParts to use accentuated characters in the definition of paths has been fixed. » For the floating licenses protected by NLM: the NLM module has been updated so that the installation directory can be customized.
Notes related to the CAD software compatible with TraceParts DVD
The extensive list of CAD software and formats compatible with each release of TraceParts DVD
is available here.
AutoCAD
new: Support of AutoCAD 2009 change: The minimum version of AutoCAD that TraceParts v2.5.9 is compatible with is 2004. AutoCAD Mechanical new: Support of AutoCAD Mechanical 2009 change: The minimum version of AutoCAD Mechanical that TraceParts v2.5.9 is compatible with is 2004. Autodesk Inventor new: Support of Inventor 2009 32 and 64-bits change: The minimum version of Inventor that TraceParts v2.5.9 is compatible with is 5.3 CATIA V5 New features : » Possibility to select a layer inside CATIA in which parts are inserted from TraceParts » Support of CATIA V5 R18 in 32 and 64-bits » Support of R16, R17 and R18 64-bits editions change: The minimum versions of CATIA V5 that TraceParts v2.5.9 is compatible with are R13 (for 32-bits) are R16 (for 64-bits) KOMPAS 3D (new CAD software supported) new: Support of KOMPAS 3D v9. Mechanical Desktop new: Support of Mechanical Desktop 2009 change: The minimum version of AutoCAD Mechanical Desktop that TraceParts v2.5.9 is compatible with is 2004. Pro/ENGINEER new: Support of Pro/E Wildfire 4.0 in 32 and 64-bits Solid Edge change: The minimum version of Solid Edge that TraceParts v2.5.9 is compatible with is v10SP8 SolidWorks new: Support of SolidWorks 2008 change: The minimum version of SolidWorks that TraceParts v2.5.9 is compatible with is v2001+ SP6.0 thinkdesign new: Support of 2008-1 TopSolid new: Support of TopSolid 2008 in 32 and 64-bits Parts Catalogs
More than 6,700 new parts families have been added to this new release, among the following catalogs:
(click here to display the extensive list of new parts families as a PDF file - 2,6 Mb)
System requirements
|
|||||||
Home | Contact us | General Terms of Use CAD Parts Library with 2D drawings and 3D models for ADEM | Alibre Design | Architectural Desktop | AutoCAD | CADCEUS | CADISON | CADdy
| CadKey | Cadra | CATIA | Cimatron | CoCreate | Helix | HiCAD | Ideas | IntelliCAD
| Inventor | IronCAD | KeyCreator | KOMPAS | LogoCAD | Mastercam | Mechanical
Desktop | Medusa | MegaCAD | MicroStation | NX | One Space Designer | Pro/ENGINEER
| Solid Designer | Solid Edge | SolidThinking | SolidWorks | SpaceClaim | T-Flex
| thinkdesign | TopSolid | TurboCAD | Unigraphics | Vectorworks | VISI | VX ...
© copyright TraceParts 1989-2010 - All rights reserved.
|
|||||||