TraceParts
  Version 2.5.0 of TraceParts DVD  
New enhancements in TraceParts v2.5.0.
This page provides release-specific information for the version 2.5.0 of TraceParts compared to the version 2.3.5 SP3.
For more information about this new release, please read the section " Support " of our Web site


Installation
Starting from this new version 2.5.0, the quantity of parts catalogs available is not anymore compatible with a single CD-ROM.
Therefore we have decided to switch to a DVD, and TraceParts will now be only available as a DVD media.
In case you do not have a DVD drive to install TraceParts, we invite you to contact our hotline to get a special URL to download the application and the catalogs of your choice.
  A new " Massive deployment " installation option is now available.

This option will facilitate TraceParts installation across a network: the administrator defines all installation settings (paths, CAD formats, catalogs) and then users launch TraceParts installation from their PC and TraceParts will be installed without additional user input.


Application
Use with multi-CAD configuration: on a PC with where several CAD software compatible with TraceParts are installed, TraceParts will automatically select the appropriate CAD format to insert parts in the active CAD program.

2D and 3D viewers : component orientation and origin can be displayed either inside or outside of the model.

File names in upper or lower case: file names generated with TraceParts can be forced to be upper case of lower case, through the configuration panel. This function aims to enhance TraceParts compliance with PDM software.

Technical documents: access to technical documents (PDF datasheets, images, etc.) is now possible via an Internet connection and not necessarily via a local installation. This new features saves disk space for users and ensure them that the data are up to date.

CAD files repository: it is now possible to define a local or network directory to store the CAD files (="Vault"). If such repository is defined, TraceParts will check if the file for this component already exists before creating the CAD model.

1. If there is no file with the same name inside the repository, a new file will be created and the component will be inserted into the CAD program

2. If a file with the same name already exists, either:
- TraceParts copies the file in the working directory (defined in TraceParts configuration) and inserts the component,
or
- TraceParts only builds a link between the current assembly and the file stored in the repository.




 

Notes related to the CAD software compatible with TraceParts
INVENTOR
Connection with PDM software Autodesk Vault


CATIA V5
- A new and more productive method to insert components in CATIA V5 has been set. Users now choose the CATIA " Product " to insert the component in, then select the insertion point. - During insertion of a component in a CATIA product, it is now possible to select the type of insertion to perform. So, the component can be inserted as an " Internal " component or an " External " component.





  SOLID EDGE
- "Manage your own parts" is a new feature which allows the designers to store and access their native Solid Edge CAD files directly inside TraceParts user interface. Solid Edge native models can be classified piloted and displayed inside TraceParts for an easier and quicker re-use with Solid Edge. This new feature requires a specific licensing option (please contact our sales department for more information: info@traceparts.com)


SOLIDWORKS
- "Manage your own parts" is a new feature which allows the designers to store and access their native SolidWorks CAD files directly inside TraceParts user interface. SolidWorks native models can be classified piloted and displayed inside TraceParts for an easier and quicker re-use with SolidWorks. This new feature requires a specific licensing option (please contact our sales department for more information: info@traceparts.com)
- Insertion point of the component can be interactively selected by a mouse click inside the current SolidWorks assembly
- Connection with PDM software "PDMWorks"
CAD drivers
» Support of Alibre Design 8.2 and Alibre Design 9 with direct insertion
» Support of AutoCAD 2006 and AutoCAD Mechanical 2006
» Support of CATIA V5 R15 and CATIA V5 R16
» Support of Inventor 10 and Inventor 11
» Support of Mechanical Desktop 2006
» Support of Pro/ENGINEER Wildfire 3.0
» Support of Solid Edge 17 and Solid Edge 18
» Support of SolidWorks 2006
» Support of thinkdesign 2005
» Support of TopSolid 2006

Click here to view the extensive list of CAD software and formats compatible with each release of TraceParts..
Parts Catalogs
More than 5700 new product families have been added to this new release, coming from the following catalogs:

» ASCO/JOUCOMATIC (new families)
» BOSCH REXROTH (new families)
» BURSTER (new catalog)
» CEPEX (new catalog)
» CSR (new families)
» ELITEC (new catalog)
» FESTO (new families)
» GANTER (new families)
» GENUSTECH (new families)
» HALDER (new families)
» HERVIEU (new families)
» Hydropa (new catalog)
» IFM (new catalog)
» IGUS (new catalog)
» ITV (new catalog)
» KINETIC SYSTEMS (new catalog)
» KV AUTOMATION (new catalog)
» LEGRAND (new catalog)
» L'ETOILE (new catalog)
» MÄDLER (new catalog)
» MDL (new catalog)
» MISUMI (new catalog)
  » NORELEM (new families)
» PINET (new catalog)
» QUIRI HYDROMECANIQUE (new families)
» RABOURDIN INDUSTRIE (new families)
» RODRIGUEZ (new catalog)
» ROHDE (new catalog)
» RUD (new catalog)
» SAPELEM (new catalog)
» SAREL (new catalog)
» SCHWEIZER (new catalog)
» SIAM RINGSPANN (new families)
» SICK (new catalog)
» SNR (new families)
» SOCAFLUID (new catalog)
» SOMEX (new catalog)
» STÜWE (new catalog)
» SUHNER (new catalog)
» ENOMAX (new families)
» TELEMECANIQUE (new families)
» WEFAPRESS (new catalog)
» ZIMM (new catalog)
System requirements
» P32-bit PC with minimum Intel Pentium III or AMD Athlon processor
» Microsoft Windows 2000 (SP4 recommended) / XP Professional 32-bit (SP2 recommended)
» Microsoft Internet Explorer 5.5 or higher (Internet Explorer 6 recommended)
» 256 Mb RAM minimum, 512 Mb for CATIA V5
» Disk space of 100 Mb to 5 Gb depending on the number of parts catalogs installed
» 1024 x 768 graphics card with 3D OpenGL support
» Microsoft Data Access Component version 2.6 minimum
» Microsoft Jet Engine 4 SP3 minimum
» Microsoft Data Access Object 3.5 minimum
» Microsoft Scripting runtime 5.5
» Microsoft XML Parser 3 SP1

Click here to view the extensive list of CAD software and formats compatible with each release of TraceParts.

 

© Copyright 2007 TraceParts S.A. - All rights reserved.