Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
96 результаты
Показывать по 
Сортировать по 
1.57mm pin contact 18 -14 AWG type 3 Sn
1.57mm pin contact 18 -14 AWG type 3 Sn
1-66361-2
1.57mm pin contact 18-16 AWG type 3 Au
1.57mm pin contact 18-16 AWG type 3 Au
66098-8
1.57mm pin contact 18-16 AWG type 3 Au
1.57mm pin contact 18-16 AWG type 3 Au
66098-9
1.57mm pin contact 18-16 AWG type 3 Sn
1.57mm pin contact 18-16 AWG type 3 Sn
1-66098-8
1.57mm pin contact 26 -24 AWG type 3 Au
1.57mm pin contact 26 -24 AWG type 3 Au
66107-4
2.5mm crimp pin contact,0.5-1sq.mm
2.5mm crimp pin contact,0.5-1sq.mm
929967-1
2.5mm crimp pin contact,1-2.5sq.mm
2.5mm crimp pin contact,1-2.5sq.mm
929968-1
4.2 PE series 22-18 awg contact pin
4.2 PE series 22-18 awg contact pin
1586314-1
4.2 PE series 26-22 awg contact pin
4.2 PE series 26-22 awg contact pin
1586316-1
AgPt power pin contact,12-14awg
AgPt power pin contact,12-14awg
213845-3
AgPt power pin contact,8-10awg
AgPt power pin contact,8-10awg
213841-3
AuPt power pin contact,12-14awg
AuPt power pin contact,12-14awg
213845-4
AuPt power pin contact,8-10awg
AuPt power pin contact,8-10awg
213841-4
Blu wire pin terminal,1-2.6sq.mm wire
Blu wire pin terminal,1-2.6sq.mm wire
165075
Blue wire pin terminal,1-2.6sq.mm wire
Blue wire pin terminal,1-2.6sq.mm wire
165046
Brass tin plated pin contact,0.5-1sq.mm
Brass tin plated pin contact,0.5-1sq.mm
926981-2
Connector,contact,crimp pin,28-22awg
Connector,contact,crimp pin,28-22awg
1658670-1
Contact male 14awg,crimp,H/current
Contact male 14awg,crimp,H/current
193844-1
Contact male,24-20awg,crimp,Size16
Contact male,24-20awg,crimp,Size16
66103-2
Contact,crimp,pin splt,Matenlok,20-14awg
Contact,crimp,pin splt,Matenlok,20-14awg
926898-7
Contact,crimp,pin splt,Matenlok,20-14awg
Contact,crimp,pin splt,Matenlok,20-14awg
926898-3
Contact,crimp,pin,20-14awg
Contact,crimp,pin,20-14awg
350700-1
Contact,crimp,pin,20-14awg
Contact,crimp,pin,20-14awg
61118-1
Contact,crimp,pin,24-18awg
Contact,crimp,pin,24-18awg
61116-1
Contact,crimp,pin,24-18awg
Contact,crimp,pin,24-18awg
350699-1
Contact,crimp,pin,Au,26-18awg
Contact,crimp,pin,Au,26-18awg
640545-2
Contact,crimp,pin,Au,26-24awg
Contact,crimp,pin,Au,26-24awg
640579-2
Contact,crimp,pin,Mate-n-lok,12-10 awg
Contact,crimp,pin,Mate-n-lok,12-10 awg
640309-3
Contact,crimp,pin,Mate-n-lok,12-10 awg
Contact,crimp,pin,Mate-n-lok,12-10 awg
350922-3
Contact,crimp,pin,Mate-n-lok,17-13.5awg
Contact,crimp,pin,Mate-n-lok,17-13.5awg
163303-6
Contact,crimp,pin,Mate-n-lok,20-14 awg
Contact,crimp,pin,Mate-n-lok,20-14 awg
350547-7
Contact,crimp,pin,Mate-n-lok,20-14 awg
Contact,crimp,pin,Mate-n-lok,20-14 awg
926883-3
Contact,crimp,pin,Mate-n-lok,20-14 awg
Contact,crimp,pin,Mate-n-lok,20-14 awg
926883-1
Contact,crimp,pin,Mate-n-lok,20-14 awg
Contact,crimp,pin,Mate-n-lok,20-14 awg
350547-6
Contact,crimp,pin,Mate-n-lok,20-14 awg
Contact,crimp,pin,Mate-n-lok,20-14 awg
350538-1
Contact,crimp,pin,Mate-n-lok,20-14 awg
Contact,crimp,pin,Mate-n-lok,20-14 awg
350547-3
Contact,crimp,pin,Mate-n-lok,24-18 awg
Contact,crimp,pin,Mate-n-lok,24-18 awg
926885-1
Contact,crimp,pin,Mate-n-lok,24-18 awg
Contact,crimp,pin,Mate-n-lok,24-18 awg
350690-1
Contact,crimp,pin,Mate-n-lok,24-18 awg
Contact,crimp,pin,Mate-n-lok,24-18 awg
350561-1
Contact,crimp,pin,Mate-n-lok,24-18 awg
Contact,crimp,pin,Mate-n-lok,24-18 awg
926896-3