1

Body plug for VG

Manufacturer RAFIX
Désignation PLUG VG - DN10 - SILICONE
Référence VG-BO-10-S
Seleção de produtos
Selector Référence Désignation DN Family End SOCKET / NIPPLE Seal material Material L A Working pressure (Bar) Working Temp (°C) Clamping type Vacuum Leak free Other material option Remote handling option Poka Yoke option Color ring option Specific identification option Hose option
1 VG-BO-5 PLUG VG - DN5 - FPM 5 VG PLUG SOCKET FPM 316L 27 22 200 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
2 VG-BO-5-K PLUG VG - DN5 - FFKM 5 VG PLUG SOCKET FFKM 316L 27 22 200 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
3 VG-BO-5-E PLUG VG - DN5 - EPDM 5 VG PLUG SOCKET EPDM 316L 27 22 200 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
4 VG-BO-5-N PLUG VG - DN5 - NBR 5 VG PLUG SOCKET NBR 316L 27 22 200 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
5 VG-BO-5-S PLUG VG - DN5 - SILICONE 5 VG PLUG SOCKET SILICONE 316L 27 22 200 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
6 VG-BO-5-F PLUG VG - DN5 - FEP 5 VG PLUG SOCKET FEP 316L 27 22 200 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
7 VG-BO-8 PLUG VG - DN8 - FPM 8 VG PLUG SOCKET FPM 316L 28 24 200 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
8 VG-BO-8-K PLUG VG - DN8 - FFKM 8 VG PLUG SOCKET FFKM 316L 28 24 200 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
9 VG-BO-8-E PLUG VG - DN8 - EPDM 8 VG PLUG SOCKET EPDM 316L 28 24 200 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
10 VG-BO-8-N PLUG VG - DN8 - NBR 8 VG PLUG SOCKET NBR 316L 28 24 200 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
11 VG-BO-8-S PLUG VG - DN8 - SILICONE 8 VG PLUG SOCKET SILICONE 316L 28 24 200 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
12 VG-BO-8-F PLUG VG - DN8 - FEP 8 VG PLUG SOCKET FEP 316L 28 24 200 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
13 VG-BO-10 PLUG VG - DN10 - FPM 10 VG PLUG SOCKET FPM 316L 29 25 190 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
14 VG-BO-10-K PLUG VG - DN10 - FFKM 10 VG PLUG SOCKET FFKM 316L 29 25 190 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
15 VG-BO-10-E PLUG VG - DN10 - EPDM 10 VG PLUG SOCKET EPDM 316L 29 25 190 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
16 VG-BO-10-N PLUG VG - DN10 - NBR 10 VG PLUG SOCKET NBR 316L 29 25 190 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
17 VG-BO-10-S PLUG VG - DN10 - SILICONE 10 VG PLUG SOCKET SILICONE 316L 29 25 190 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
18 VG-BO-10-F PLUG VG - DN10 - FEP 10 VG PLUG SOCKET FEP 316L 29 25 190 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
19 VG-BO-12 PLUG VG - DN12 - FPM 12 VG PLUG SOCKET FPM 316L 31 28 180 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
20 VG-BO-12-K PLUG VG - DN12 - FFKM 12 VG PLUG SOCKET FFKM 316L 31 28 180 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
21 VG-BO-12-E PLUG VG - DN12 - EPDM 12 VG PLUG SOCKET EPDM 316L 31 28 180 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
22 VG-BO-12-N PLUG VG - DN12 - NBR 12 VG PLUG SOCKET NBR 316L 31 28 180 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
23 VG-BO-12-S PLUG VG - DN12 - SILICONE 12 VG PLUG SOCKET SILICONE 316L 31 28 180 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
24 VG-BO-12-F PLUG VG - DN12 - FEP 12 VG PLUG SOCKET FEP 316L 31 28 180 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
25 VG-BO-15 PLUG VG - DN15 - FPM 15 VG PLUG SOCKET FPM 316L 37 34 120 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
26 VG-BO-15-K PLUG VG - DN15 - FFKM 15 VG PLUG SOCKET FFKM 316L 37 34 120 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
27 VG-BO-15-E PLUG VG - DN15 - EPDM 15 VG PLUG SOCKET EPDM 316L 37 34 120 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
28 VG-BO-15-N PLUG VG - DN15 - NBR 15 VG PLUG SOCKET NBR 316L 37 34 120 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
29 VG-BO-15-S PLUG VG - DN15 - SILICONE 15 VG PLUG SOCKET SILICONE 316L 37 34 120 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
30 VG-BO-15-F PLUG VG - DN15 - FEP 15 VG PLUG SOCKET FEP 316L 37 34 120 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
31 VG-BO-20 PLUG VG - DN20 - FPM 20 VG PLUG SOCKET FPM 316L 45 40 80 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
32 VG-BO-20-K PLUG VG - DN20 - FFKM 20 VG PLUG SOCKET FFKM 316L 45 40 80 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
33 VG-BO-20-E PLUG VG - DN20 - EPDM 20 VG PLUG SOCKET EPDM 316L 45 40 80 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
34 VG-BO-20-N PLUG VG - DN20 - NBR 20 VG PLUG SOCKET NBR 316L 45 40 80 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
35 VG-BO-20-S PLUG VG - DN20 - SILICONE 20 VG PLUG SOCKET SILICONE 316L 45 40 80 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
36 VG-BO-20-F PLUG VG - DN20 - FEP 20 VG PLUG SOCKET FEP 316L 45 40 80 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
37 VG-BO-25 PLUG VG - DN25 - FPM 25 VG PLUG SOCKET FPM 316L 38 45 75 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
38 VG-BO-25-K PLUG VG - DN25 - FFKM 25 VG PLUG SOCKET FFKM 316L 38 45 75 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
39 VG-BO-25-E PLUG VG - DN25 - EPDM 25 VG PLUG SOCKET EPDM 316L 38 45 75 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
40 VG-BO-25-N PLUG VG - DN25 - NBR 25 VG PLUG SOCKET NBR 316L 38 45 75 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
41 VG-BO-25-S PLUG VG - DN25 - SILICONE 25 VG PLUG SOCKET SILICONE 316L 38 45 75 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
42 VG-BO-25-F PLUG VG - DN25 - FEP 25 VG PLUG SOCKET FEP 316L 38 45 75 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
43 VG-BO-30 PLUG VG - DN32 - FPM 30 VG PLUG SOCKET FPM 316L 42 55 70 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
44 VG-BO-30-K PLUG VG - DN32 - FFKM 30 VG PLUG SOCKET FFKM 316L 42 55 70 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
45 VG-BO-30-E PLUG VG - DN32 - EPDM 30 VG PLUG SOCKET EPDM 316L 42 55 70 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
46 VG-BO-30-N PLUG VG - DN32 - NBR 30 VG PLUG SOCKET NBR 316L 42 55 70 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
47 VG-BO-30-S PLUG VG - DN32 - SILICONE 30 VG PLUG SOCKET SILICONE 316L 42 55 70 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
48 VG-BO-30-F PLUG VG - DN32 - FEP 30 VG PLUG SOCKET FEP 316L 42 55 70 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
49 VG-BO-40 PLUG VG - DN40 - FPM 40 VG PLUG SOCKET FPM 316L 45 34 60 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
50 VG-BO-40-K PLUG VG - DN40 - FFKM 40 VG PLUG SOCKET FFKM 316L 45 34 60 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
51 VG-BO-40-E PLUG VG - DN40 - EPDM 40 VG PLUG SOCKET EPDM 316L 45 34 60 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
52 VG-BO-40-N PLUG VG - DN40 - NBR 40 VG PLUG SOCKET NBR 316L 45 34 60 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
53 VG-BO-40-S PLUG VG - DN40 - SILICONE 40 VG PLUG SOCKET SILICONE 316L 45 34 60 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
54 VG-BO-40-F PLUG VG - DN40 - FEP 40 VG PLUG SOCKET FEP 316L 45 34 60 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
55 VG-BO-50 PLUG VG - DN50 - FPM 50 VG PLUG SOCKET FPM 316L 48 77 40 -10°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
56 VG-BO-50-K PLUG VG - DN50 - FFKM 50 VG PLUG SOCKET FFKM 316L 48 77 40 0°C + 250°C LOCKING RING PULL YES NO YES YES YES YES YES NO
57 VG-BO-50-E PLUG VG - DN50 - EPDM 50 VG PLUG SOCKET EPDM 316L 48 77 40 -30°C +120°C LOCKING RING PULL YES NO YES YES YES YES YES NO
58 VG-BO-50-N PLUG VG - DN50 - NBR 50 VG PLUG SOCKET NBR 316L 48 77 40 -20°C +100°C LOCKING RING PULL YES NO YES YES YES YES YES NO
59 VG-BO-50-S PLUG VG - DN50 - SILICONE 50 VG PLUG SOCKET SILICONE 316L 48 77 40 -50°C +200°C LOCKING RING PULL YES NO YES YES YES YES YES NO
60 VG-BO-50-F PLUG VG - DN50 - FEP 50 VG PLUG SOCKET FEP 316L 48 77 40 -60°C + 205°C LOCKING RING PULL YES NO YES YES YES YES YES NO
Référence
Désignation
DN
Family
End
SOCKET / NIPPLE
Seal material
Material
L
A
Working pressure (Bar)
Working Temp (°C)
Clamping type
Vacuum
Leak free
Other material option
Remote handling option
Poka Yoke option
Color ring option
Specific identification option
Hose option
Contacte o fornecedor
RAFIX For 6 decades, RAFIX has designed and manufactured in France a catalog of 3000 Quick Couplings. Contract manufacturing covers interface, raw material, dimensions, identification, threading, gasket for Nuclear Energy, Process, Fine Chemicals and Cosmetics.
RAFIX
RAFIX
Os utilizadores que transferiram este produto também transferiram
Página