webleads-tracker

Home > PCS > Publishing 3D Catalogs > Publish your CAD models > Connect a CAD delivery system to your website > Solution 2: Integrate the content of the TraceParts CAD platform into your website

Integrate the TraceParts technology directly into your website

With this second solution, TraceParts provides you with an iframe code to integrate in your website. The iframe code contains one line which always remains the same. You only have to personalize a part of the code parameters to show the data you want to display on your website. Here are some examples of content integration using an iframe:

  • Integrate the 3D viewer and CAD download at a part number level

By using the following code, you enable your visitors to view and to download CAD models. Your TraceParts account manager will provide you with the technical content needed.

 

<iframe "src="http://www.tracepartsonline.net/ws/YourWebSiteID/reference.aspx?reference=ACME" width=590" height="365" frameborder="0" border="0" scrolling="yes"></iframe>

 

 

By integrating this line code into your website you will obtain a result similar to this one.

 

By using your product part number, the right data will be displayed on your website.
 



 

 

 

 

By using the following code, you enable your visitors to configure, to view and to download CAD models. Your TraceParts account manager will provide you with one URL for each of your products.

 

<iframe "src=""http://www.tracepartsonline.net/ws/YourWebSiteID/product.aspx?product=TracePartsProductID" width=800" height="700" frameborder="0" border="0" scrolling="yes"></iframe>

 


By integrating this line code into your website you will obtain a result similar to this one.

 

By using your product part-number, the right data will be directly displayed on your website.