|
> About the current release > Updates of TraceParts DVD application For the current release and the previous one |
> Updates of CAD drivers For all the CAD software which TraceParts is compatible with > Protection upgrade for TraceParts Only for users of the black EUTRON USB keys |
Updates of TraceParts DVD 2010 (2.6.1) application
No update available yet for this release.
Updates of TraceParts DVD 2010 (2.6.1) CAD drivers
|
Date: 07/04/10 Size: 24,40 Mb |
Pro/Engineer Wildfire driver for versions 1.0 (32 bits) to 5.0 (32 and 64 bits). This driver also fixes an installation issue that occurs when several versions of Pro/Engineer are installed at the same time on the PC. | |||
Date: 16/11/09 Size: 41,30 Mb |
Alibre Design Xpress driver for versions 9 to 12.1 |
|||
Updates of previous TraceParts release
Releases prior to TraceParts DVD 2.5.9 are no longer available from this download center.
If you need one of these past releases, please first review our Help Desk.
Updates for TraceParts DVD v2.5.9...
...Application
Date : 12/03/09 Size: 296 Mb |
This service pack allows TraceParts to manage futures catalogs updates. This service pack is mandatory in order to use catalogs updates to come. It also enhances “Add Part to library” feature, Solid Edge and SolidWorks compatibilities and add compatibility with TurboCAD software. Notes: - 330Mb are required during installation of this service pack - You need administrator rights to install it, - During installation, answer “Yes to all” when prompted to uninstall shared files. |
Will install on both TraceParts v2.5.9 or v2.5.9SP1 |
||
...CAD Drivers
Date: 12/08/08 Size: 18,66 Mb |
CATIA V5 driver for versions R13 (32 bit) to R19 (32 and 64 bit). |
|||
Date: 25/09/08 Size: 8,78 Mb |
Solid Edge driver for versions 10SP8 (32 bit) to 20 (32 and 64 bit) |
|||
Protection upgrade for TraceParts
(not required for TraceParts v2.3.5 SP3 and higher)
|
Only black EUTRON USB keys users have to install this
upgrade (this upgrade is not required for other protection
keys) to be able to use their Black EUTRON USB key. This upgrade is not required for TraceParts v2.3.5 SP3 and higher. |
> Protection
upgrade for TraceParts > Documentation (.doc) |
Home
Contact