![]() Contents of the parts catalog on tracepartsonline.net QUIRI HYDROMECANIQUE - Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry![]() RGP 1000: High power gas spring, 10000 N QUIRI HYDROMECANIQUE - RGP 1000: High power gas spring, 10000 N List of part numbers ![]() RGP 1500: High power gas spring, 15000 N QUIRI HYDROMECANIQUE - RGP 1500: High power gas spring, 15000 N List of part numbers ![]() RGP 170: High power gas spring, 1700 N QUIRI HYDROMECANIQUE - RGP 170: High power gas spring, 1700 N List of part numbers ![]() RGP 2400: High power gas spring, 24000 N QUIRI HYDROMECANIQUE - RGP 2400: High power gas spring, 24000 N List of part numbers ![]() RGP 320: High power gas spring, 3200 N QUIRI HYDROMECANIQUE - RGP 320: High power gas spring, 3200 N List of part numbers ![]() RGP 350: High power gas spring, 3500 N QUIRI HYDROMECANIQUE - RGP 350: High power gas spring, 3500 N List of part numbers ![]() RGP 4200: High power gas spring, 42000 N QUIRI HYDROMECANIQUE - RGP 4200: High power gas spring, 42000 N List of part numbers ![]() RGP 500: High power gas spring, 5000 N QUIRI HYDROMECANIQUE - RGP 500: High power gas spring, 5000 N List of part numbers ![]() RGP 6600: High power gas spring, 66000 N QUIRI HYDROMECANIQUE - RGP 6600: High power gas spring, 66000 N List of part numbers ![]() RGP 750: High power gas spring, 7500 N QUIRI HYDROMECANIQUE - RGP 750: High power gas spring, 7500 N List of part numbers ![]() RGP 9500: High power gas spring, 95000 N QUIRI HYDROMECANIQUE - RGP 9500: High power gas spring, 95000 N List of part numbers ![]() RGT 1000: High power gas spring, 10000 N QUIRI HYDROMECANIQUE - RGT 1000: High power gas spring, 10000 N List of part numbers ![]() RGT 2400: High power gas spring, 24000 N QUIRI HYDROMECANIQUE - RGT 2400: High power gas spring, 24000 N List of part numbers ![]() RGT 4200: High power gas spring, 42000 N QUIRI HYDROMECANIQUE - RGT 4200: High power gas spring, 42000 N List of part numbers ![]() RGT 6600: High power gas spring, 66000 N QUIRI HYDROMECANIQUE - RGT 6600: High power gas spring, 66000 N List of part numbers ![]() RGT 9500: High power gas spring, 95000 N QUIRI HYDROMECANIQUE - RGT 9500: High power gas spring, 95000 N List of part numbers ![]() Type BF19: Fixing ring for RGP QUIRI HYDROMECANIQUE - Type BF19: Fixing ring for RGP List of part numbers ![]() Type F10: Support plate for RGP QUIRI HYDROMECANIQUE - Type F10: Support plate for RGP List of part numbers ![]() Type F3: Front support for RGP QUIRI HYDROMECANIQUE - Type F3: Front support for RGP List of part numbers ![]() Type F4: Two-piece square flange for RGP QUIRI HYDROMECANIQUE - Type F4: Two-piece square flange for RGP List of part numbers ![]() Type F51: Fixing ring for RGP QUIRI HYDROMECANIQUE - Type F51: Fixing ring for RGP List of part numbers ![]() Type F52: Fixing ring for RGP QUIRI HYDROMECANIQUE - Type F52: Fixing ring for RGP List of part numbers ![]() Type F53: Fixing ring for RGP QUIRI HYDROMECANIQUE - Type F53: Fixing ring for RGP List of part numbers ![]() Type F54: Fixing ring for RGP QUIRI HYDROMECANIQUE - Type F54: Fixing ring for RGP List of part numbers ![]() Type F9: Rear mounting block for RGP QUIRI HYDROMECANIQUE - Type F9: Rear mounting block for RGP List of part numbers ![]() Type VDI: Fixing ring for RGP QUIRI HYDROMECANIQUE - Type VDI: Fixing ring for RGP List of part numbers <<Back to the list of Parts Catalogs > QUIRI HYDROMECANIQUE > Gas Springs > Micro Gas Springs > RG19 > MRG > RMG > 50 daN models > 100 daN models > 150 daN models > 200 daN models > RMGE > 50 daN models > 100 daN models > 150 daN models > 200 daN models > High Power Gas Springs > RGT > 1000 daN models > 2400 daN models > 4200 daN models > 6600 daN models > 9500 daN models > RGP > 170 daN models > 320 daN models > 350 daN models > 500 daN models > 750 daN models > 1000 daN models > 1500 daN models > 2400 daN models > 4200 daN models > 6600 daN models > 9500 daN models > Ultracompact Gas Springs > RGC > ISO Gas Springs > 150 daN models > 250 daN models > 500 daN models > 750 daN models > 1500 daN models > 3000 daN models > 5000 daN models > 7500 daN models > 10000 daN models > Control and expansion blocks > Collectors > Manifold and accessory blocks > Hydraulic Cam system > Cam units > 1800daN > 4000daN > 7000daN > 12000daN > 19000daN > Power cylinders > Flexibles > Flexibles with 13 mm internal diameter > Flexibles with 16 mm internal diameter > Flexibles with 19 mm internal diameter > Flexibles with 25 mm internal diameter > Accumulators > Security blocs > Pressure controlers > Accessories > Actuators for plastic processing > BDD type standard block actuators > BDA type aluminium block actuators > BDS type block actuators > BCD type cylinder actuators > CD and CDD type cartridge actuators > Clamping > Linear actuators > Cartridge > Single effect > Double effect > Threaded > Single effect > Double effect > Accessories > Spring > Hollow piston > Single effect > Double effect > Screw-in > Pivoting actuators > Actuators > Accessories > Anti-vibration mountings > Positive clamping > Actuators and mountings > Snubbers > Snubbers > Extensions > Actuators serie 350V > Double acting actuators serie 350V > Fixing accessories |

トキ
ホーム