![]() Az alkatrész-katalógus tartalma a tracepartsonline.net weboldalon. CHAMBRELAN - Manufacturer of translatory guidance![]() D408 - Aluminium rail with runner AL66 CHAMBRELAN - D408 - Aluminium rail with runner AL66 List of part numbers ![]() D409 - Aluminium rail with runner AL40 CHAMBRELAN - D409 - Aluminium rail with runner AL40 List of part numbers ![]() D48 - Aluminium rail with runner AL60 CHAMBRELAN - D48 - Aluminium rail with runner AL60 List of part numbers ![]() E28 - Steel rail with runners G40 or G41 CHAMBRELAN - E28 - Steel rail with runners G40 or G41 List of part numbers ![]() E46 - Steel rail with runners G52 or G54 CHAMBRELAN - E46 - Steel rail with runners G52 or G54 List of part numbers ![]() E47 - Steel rail with runners G60 or G67 CHAMBRELAN - E47 - Steel rail with runners G60 or G67 List of part numbers ![]() E48 - Steel rail with runners G60 or G67 CHAMBRELAN - E48 - Steel rail with runners G60 or G67 List of part numbers ![]() E50 - Steel rail with runners G52 or G54 CHAMBRELAN - E50 - Steel rail with runners G52 or G54 List of part numbers ![]() E53 - Steel rail with runners G53 or G57 CHAMBRELAN - E53 - Steel rail with runners G53 or G57 List of part numbers ![]() E72 - Steel rail with runners G70 or G72 CHAMBRELAN - E72 - Steel rail with runners G70 or G72 List of part numbers ![]() E98 - Steel rail with runners G12 - zinc plated steel CHAMBRELAN - E98 - Steel rail with runners G12 - zinc plated steel List of part numbers ![]() ST45 - Stainless steel rail with runners GS55 or GS56 - stainless steel - 14.7 x 52 CHAMBRELAN - ST45 - Stainless steel rail with runners GS55 or GS56 - stainless steel - 14.7 x 52 List of part numbers ![]() ST50 - Stainless steel rail with runners G52 or G54 - stainless steel - 14.7 x 52 CHAMBRELAN - ST50 - Stainless steel rail with runners G52 or G54 - stainless steel - 14.7 x 52 List of part numbers ![]() ST53 - Stainless steel rail with runners GS53 or GS57 CHAMBRELAN - ST53 - Stainless steel rail with runners GS53 or GS57 List of part numbers <<Vissza az alkatrész-katalógus listájához > CHAMBRELAN > Telescopic slides > Partial extension > Steel > Aluminium > Stainless steel > Total extension > Steel > Aluminium > Stainless steel > Over extension > Steel > Stainless steel > Linear guidance rails > Steel > Aluminium > Stainless steel |

トキ
ホーム