配信: TracePartsOnline.net と TracePartsのDVD

TraceParts publishes its CAD data extensively, in a professional manner, on the Internet (www.tracepartsonline.net) or on DVD.

The globally renowned TraceParts component library contains more than 400 catalogs and over 100 million mechanical components from leading international component manufacturers, including Asco Joucomatic Numatics, Bosch Rexroth, INA, Legris, Schneider and SNR to name but a few.
Over 1,400,000 CAD users access the component library as part of their everyday design activities. TraceParts can quickly and simply provide the right product configuration and insert it directly into the existing design drawing as a neutral or native 3D CAD model. TraceParts is becoming an increasingly valuable asset for component manufacturers and technical users.

The software helps designers to make better, time-saving decisions when it comes to component specifications. It also keeps the error rate down to a minimum when designing individual components, which ultimately means that products are ready for the market sooner.

All neutral and native CAD formats are available on demand. New catalogs and products are regularly added to the CD library and are then distributed free of charge worldwide to thousands of registered CAD users.

Online product catalogs: always up to date - available on demand
TraceParts technical product data and CAD models are continually maintained and updated. This means that the published catalogs are always right up to date. CAD users use this service to obtain CAD data via the Internet or on CD-ROM

TraceParts opens up new markets for parts manufacturers, paving the way for large numbers of potential new customers
.