![]() tracepartsonline.netì˜ ë¶€í’ˆ 카탈로그 컨í…ì¸ HALDER-Normalien - Manufacturer of standard parts![]() EH 22750. Ball Casters with mounting elements HALDER-Normalien - EH 22750. Ball Casters with mounting elements List of part numbers <<부품 카탈로그 목ë¡ìœ¼ë¡œ ëŒì•„가기 > HALDER-Standard Parts > Standard Parts > Machine and Fixture Elements > EH 22030. Spring Plungers, with bolt and internal hexagon > EH 22030. Spring Plungers, with ball and internal hexagon > EH 22030. Spring Plungers, with ball and internal hexagon > EH 22040. Spring Plungers, plastic > EH 22050. Spring Plungers, with ball and slot > EH 22050. Spring Plungers, with bolt and slot > EH 22050. Spring Plungers, with ball and headed > EH 22060. Spring Plungers, with bolt and internal hexagon > EH 22060. Spring Plungers, with bolt, internal hexagon and seal > EH 22070. Spring Plungers, smooth > EH 22070. Spring Plungers, long > EH 22080. Spring Plungers, smooth, with collar > EH 22080. Spring Plungers, smooth, without collar > EH 22090. Spring Plungers, double ended > EH 22100. Spring Bodies > EH 2B020. Spring Plungers, with bolt and slot, UNC/UNF (INCH) > EH 2B030. Spring Plungers, with bolt and internal hexagon, UNC/UNF (INCH) > EH 2B050. Spring Plungers, with ball and slot, UNC/UNF (INCH) > EH 22110. Index Plungers mini indexes > EH 22110. Index Plungers compact, with hexagon collar > EH 22110. Index Plungers compact, with hexagon collar and locking > EH 22110. Locating Bushings for index bolts and index plungers > EH 22110. Mounting Blocks zinc die-cast, for index plungers and index bolts > EH 22110. Index Plungers with mounting flange > EH 22120. Index Plungers, with hexagon collar > EH 22120. Index Plungers, with hexagon collar and locking > EH 22120. Index Plungers, without hexagon collar > EH 22120. Index Plungers, weldable > EH 22120. Index Plungers, with hexagon collar, short > EH 22120. Distance Collars for index plungers > EH 22120. Index Plungers, with screwed flange > EH 22120. Index Plungers, simple finish > EH 22120. Index Plungers, for thin-walled pieces > EH 22120. Index Bolts > EH 22120. Securing Bars for index bolt > EH 22120. Index Bolts, with mounting flange > EH 22130. Precision Index Plungers, with cylindrical support > EH 22130. Precision Index Plungers, with tapered support > EH 22140. Lateral Spring Plungers > EH 22150. Lateral Spring Plungers, smooth, without sealing > EH 22150. Lateral Spring Plungers, smooth, with sealing > EH 22150. Eccentrics for lateral plungers, smooth > EH 22150. Lateral Spring Plungers, with thread , without sealing > EH 22150. Lateral Spring Plungers, with thread, with sealing > EH 22200. Spring-Loaded Catches, DIN 6310 catches with spring > EH 22260. Door Catches > EH 22260. Clamping Catches > EH 22270. Shaft-End Washers > EH 22280. Captive C-Washers, DIN 6371 > EH 22290. C-Washers, DIN 6372 > EH 2234./ EH 22350. Single-Acting Ball Lock Pins, self-locking, with T-Handle > EH 2234./ EH 22350. Single-Acting Ball Lock Pins, self-locking, with L-Handle > EH 22350. Lifting Pins, self-locking > EH 22350. Locating Bushes, for lifting pins > EH 22360. Clamping Pins > EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking, simple finish > EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking, with elastic grip > EH 22370./ EH 22380. Ball Lock Pins self-locking, adjustable clamping length > EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking > EH 22400. Socket Pins, with spring-loaded balls > EH 22400. Locating Bushes for single-acting ball lock pins > EH 22540. Grub Screws, DIN 6332 with thrust point > EH 22560. Thrust Pads, DIN 6311 > EH 22570. Thrust Pads, plastic > EH 22570. Grub Screws, ball-headed > EH 22590. Leveling Pads > EH 22590. Leveling Pads > EH 22620. Grippers > EH 22620. Hard Metal Inserts with locating hole > EH 22630. Locating and Seating Pins, DIN 6321 > EH 22630. Seating Pins, partially DIN 6321, old norm > EH 22630. Locating Pins, with bore hole similar to DIN 6321 > EH 22630. Straight Pins, with ball end > EH 22640. Feet, DIN 6320, with threaded shank > EH 22680. Locating Pins, ribbed or pointed > EH 22680. Locating Pins, pin-shaped > EH 22690. Screwed Rest Buttons > EH 22690. Locating Pins, adjustable > EH 22700. Ball-Ended Thrust Screws, ball protected against rotating, headed > EH 22700. Ball-Ended Thrust Screws, protected against rotating, headless > EH 22710. Ball-Ended Thrust Screws, headed > EH 22720. Ball-Ended Thrust Screws, headless > EH 22720. Ball-Ended Thrust Screws, headless, with fine thread > EH 22720. Ball-Ended Thrust Screws, headless, short > EH 22730. Self-Aligning Pads > EH 22730. Self-Aligning Pads, with hard metal ball, ribbed > EH 22740. Self-Aligning Pads, adjustable > EH 22750. Ball Casters with sheet steel case > EH 22750. Tolerance Rings for ball casters > EH 22750. Ball Casters with fixing elements > EH 22760. Thrust Screws > EH 22800. Positioning Sensors, pneumatic > EH 22800. Positioning Sensors, pneumatic, orienting > EH 22860. Oil-Sight Glasses > EH 22880. Expander® Sealing Plugs > EH 22980. Swing Bolts, DIN 444, form B > Clamping Devices > EH 23010. T-Nuts, DIN 508 > EH 23010. T-Nuts, DIN 508, semi-finished > EH 23010. T-Nuts, DIN 508, with antislipping device > EH 23020. T-Nuts, extended > EH 23020. T-Nuts, >Rhombus > EH 23030. T-Bolts, DIN 787 > EH 23040. Studs for T-Nuts, DIN 6379 > EH 23040. Studs for T-Nuts, DIN 6379, b1 long > EH 23050. Spherical Washers/Conical Seats, DIN 6319 > EH 23050. Spherical Washers/Conical Seats, stainless steel DIN 6319 > EH 23050. Compact Spherical Washers Conical Seats, similar to DIN 6319 > EH 23060. Plain Washers, DIN 6340, heat-treated > EH 23060. Plain Washers high precision design > EH 23070. Fixture Nuts, DIN 6330, (height 1,5 d) > EH 23080. Collar Nuts, DIN 6331, (height 1,5 d) > EH 23080. Collar Nuts with Spherical Seat > EH 23090. Extension Nuts (height 3 d) > EH 23100. Drive Blocks > EH 23110. Fixed Slot Tenons > EH 23110. Fixed Slot Tenons with Cylindrical Fastening > EH 23110. Centering Pins > EH 23110. Centering Pins, recessed > EH 23120. Loose Slot Tenons, DIN 6323 > EH 23130. Low Slot Tenons > EH 23140. Plain Clamps, DIN 6314, flat > EH 23150. Clamps, DIN 6315 B, forked > EH 23160. Clamps, DIN 6316, with goose-neck > EH 23160. Clamps, stepped > EH 23180. Clamps, with flat-faced ball > EH 23180. Clamps, with nose > EH 23190. Plain Clamps, with Soft Face > EH 23200. Support Elements for Clamps > EH 23210. Down-Hold Clamps, with cranked clamping lever > EH 23210. Down-Hold Clamps without lever, with bearing > EH 23210. Holding Plates for Down-Hold Clamps > EH 23220. Bedding Supports > EH 23220. Supporting Elements > EH 23230. Locating Clamps > EH 23240. Stabilizing Clamping Jaws > EH 23250. Taper Clamping Units > EH 23260. Clamping Devices "actima" > EH 23270. Eccentric Clamping Clamps > EH 23280. Cylindrical Stops > EH 23290. T-Slot Clamps > EH 23290. Pitbull® Clamps > EH 23300. Low Height Clamps > EH 23300. Low Height Clamps, high > EH 23310. Down-Thrust Clamps, size 25x35, with clamping screw > EH 23310. Down-Thrust Clamps, size 44x30 > EH 23310. Down-Thrust Clamps, size 40 > EH 23310. Positioning Rings for down-thrust clamp > EH 23310. Down-Thrust Clamps, size > EH 23310. Height Adjusting Cylinders, for down-thrust clamp > EH 23320. Floating Clamps > EH 23340. Centering Clamping Elements > EH 23340. Centering Clamping Mandrels > EH 23370. Clamping Elements > EH 23380. Double Eccentric Levers, with fulcrum pin > EH 23390. Eccentric Levers, with fulcrum pin > EH 23390. Eccentric Quick Clamps with female thread > EH 23390. Eccentric Quick Clamps with male thread > EH 23400. Fulcrum Pins > EH 23410. Eccentric Clamping Modules with shaft location > EH 23470. Screw Jacks > EH 23480. Universal Step Blocks > EH 23500. Step Blocks, DIN 6326, adjustable with spiral gearing > EH 23690. Compact Clamps > EH 23700. Clamping Element System > Operating Elements > EH 24100. Retaining Catches one-sided > EH 24100. Retaining Catches double-sided > EH 24300. U-Handles > EH 24300. U-handles, for front mounting > EH 24310. U-Handles with support washer > EH 24320. U-Handles plastic > EH 24320. U-Handles plastic, front mounting > EH 24330. Crank Handles, DIN 469 straight > EH 24330. Crank Handles, DIN 468, goose-neck > EH 24330. Crank Handles > EH 24350. Gear Lever Handles > EH 24360. Clamping Hubs with shaft location > EH 24390. Adjustable Clamping Levers inner parts from stainless steel, female thread > EH 24390. Adjustable Clamping Levers, with inner parts from stainless steel, with screw > EH 24400. Adjustable Clamping Levers, with female thread > EH 24400. Adjustable Clamping Levers, with screw > EH 24420. Adjustable Clamping Levers, with axial bearing > EH 24420. Adjustable Clamping Levers, with axial bearing, with screw > EH 24430. Clamping Levers > EH 24440. Adjustable Clamping Levers > EH 24450. Machine Handles, DIN 39 > EH 24460. Rotating Machine Handles, DIN 98 > EH 24470. Clamping Levers, DIN 99 > EH 24470. Clamping Nuts, welded > EH 24480. Knurled Nuts, DIN 6303 > EH 24490. Tommy Screws, DIN 6304, with fixed pin > EH 24500. Tommy Screws, DIN 6306, with moveable pin > EH 24510. Tommy Nuts, DIN 6305, with fixed pin > EH 24530. Cylindrical Handles, rotating > EH 24540. Mushroom-Type Knobs > EH 24550. Conical Knobs > EH 24560. Ball Knobs, DIN 319 > EH 24570. Disc-Type Handwheels, DIN 3670 > EH 24580. Handwheels, DIN 950, cast-iron > EH 24590. Handwheels, DIN 950, light metal > EH 24600. Disc-Type Handwheels, light metal > EH 24610. Spoked Handwheels, light metal > EH 24620. Palm Grips, DIN 6335, cast iron > EH 24620. Palm Grips, DIN 6335, cast iron, plastic-coated > EH 24630. Palm Grips, DIN 6335, light metal > EH 24640. Palm Grips, DIN 6335, plastic > EH 24650. Star Grips, DIN 6336, cast iron > EH 24660. Star Grips, DIN 6336, light metal > EH 24700. Palm Grips, with axial bearing > EH 24690. Star Grips, stainless steel > EH 24690. Grub Screws with Star Grip stainless steel > EH 24700. Palm Grips, with axial bearing > EH 24730. Grub Screws with Palm Grip > EH 24740. Grub Screws with Star Grip > EH 24750. Star Grips, Thermoplast > EH 24750. Star Grip Screws, Thermoplast > EH 24760. Flat Knurled Nuts, DIN 467 > EH 24770. Flat Knurled Thumb Screws, DIN 653 > EH 24780. Knurled Nuts (with Collar), DIN 466 > EH 24790. Knurled Thumb Screws, DIN 464 > EH 24820. Knurled Nuts, plastic > EH 24830. Knurled Thumb Screws, plastic > Machine Elements > EH 25010. Sensing Elements, with sensor adaptor > EH 25020. Sensing Elements with actuating bolt, protected against rotating > EH 25050. Tapered Shaft Hubs > EH 25070. Set Collars, with sensor adaptor > EH 25071. Set Collars for quick setting > EH 25100. Quick Plug Couplings, with radial offset compensation > EH 25100. Quick Plug Couplings, with radial offset compensation and screwed flange > EH 25100. Quick Plug Couplings, with angular and radial offset compensation > EH 25150. Rubber Metal Buffers > EH 25150. Rubber End-Stop Buffers cylindric > EH 25150. Rubber End-Stop Buffers parabolic > EH 25120. Height Adjusting Elements, standard > EH 25120. Height Adjusting Elements, high > EH 25120. Height Adjusting Elements, orienting > Basic Elements > EH 1901. Pallets DIN 55 201-A1 > EH 1903. Pallets DIN 55 201-A2 > EH 1906. Clamping Angles, frey cast iron, semi-finished > EH 1907. Clamping Angles, Al, semi-finished > EH 1906. Clamping Angles, frey cast iron > EH 1908. Clamping Angles, frey cast iron, semi-finished > EH 1910. Clamping Angles, welded, one-sided, semi-finished > EH 1910. Clamping Angles, welded, semi-finished > EH 1910. Clamping Cubes, welded, semi-finished > EH 1912. Base Plates, semi-finished > EH 1912. Base Plates with positioning holes |

Home
Contatti