tracepartsonline.net > List of 3D Parts Catalogs






tracepartsonline.netì˜ ë¶€í’ˆ 카탈로그 컨í…츠

HALDER-Normalien - Manufacturer of standard parts







<<부품 카탈로그 목ë¡ìœ¼ë¡œ ëŒì•„가기


> HALDER-Standard Parts
> Standard Parts
> Machine and Fixture Elements
> EH 22030. Spring Plungers, with bolt and internal hexagon
> EH 22030. Spring Plungers, with ball and internal hexagon
> EH 22030. Spring Plungers, with ball and internal hexagon
> EH 22040. Spring Plungers, plastic
> EH 22050. Spring Plungers, with ball and slot
> EH 22050. Spring Plungers, with bolt and slot
> EH 22050. Spring Plungers, with ball and headed
> EH 22060. Spring Plungers, with bolt and internal hexagon
> EH 22060. Spring Plungers, with bolt, internal hexagon and seal
> EH 22070. Spring Plungers, smooth
> EH 22070. Spring Plungers, long
> EH 22080. Spring Plungers, smooth, with collar
> EH 22080. Spring Plungers, smooth, without collar
> EH 22090. Spring Plungers, double ended
> EH 22100. Spring Bodies
> EH 2B020. Spring Plungers, with bolt and slot, UNC/UNF (INCH)
> EH 2B030. Spring Plungers, with bolt and internal hexagon, UNC/UNF (INCH)
> EH 2B050. Spring Plungers, with ball and slot, UNC/UNF (INCH)
> EH 22110. Index Plungers mini indexes
> EH 22110. Index Plungers compact, with hexagon collar
> EH 22110. Index Plungers compact, with hexagon collar and locking
> EH 22110. Locating Bushings for index bolts and index plungers
> EH 22110. Mounting Blocks zinc die-cast, for index plungers and index bolts
> EH 22110. Index Plungers with mounting flange
> EH 22120. Index Plungers, with hexagon collar
> EH 22120. Index Plungers, with hexagon collar and locking
> EH 22120. Index Plungers, without hexagon collar
> EH 22120. Index Plungers, weldable
> EH 22120. Index Plungers, with hexagon collar, short
> EH 22120. Distance Collars for index plungers
> EH 22120. Index Plungers, with screwed flange
> EH 22120. Index Plungers, simple finish
> EH 22120. Index Plungers, for thin-walled pieces
> EH 22120. Index Bolts
> EH 22120. Securing Bars for index bolt
> EH 22120. Index Bolts, with mounting flange
> EH 22130. Precision Index Plungers, with cylindrical support
> EH 22130. Precision Index Plungers, with tapered support
> EH 22140. Lateral Spring Plungers
> EH 22150. Lateral Spring Plungers, smooth, without sealing
> EH 22150. Lateral Spring Plungers, smooth, with sealing
> EH 22150. Eccentrics for lateral plungers, smooth
> EH 22150. Lateral Spring Plungers, with thread , without sealing
> EH 22150. Lateral Spring Plungers, with thread, with sealing
> EH 22200. Spring-Loaded Catches, DIN 6310 catches with spring
> EH 22260. Door Catches
> EH 22260. Clamping Catches
> EH 22270. Shaft-End Washers
> EH 22280. Captive C-Washers, DIN 6371
> EH 22290. C-Washers, DIN 6372
> EH 2234./ EH 22350. Single-Acting Ball Lock Pins, self-locking, with T-Handle
> EH 2234./ EH 22350. Single-Acting Ball Lock Pins, self-locking, with L-Handle
> EH 22350. Lifting Pins, self-locking
> EH 22350. Locating Bushes, for lifting pins
> EH 22360. Clamping Pins
> EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking, simple finish
> EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking, with elastic grip
> EH 22370./ EH 22380. Ball Lock Pins self-locking, adjustable clamping length
> EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking
> EH 22400. Socket Pins, with spring-loaded balls
> EH 22400. Locating Bushes for single-acting ball lock pins
> EH 22540. Grub Screws, DIN 6332 with thrust point
> EH 22560. Thrust Pads, DIN 6311
> EH 22570. Thrust Pads, plastic
> EH 22570. Grub Screws, ball-headed
> EH 22590. Leveling Pads
> EH 22590. Leveling Pads
> EH 22620. Grippers
> EH 22620. Hard Metal Inserts with locating hole
> EH 22630. Locating and Seating Pins, DIN 6321
> EH 22630. Seating Pins, partially DIN 6321, old norm
> EH 22630. Locating Pins, with bore hole similar to DIN 6321
> EH 22630. Straight Pins, with ball end
> EH 22640. Feet, DIN 6320, with threaded shank
> EH 22680. Locating Pins, ribbed or pointed
> EH 22680. Locating Pins, pin-shaped
> EH 22690. Screwed Rest Buttons
> EH 22690. Locating Pins, adjustable
> EH 22700. Ball-Ended Thrust Screws, ball protected against rotating, headed
> EH 22700. Ball-Ended Thrust Screws, protected against rotating, headless
> EH 22710. Ball-Ended Thrust Screws, headed
> EH 22720. Ball-Ended Thrust Screws, headless
> EH 22720. Ball-Ended Thrust Screws, headless, with fine thread
> EH 22720. Ball-Ended Thrust Screws, headless, short
> EH 22730. Self-Aligning Pads
> EH 22730. Self-Aligning Pads, with hard metal ball, ribbed
> EH 22740. Self-Aligning Pads, adjustable
> EH 22750. Ball Casters with sheet steel case
> EH 22750. Tolerance Rings for ball casters
> EH 22750. Ball Casters with fixing elements
> EH 22760. Thrust Screws
> EH 22800. Positioning Sensors, pneumatic
> EH 22800. Positioning Sensors, pneumatic, orienting
> EH 22860. Oil-Sight Glasses
> EH 22880. Expander® Sealing Plugs
> EH 22980. Swing Bolts, DIN 444, form B
> Clamping Devices
> EH 23010. T-Nuts, DIN 508
> EH 23010. T-Nuts, DIN 508, semi-finished
> EH 23010. T-Nuts, DIN 508, with antislipping device
> EH 23020. T-Nuts, extended
> EH 23020. T-Nuts, >Rhombus
> EH 23030. T-Bolts, DIN 787
> EH 23040. Studs for T-Nuts, DIN 6379
> EH 23040. Studs for T-Nuts, DIN 6379, b1 long
> EH 23050. Spherical Washers/Conical Seats, DIN 6319
> EH 23050. Spherical Washers/Conical Seats, stainless steel DIN 6319
> EH 23050. Compact Spherical Washers Conical Seats, similar to DIN 6319
> EH 23060. Plain Washers, DIN 6340, heat-treated
> EH 23060. Plain Washers high precision design
> EH 23070. Fixture Nuts, DIN 6330, (height 1,5 d)
> EH 23080. Collar Nuts, DIN 6331, (height 1,5 d)
> EH 23080. Collar Nuts with Spherical Seat
> EH 23090. Extension Nuts (height 3 d)
> EH 23100. Drive Blocks
> EH 23110. Fixed Slot Tenons
> EH 23110. Fixed Slot Tenons with Cylindrical Fastening
> EH 23110. Centering Pins
> EH 23110. Centering Pins, recessed
> EH 23120. Loose Slot Tenons, DIN 6323
> EH 23130. Low Slot Tenons
> EH 23140. Plain Clamps, DIN 6314, flat
> EH 23150. Clamps, DIN 6315 B, forked
> EH 23160. Clamps, DIN 6316, with goose-neck
> EH 23160. Clamps, stepped
> EH 23180. Clamps, with flat-faced ball
> EH 23180. Clamps, with nose
> EH 23190. Plain Clamps, with Soft Face
> EH 23200. Support Elements for Clamps
> EH 23210. Down-Hold Clamps, with cranked clamping lever
> EH 23210. Down-Hold Clamps without lever, with bearing
> EH 23210. Holding Plates for Down-Hold Clamps
> EH 23220. Bedding Supports
> EH 23220. Supporting Elements
> EH 23230. Locating Clamps
> EH 23240. Stabilizing Clamping Jaws
> EH 23250. Taper Clamping Units
> EH 23260. Clamping Devices "actima"
> EH 23270. Eccentric Clamping Clamps
> EH 23280. Cylindrical Stops
> EH 23290. T-Slot Clamps
> EH 23290. Pitbull® Clamps
> EH 23300. Low Height Clamps
> EH 23300. Low Height Clamps, high
> EH 23310. Down-Thrust Clamps, size 25x35, with clamping screw
> EH 23310. Down-Thrust Clamps, size 44x30
> EH 23310. Down-Thrust Clamps, size 40
> EH 23310. Positioning Rings for down-thrust clamp
> EH 23310. Down-Thrust Clamps, size
> EH 23310. Height Adjusting Cylinders, for down-thrust clamp
> EH 23320. Floating Clamps
> EH 23340. Centering Clamping Elements
> EH 23340. Centering Clamping Mandrels
> EH 23370. Clamping Elements
> EH 23380. Double Eccentric Levers, with fulcrum pin
> EH 23390. Eccentric Levers, with fulcrum pin
> EH 23390. Eccentric Quick Clamps with female thread
> EH 23390. Eccentric Quick Clamps with male thread
> EH 23400. Fulcrum Pins
> EH 23410. Eccentric Clamping Modules with shaft location
> EH 23470. Screw Jacks
> EH 23480. Universal Step Blocks
> EH 23500. Step Blocks, DIN 6326, adjustable with spiral gearing
> EH 23690. Compact Clamps
> EH 23700. Clamping Element System
> Operating Elements
> EH 24100. Retaining Catches one-sided
> EH 24100. Retaining Catches double-sided
> EH 24300. U-Handles
> EH 24300. U-handles, for front mounting
> EH 24310. U-Handles with support washer
> EH 24320. U-Handles plastic
> EH 24320. U-Handles plastic, front mounting
> EH 24330. Crank Handles, DIN 469 straight
> EH 24330. Crank Handles, DIN 468, goose-neck
> EH 24330. Crank Handles
> EH 24350. Gear Lever Handles
> EH 24360. Clamping Hubs with shaft location
> EH 24390. Adjustable Clamping Levers inner parts from stainless steel, female thread
> EH 24390. Adjustable Clamping Levers, with inner parts from stainless steel, with screw
> EH 24400. Adjustable Clamping Levers, with female thread
> EH 24400. Adjustable Clamping Levers, with screw
> EH 24420. Adjustable Clamping Levers, with axial bearing
> EH 24420. Adjustable Clamping Levers, with axial bearing, with screw
> EH 24430. Clamping Levers
> EH 24440. Adjustable Clamping Levers
> EH 24450. Machine Handles, DIN 39
> EH 24460. Rotating Machine Handles, DIN 98
> EH 24470. Clamping Levers, DIN 99
> EH 24470. Clamping Nuts, welded
> EH 24480. Knurled Nuts, DIN 6303
> EH 24490. Tommy Screws, DIN 6304, with fixed pin
> EH 24500. Tommy Screws, DIN 6306, with moveable pin
> EH 24510. Tommy Nuts, DIN 6305, with fixed pin
> EH 24530. Cylindrical Handles, rotating
> EH 24540. Mushroom-Type Knobs
> EH 24550. Conical Knobs
> EH 24560. Ball Knobs, DIN 319
> EH 24570. Disc-Type Handwheels, DIN 3670
> EH 24580. Handwheels, DIN 950, cast-iron
> EH 24590. Handwheels, DIN 950, light metal
> EH 24600. Disc-Type Handwheels, light metal
> EH 24610. Spoked Handwheels, light metal
> EH 24620. Palm Grips, DIN 6335, cast iron
> EH 24620. Palm Grips, DIN 6335, cast iron, plastic-coated
> EH 24630. Palm Grips, DIN 6335, light metal
> EH 24640. Palm Grips, DIN 6335, plastic
> EH 24650. Star Grips, DIN 6336, cast iron
> EH 24660. Star Grips, DIN 6336, light metal
> EH 24700. Palm Grips, with axial bearing
> EH 24690. Star Grips, stainless steel
> EH 24690. Grub Screws with Star Grip stainless steel
> EH 24700. Palm Grips, with axial bearing
> EH 24730. Grub Screws with Palm Grip
> EH 24740. Grub Screws with Star Grip
> EH 24750. Star Grips, Thermoplast
> EH 24750. Star Grip Screws, Thermoplast
> EH 24760. Flat Knurled Nuts, DIN 467
> EH 24770. Flat Knurled Thumb Screws, DIN 653
> EH 24780. Knurled Nuts (with Collar), DIN 466
> EH 24790. Knurled Thumb Screws, DIN 464
> EH 24820. Knurled Nuts, plastic
> EH 24830. Knurled Thumb Screws, plastic
> Machine Elements
> EH 25010. Sensing Elements, with sensor adaptor
> EH 25020. Sensing Elements with actuating bolt, protected against rotating
> EH 25050. Tapered Shaft Hubs
> EH 25070. Set Collars, with sensor adaptor
> EH 25071. Set Collars for quick setting
> EH 25100. Quick Plug Couplings, with radial offset compensation
> EH 25100. Quick Plug Couplings, with radial offset compensation and screwed flange
> EH 25100. Quick Plug Couplings, with angular and radial offset compensation
> EH 25150. Rubber Metal Buffers
> EH 25150. Rubber End-Stop Buffers cylindric
> EH 25150. Rubber End-Stop Buffers parabolic
> EH 25120. Height Adjusting Elements, standard
> EH 25120. Height Adjusting Elements, high
> EH 25120. Height Adjusting Elements, orienting
> Basic Elements
> EH 1901. Pallets DIN 55 201-A1
> EH 1903. Pallets DIN 55 201-A2
> EH 1906. Clamping Angles, frey cast iron, semi-finished
> EH 1907. Clamping Angles, Al, semi-finished
> EH 1906. Clamping Angles, frey cast iron
> EH 1908. Clamping Angles, frey cast iron, semi-finished
> EH 1910. Clamping Angles, welded, one-sided, semi-finished
> EH 1910. Clamping Angles, welded, semi-finished
> EH 1910. Clamping Cubes, welded, semi-finished
> EH 1912. Base Plates, semi-finished
> EH 1912. Base Plates with positioning holes