TraceParts
  Version 2.3.5 SP1 of TraceParts  
New enhancements in TraceParts
This page provides release-specific information for the version 2.3.5 SP1 of TraceParts compared to the version 2.3.2.
For more information about this new release, please read the section " Support " of our Web site


Installation
New detailed descriptions of the various installation types.

Correction of the installation issue happening with release 2.3.2 when the application is installed alone and the selected parts path is a network path.

Filtering of the list of CAD software/formats displayed during installation:
  • CAD software whose preliminary installation on the PC is required to install TraceParts are not anymore displayed if they are not yet installed (this applies to CATIA V5, thinkdesign, TopSolid).
  • when upgrading from release 2.1.x or higher, the format which was already active is automatically detected and selected by default.

    With CATIA V5 :
  • TraceParts icon and shortcut are installed on the Windows desktop and in the TraceParts Program group (as for the other CAD software).
  • TraceParts icon is automatically displayed in the " Assembly Design " workbench (and not anymore only in the " Product Structure " workbench).
  •  


    Protection
    Upgrade of commercial or dealer licenses: it is required to re-enter the company and user names as well as the license number at the end of the installation of TraceParts v2.3.5 SP1.

    Upgrade from releases 2.0.x and 2.1.x: new activation codes required for all the nodelocked licenses, including those protected by a EUTRON hardware lock (dongle).

    Upgrade from releases 2.3.x: no new activation code required.

    The module which allows to build a link between the TraceParts database and an external source of data (new feature available since TraceParts version 2.3.2) now requires a specific licensing. It anyway remains available during the trial period. For information, this feature allows the association of custom data of PDM type (internal references, prices, status, …) to the standard data provided by the manufacturer's catalog. An animated demo of this new feature is available under the AVI format on the CD (file external_data.avi).


     
    CAD drivers
    The extensive list of CAD software and formats compatible with each release of TraceParts is available on this Web page.


    » CATIA V5:
    - support of CATIA V5 R13 GA.
    - adding of native CATIA V5 features for material and publications for the ISO fasteners.
    - correction of the " On/Off " behavior of the TraceParts icon in CATIA V5

    » SolidWorks:
    - support of SolidWorks 2004.
    - adding of SolidWorks native fasteners catalogs for NF, ISO and DIN standards.
    - adding of a new customized property (TYPE = CATASM) for all the sub-parts of components created as an assembly by TraceParts (for example Cylinders). As a contrary, assembly files and components created as a single part by TraceParts have the value " CATPART " for this " TYPE " property. This property then allows any PDM system to specifically process those files.

    » Pro/ENGINEER 2001 & Wildfire : - Quality improvement of the driver, especially for fasteners modeling
    - correction of the selection issue with geometric entities of some models created from TraceParts
    - correction of the insertion issue of BOM attributes/parameters when strings are over 80 caracters

    » Support of TopSolid 2004 and related 3D modules (TopMold, TopProgress, …)

    » Support of AutoCAD 2004 and AutoCAD Mechanical 2004 DX : direct launch of TraceParts from AutoCAD and direct insertion of parts into AutoCAD (without BOM data transfer)

    » SSupport of Mechanical Desktop 2004 DX : direct launch of TraceParts from Mechanical Desktop and direct insertion of parts into Mechanical Desktop (without BOM data transfer)

    » Support of Solid Edge 15

    » Support of Inventor 8, Inventor Series 8 and Inventor Professional 8





    Features
    » Adding of a new " dimensional drawing " tab on the left of the viewer. When applicable, this tab displays the various 2D views available for the active family.


    »Adding of version numbers of the various catalogs of Standards installed. Those versions are displayed through the menu " ? | Catalogs | installed catalogs ".

    » Adding of a bounding box in the 3D viewer to display the external dimensions of the active reference.



    Parts Catalogs
    The extensive list of new parts families is available as a PDF file on the TraceParts CD (file NewParts235.pdf).
    You can also display this list online by clicking here
    (950 Kb)

    More than 2000 new families from the following catalogs, since release 2.3.2:
    » ASCO/JOUCOMATIC (new families)
    » CHAMBRELAN (new catalog)
    » CODIPRO (new catalog)
    » CSR (new families)
    » ELESA (new families)
    » GENUSTECH (new families)
    » HERVIEU (new catalog)
    » INA (new families)
    » NORELEM (new families)
    » NORGREN (new catalog)
    » normes NAAMS (new catalog)
    » normes UNI (new families)
    » PARKER LUCIFER (new catalog)
    » QUIRI HYDROMECANIQUE (new catalog)
    » RABOURDIN INDUSTRIE (new families)
    » RABOURDIN PICARDIE (new families)
    » SIAM RINGSPANN (new families)
    » SUMER (new catalog)
    » TELEMECANIQUE (new catalog)
    » THK (new families)
    » TOLLOK (new catalog)
    NF, ISO, DIN Standard fasteners as native SolidWorks format.
    System requirements
    » PC with Intel Pentium III or AMD Athlon processor
    » 256 Mb RAM, 512 Mb for CATIA V5
    » From 200 Mb to 2 Gb free disk space depending on the number of parts catalogs installed
    » 1024x768 graphics card with 3D OpenGL support
    » Microsoft Windows 98 SE / Me / NT4 SP6 / 2000 SP1 to SP4 (recommended) / XP (recommended)
    » Microsoft Internet Explorer 5.0 or higher (version 5.5 or higher recommended)
    » Microsoft Data Access Component version 2.6 minimum
    » Microsoft Jet Engine 4 SP3 minimum
    » Microsoft Data Access Object 3.5 minimum
    » Microsoft Scripting runtime 5.5
    » Microsoft XML Parser 3 SP1

    Click here to display the extensive list of CAD software and formats supported by this new release of TraceParts.

     

    © Copyright 2007 TraceParts S.A. - All rights reserved.