|
|||||||||||||||||||||||||||||
| TraceParts DVD 2010 (2.6.1): latest release | |||||||||||||||||||||||||||||
|
Enhancements and new features
This page contains information concerning the enhancements and new features
available in TraceParts DVD 2010 (2.6.1), compared to version 2.5.9.
For more information about this new release, please read the "Helpdesk" of TraceParts DVD.
Installation
» TraceParts DVD 2010 (2.6.1) can be installed above any TraceParts version equal to or higher than 2.5.0 » During the installation of TraceParts DVD 2010 (2.6.1) above a previous version, the installation programm will only update the necessary software components. » The type of installation "Massive deployment" will install the necessary software components for the protection system to be used with TraceParts. For instance, if you are using a floating license, TraceParts installation program will automatically install and setup the NLM client software.
Application
Changes » Improved compatibility with CATIA V5, Solid Edge and SolidWorks. » Several minor corrections and changes which do not affect the user interface.
Notes related to the CAD software compatible with TraceParts DVD
The extensive list of CAD software and formats compatible with each release of TraceParts DVD
is available here.
AutoCAD
New: Support of AutoCAD 2010 AutoCAD Mechanical New: Support of AutoCAD Mechanical 2010 CATIA V5 New features : » Support of CATIA V5R19 in 32 and 64 bits » It is now possible to prevent the modification of the BoM attributes for parts instantiated by TraceParts DVD (advanced use). change: Improved "Add your own parts" feature. Inventor New features : » Support of Inventor 2010 in 32 and 64 bits » Add your own parts" feature: users can now add their own native Inventor parts or assemblies (IPT and IAM) to TraceParts DVD. This new feature requires Inventor 11 at minimum. Pro/ENGINEER New: Support of non standard installations of Pro/ENGINEER Wildfire. change: The minimum version to be used with TraceParts DVD is Pro/ENGINEER Wildfire 1.0 (Pro/ENGINEER 2001 is no more supported). Solid Edge new: Support of Solid Edge ST 1.0 and Solid Edge v20, in 32 and 64 bits. change: Improved driver for Solid Edge with a better robustness. SolidWorks New: Support of SolidWorks 2009 and 2010 thinkdesign New: Support of ThinkDesign 2009.1 TopSolid New: Support of TopSolid 2009 (6.10) in 32 and 64 bits. TurboCAD New New: Support of TurboCAD v15. Parts Catalogs
More than 4,000 new parts families have been added to this new release,
including the following new catalogs:
(click here to display the extensive list of new parts families as a PDF file - 1.8 Mb)
Important note: catalogs which were up to now listed inside TraceParts DVD but only usable via the Web can now be installed and used on your PC, even if you are not connected to the Web. |
|||||||||||||||||||||||||||||
Inicio | Contáctenos | Condiciones generales de utilización Biblioteca de componentes y partes
de archivos CAD con planos 2D y modelos 3D para
ADEM | Alibre Design | Architectural Desktop | AutoCAD | CADCEUS | CADISON | CADdy
| CadKey | Cadra | CATIA | Cimatron | CoCreate | Helix | HiCAD | Ideas | IntelliCAD
| Inventor | IronCAD | KeyCreator | KOMPAS | LogoCAD | Mastercam | Mechanical
Desktop | Medusa | MegaCAD | MicroStation | NX | One Space Designer | Pro/ENGINEER
| Solid Designer | Solid Edge | SolidThinking | SolidWorks | SpaceClaim | T-Flex
| thinkdesign | TopSolid | TurboCAD | Unigraphics | Vectorworks | VISI | VX ...
© copyright TraceParts 1989-2010 - Todos los derechos reservados. |
|||||||||||||||||||||||||||||