1

System GLBO

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description System GLBO
Reference ME59-GLBO-12-22-32-A-1K-100
Product selection
Selector Order no. d h6 (mm) D (mm) D1 (mm) L (mm) L1 (mm) L2 (mm) E (mm) Alpha (°) Co_z (kN) Co_y (kN) Mo_y (N.m) Mo_z (N.m)
1 GLBO-12-22-32-A-1K 12 22 20.5 32 22.6 1.3 7.6 78 4.8 4.3 6 25
2 GLBO-16-26-36-A-1K 16 26 24.9 36 24.6 1.3 10.4 78 7.7 6.8 11 44
3 GLBO-20-32-45-A-1K 20 32 30.5 45 31.2 1.6 10.8 60 12 11 40 90
4 GLBO-25-40-58-A-1K 25 40 38.5 58 43.7 1.85 13.2 60 25 23 100 240
5 GLBO-30-47-68-A-1K 30 47 44.5 68 51.7 1.85 14.2 50 40 34 200 410
6 GLBO-40-62-80-A-1K 40 62 58 80 60.3 2.15 18.7 50 60 54 400 790
7 GLBO-50-75-100-A-1K 50 75 71 100 77.3 2.65 23.6 50 80 80 740 1430
8 GLBO-60-90-125-A-1K 60 90 85 125 101.3 3.15 29.6 54 120 110 1400 2700
9 GLBO-80-120-165-A-1K 80 120 114 165 133.3 4.15 38.4 54 190 180 3100 5900
Order no.
d h6 (mm)
D (mm)
D1 (mm)
L (mm)
L1 (mm)
L2 (mm)
E (mm)
Alpha (°)
Co_z (kN)
Co_y (kN)
Mo_y (N.m)
Mo_z (N.m)
Selector Order no. Material Material Number Surface L max (mm)
1 W12 Steel Cf 53 1.1213 polished an hardened 3000
2 WV12 Steel Cf 53 1.1213 polished, hardened, Chrome-plated 3000
3 WRB12 Stainless Steel X46Cr13 1.4034 polished an hardened 3000
4 WRA12 Stainless Steel X90CrMoV18 1.4112 polished an hardened 3000
Order no.
Material
Material Number
Surface
L max (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page