1

Clamping Element GFK

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Clamping Element GFK
Reference GFK-0-H-SS
Product selection
Selector Order no. Lges (mm) Hges (mm) B (mm) L (mm) H (mm) H1 (mm) H2 (mm) L1 (mm) d1 (mm) d2 Weight (kg)
1 GFK-0-H-SS 98 57 30 57 23 16,5 3.5 35 4 M5 0.22
2 GFK-1-H-SS 110 62 31.5 69 33 23,5 5 45 6 M5 0.37
3 GFK-2-H-SS 137 66 38 98 41.5 30 6 65 6 M6 0.68
Order no.
Lges (mm)
Hges (mm)
B (mm)
L (mm)
H (mm)
H1 (mm)
H2 (mm)
L1 (mm)
d1 (mm)
d2
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page