TraceParts DVD 2011 (2.6.2)

Weiterentwicklungen und neue Funktionen

Diese Seite verschafft Ihnen einen Überblick über die Weiterentwicklungen und neuen Funktionen der TraceParts DVD 2011 Version (2.6.2) im direkten Vergleich zu Version 2010 (2.6.1).
» TraceParts DVD 2011 (2.6.2) can be installed upon any previous TraceParts DVD release (greater or egual to TraceParts DVD v2.5.0)
» If installed on any previous TraceParts DVD release, only obsolete software and/or catalogs components will be updated
» Massive deployment installation type will install software components needed for its protection. E.g: it will install and configure the NLM client for floating licence users

Neue Funktionen
» Compatibility with Windows Seven 32 and 64 bits editions

» Addin « Datasheet Creator »

» TraceParts DVD can now create AutoCAD MEP 2010 files from Autodesk

» TraceParts DVD can now create HOOPS files from Tech Soft 3D

» TraceParts DVD can be used with "SpaceMouse" mouse from 3DCONNEXION


Weiterentwicklungen

» Enhancements to CATIA V5, SolidWorks drivers
» Enhancements to "Images" drivers, now support anti-aliasing
» Several minor internal enhancements

AutoCAD MEP New
New: Support AutoCAD MEP 2010 file format (no direct insertion)


Alibre
Compatibility with Alibre Express v12.1


CATIA V5
New:
» Compatibility with CATIA V5R20 GA and higher (32 and 64 bits)
» Add to library" and "automatic replace" features available for CATIA V5R19 (32 and 64 bits)


Inventor

New:
» Compatibility with Inventor 2011 in both 32 and 64 bits


Pro/ENGINEER
New: Compatibility with Pro/ENGINEER Wildfire 5.0
change: Installation of TraceParts DVD on a computer with several Pro/ENGINEER Wildfire releases works properly


Solid Edge
New: Compatibility with Solid Edge Synchronous Technology v2 in both 32 and 64 bits


SolidWorks
New: Compatibility with SolidWorks 2010 in both 32 and 64 bits


TopSolid
New: Compatibility with TopSolid 2010 (6.11) in both 32 and 64 bits



» ARGUS FLUIDTECHNIK » BREVETTI STENDALTO
» CAMOZZI » CELDUC RELAIS
» FIP » FRANKE
» FUKUTA » HELICAL
» IDE » XPA
» LEGRIS-TRANSAIR » LMC
» MECABOR » MIDI INGENIERIE
» QAMA QUINCAILLERIE » RELPOL
» RICHCO » SAVIGNY
» SCHNEIDER ELECTRIC - DISTRIBUTION ELECTRIQUE » SCHNEIDER ELECTRIC- ENVELOPPES UNIVERSELLES
» SERMAX » SONCEBOZ
» T-RACE » TECMECA PACQUET
» TENTE » VACHETTE




top