TraceParts
  Version 2.3.5 SP3 of TraceParts  
New enhancements in TraceParts 2.3.5 SP3
This page provides release-specific information for the version 2.3.5 SP3 of TraceParts compared to the version 2.3.5 SP1.
For more information about this new release, please read the section " Support " of our Web site


Installation
Technical documents linked to parts catalogs can now be centralized in one single directory for all catalogs or one different directory for each catalog.  


Protection
Upgrade of commercial or dealer licenses: it is required to re-enter the company and user names as well as the license number at the end of the installation of TraceParts v2.3.5 SP3.

Upgrade from releases 2.0.x and 2.1.x: new activation codes required for all the nodelocked licenses, including those protected by a EUTRON hardware lock (dongle).

Upgrade from releases 2.3.x: no new activation code required.

The module which allows to build a link between the TraceParts database and an external source of data (new feature available since TraceParts version 2.3.2) now requires a specific licensing. It is anyway available during the trial period. For information, this feature allows the association of custom data of PDM type (internal references, prices, status, …) to the standard data provided by the manufacturer's catalog. An animated demo of this new feature is available under the AVI format on the CD (file external_data.avi).


 
CAD
The extensive list of CAD software and formats compatible with each release of TraceParts is available on the Web page.


» Support of AutoCAD 2005 and AutoCAD Mechanical 2005
» Support of CATIA V5 R14
» Support of Inventor 9, Inventor Series 9 and Inventor Professional 9
» Support of Mechanical Desktop 2005
» Support of Pro/ENGINEER Wildfire 2
» Support of Solid Edge 16
» Support of SolidWorks 2005
» Support of thinkdesign 9
» Support of TopSolid 2005




Parts Catalogs
More than 1350 new product families since release 2.3.5 SP1, from the following catalogs:

» ASCO/JOUCOMATIC (new families)
» ASCO/JOUCOMATIC (new families)
» CSR (new families)
» ELESA (new families)
» GANTER GRIFF (new catalog)
» GENUSTECH (new families)
» HALDER (new catalog)
» INA (new families)
» ISO-Visserie (new families)
» LE JOINT FRANCAIS (new catalog)
» LEGRAND (new catalog)
» LEGRIS (new families)
» LITTON-PPI (new catalog)
» MICHAUD CHAILLY (new families)
» NORD (new catalog)
» NORGREN (new families)
» PARVEX (new catalog)
» PRUD'HOMME TRANSMISSIONS (new catalog)
» QUIRI HYDROMECANIQUE (new families)
» ROEMHELD (new catalog)
» SIAM RINGSPANN (new families)
» SNR (new families)
» SPEEDY BLOCK (new catalog)
» ENOMAX (new catalog)
» THK (new families)
 
System requirements
» P32-bit PC with minimum Intel Pentium III or AMD Athlon processor
» Microsoft Windows 2000 (SP4 recommended) / XP Professional 32-bit (SP2 recommended)
» Microsoft Internet Explorer 5.5 or higher (Internet Explorer 6 recommended)
» 256 Mb RAM minimum, 512 Mb for CATIA V5
» Disk space of 100 Mb to 5 Gb depending on the number of parts catalogs installed
» 1024 x 768 graphics card with 3D OpenGL support
» Microsoft Data Access Component version 2.6 minimum
» Microsoft Jet Engine 4 SP3 minimum
» Microsoft Data Access Object 3.5 minimum
» Microsoft Scripting runtime 5.5
» Microsoft XML Parser 3 SP1

Click here to view the extensive list of CAD software and formats compatible with each release of TraceParts.

 

© Copyright 2007 TraceParts S.A. - All rights reserved.