Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Anzeigen nach 
Sortieren nach 
H-bridge Driver 18V 0.5A Br.Motor HSOP25
H-bridge Driver 18V 0.5A Br.Motor HSOP25
BD6225FP-E2
H-bridge Driver 18V 2A Brush Motor HRP7
H-bridge Driver 18V 2A Brush Motor HRP7
BD6222HFP-TR
H-bridge Driver 36V 0.5A BrushMotor SOP8
H-bridge Driver 36V 0.5A BrushMotor SOP8
BD6230F-E2
H-bridge Driver 36V 1A Brush Motor HRP7
H-bridge Driver 36V 1A Brush Motor HRP7
BD6231HFP-TR
H-bridge Driver 36V 1A Brush Motor SOP8
H-bridge Driver 36V 1A Brush Motor SOP8
BD6231F-E2
H-bridge Driver 36V 2A Brush Motor HRP7
H-bridge Driver 36V 2A Brush Motor HRP7
BD6232HFP-TR
H-bridge Driver 36V 2A BrushMotor HSOP25
H-bridge Driver 36V 2A BrushMotor HSOP25
BD6232FP-E2
H-bridge Driver 7V 0.5A Brush Motor SOP8
H-bridge Driver 7V 0.5A Brush Motor SOP8
BD6210F-E2
H-bridge Driver 7V 1A Brush Motor HRP7
H-bridge Driver 7V 1A Brush Motor HRP7
BD6211HFP-TR
Stepp. Motor Driver 13.5V 0.8A HTSSOPB24
Stepp. Motor Driver 13.5V 0.8A HTSSOPB24
BD6380EFV-E2
Stepp. Motor Driver 13.5V 1.2A HTSSOPB24
Stepp. Motor Driver 13.5V 1.2A HTSSOPB24
BD6381EFV-E2
Stepping Motor Driver 28V 0.8A HTSSOPB24
Stepping Motor Driver 28V 0.8A HTSSOPB24
BD6290EFV-E2
Stepping Motor Driver 28V 1.5A HSOP25
Stepping Motor Driver 28V 1.5A HSOP25
BD6395FP-E2
Stepping Motor Driver 28V 2A HTSSOP-B28
Stepping Motor Driver 28V 2A HTSSOP-B28
BD63877EFV-E2
Stepping Motor Driver 42V 1A HTSSOP-B24
Stepping Motor Driver 42V 1A HTSSOP-B24
BD6422EFV-E2