1 Hole Lug

Manufacturer nVent ERICO
Description 1 Hole Lug, NEMA, 3.38" x 2" x 0.375" (85.9 mm x 50.8 mm x 9.53 mm), 0.688" (17.46 mm) Hole
Part Number B101GH
FullDetails http://www.erico.com/catalog/parts/B101GH
Brand ERICO
Material Copper
Finish Tinned
Produktauswahl
Selector Part Number Description FullDetailsLink
1 B101EG 1 Hole Lug, NEMA, 2.5" x 1.5" x 0.25" (63.5 mm x 38.1 mm x 6.35 mm), 0.688" (17.46 mm) Hole Full Details
2 B101GG 1 Hole Lug, NEMA, 2.75" x 1.5" x 0.375" (69.9 mm x 38.1 mm x 9.53 mm), 0.688" (17.46 mm) Hole Full Details
3 B101GH 1 Hole Lug, NEMA, 3.38" x 2" x 0.375" (85.9 mm x 50.8 mm x 9.53 mm), 0.688" (17.46 mm) Hole Full Details
4 B101JH 1 Hole Lug, NEMA, 3.38" x 2" x 0.5" (85.9 mm x 50.8 mm x 12.7 mm), 0.563" (14.29 mm) Hole Full Details
5 B101AA 1 Hole Lug, NEMA, 1.25" x 0.5" x 0.062" (31.8 mm x 12.7 mm x 1.57 mm), 0.281" (7.14 mm) Hole Full Details
6 B101CE 1 Hole Lug, NEMA, 1.94" x 1" x 0.125" (49.3 mm x 25.4 mm x 3.18 mm), 0.438" (11.11 mm) Hole Full Details
7 B101CE002 1 Hole Lug, NEMA, 1.94" x 1" x 0.125" (49.3 mm x 25.4 mm x 3.18 mm), 0.688" (17.46 mm) Hole Full Details
8 B101DE 1 Hole Lug, NEMA, 1.94" x 1" x 0.188" (49.3 mm x 25.4 mm x 4.76 mm), 0.563" (14.29 mm) Hole Full Details
9 B101EE 1 Hole Lug, NEMA, 2.19" x 1" x 0.25" (55.6 mm x 25.4 mm x 6.35 mm), 0.563" (14.29 mm) Hole Full Details
Part Number
Description
FullDetailsLink
Produktbeschreibung
  • Provides an efficient bolting surface for grounding and power applications
  • Electrolytic grade copper
  • For use with ERICO CADWELD type LA connections only
Kontaktdaten
nVent ERICO Electrical Grounding, Bonding and Connectivity Products
ERICO International Corp.
Anwender die dieses Produkt heruntergeladen haben wählten auch dieses Produkt
Seite