TraceParts
   
























Pressemitteilungen > 2003
TraceParts 3D Parts Library is available for TopSolid 2003
TraceParts S.A. announces the immediate availability of TraceParts v2.1.1 SP2 for the all new release 2003 of TopSolid, and thus strengthens their partnership with the French software company Missler Software that they have started more than 2 years ago.




Thanks to this new release of TraceParts, thousands of TopSolid users worldwide will soon benefit from many features and then increase their productivity :
  • seamless integration within TopSolid 2003<
  • new intuitive and highly functional user interface
  • new and powerful search engine
  • new parts classification to facilitate database browsing
  • more than 1300 new parts families coming from tens of manufacturers' and standards' catalogs (ASCO/JOUCOMATIC, BOSCH, BOUTET, EMILE MAURIN, FESTO, FIBRO, HASCO, INA, LEGRIS, NADELLA, NORELEM, PARKER, PAULSTRA, PNEUMAX, RABOURDIN, SIAM-RINGSPANN, SKF, SMC, SNR, ... + NF, ISO, BS, DIN, UNI, ANSI, ASME), essential for mechanical design: fasteners, shaft ends, keys, gears, bearings, cylinders, flanges, reducers, elbows, electrical motors, fittings, profiles, sections, mold bases and equipment, ...
  • automated creation of 2D views in either DXF or DWG file format
  • automated transfer of BOM data (part name, reference, supplier name, mass, ...)
  • donwload of updates through the Internet (for parts catalogs and the application itself)



 

TraceParts for TopSolid 2003 is available through the TopSolid reseller network and a free 30 day trial version will be sent to all the customers who have a TopSolid maintenance contract.
Moreover, all the existing customers of TraceParts for TopSolid 6.4 will receive a free upgrade as well as a free maintenance contract valid until 31/12/2003.

More information about TraceParts is available at www.traceparts.com

More information about TopSolid is available at www.topsolid.com

About TraceParts
TraceParts is the ideal link between parts manufacturers and drawing offices.
It offers a unique software solution for the distribution of CAD models and component information.
TraceParts CD is a very extensive parts library seamlessly integrated within all the main CAD software on the market: CATIA, SolidWorks, Solid Edge, Inventor, Mechanical Desktop, thinkdesign, TopSolid, any ACIS, IGES or STEP compatible software and soon Pro/Engineer.

TraceParts Online is a powerful online internet portal that delivers CAD models coming from the same parts database as TraceParts CD
www.tracepartsonline.net

TraceParts is a new and fantastic means of communication for all manufacturers, which brings major productivity benefits to drawing offices, whether they are specialised in the mechanical, electro-mechanical, tooling, aerospace or automotive industries.


vorhergehender
Artikel
   Back to the top top    nächster
Artikel