tracepartsonline.net > Lista de Catálogos de peças em 3D






Contents of the parts catalog on tracepartsonline.net

QUIRI HYDROMECANIQUE - Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry



  • 4200 daN models

  •  - RGT 4200: High power gas spring, 42000 N

    RGT 4200: High power gas spring, 42000 N
    QUIRI HYDROMECANIQUE - RGT 4200: High power gas spring, 42000 N
    List of part numbers







    <<Back to the list of Parts Catalogs


    > QUIRI HYDROMECANIQUE
    > Gas Springs
    > Micro Gas Springs
    > RG19
    > MRG
    > RMG
    > 50 daN models
    > 100 daN models
    > 150 daN models
    > 200 daN models
    > RMGE
    > 50 daN models
    > 100 daN models
    > 150 daN models
    > 200 daN models
    > High Power Gas Springs
    > RGT
    > 1000 daN models
    > 2400 daN models
    > 4200 daN models
    > 6600 daN models
    > 9500 daN models
    > RGP
    > 170 daN models
    > 320 daN models
    > 350 daN models
    > 500 daN models
    > 750 daN models
    > 1000 daN models
    > 1500 daN models
    > 2400 daN models
    > 4200 daN models
    > 6600 daN models
    > 9500 daN models
    > Ultracompact Gas Springs
    > RGC
    > ISO Gas Springs
    > 150 daN models
    > 250 daN models
    > 500 daN models
    > 750 daN models
    > 1500 daN models
    > 3000 daN models
    > 5000 daN models
    > 7500 daN models
    > 10000 daN models
    > Control and expansion blocks
    > Collectors
    > Manifold and accessory blocks
    > Hydraulic Cam system
    > Cam units
    > 1800daN
    > 4000daN
    > 7000daN
    > 12000daN
    > 19000daN
    > Power cylinders
    > Flexibles
    > Flexibles with 13 mm internal diameter
    > Flexibles with 16 mm internal diameter
    > Flexibles with 19 mm internal diameter
    > Flexibles with 25 mm internal diameter
    > Accumulators
    > Security blocs
    > Pressure controlers
    > Accessories
    > Actuators for plastic processing
    > BDD type standard block actuators
    > BDA type aluminium block actuators
    > BDS type block actuators
    > BCD type cylinder actuators
    > CD and CDD type cartridge actuators
    > Clamping
    > Linear actuators
    > Cartridge
    > Single effect
    > Double effect
    > Threaded
    > Single effect
    > Double effect
    > Accessories
    > Spring
    > Hollow piston
    > Single effect
    > Double effect
    > Screw-in
    > Pivoting actuators
    > Actuators
    > Accessories
    > Anti-vibration mountings
    > Positive clamping
    > Actuators and mountings
    > Snubbers
    > Snubbers
    > Extensions
    > Actuators serie 350V
    > Double acting actuators serie 350V
    > Fixing accessories