![]() Contents of the parts catalog on tracepartsonline.net QUIRI HYDROMECANIQUE - Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry![]() PCD: Double-effect hollow piston actuator QUIRI HYDROMECANIQUE - PCD: Double-effect hollow piston actuator List of part numbers <<Back to the list of Parts Catalogs > QUIRI HYDROMECANIQUE > Gas Springs > Micro Gas Springs > RG19 > MRG > RMG > 50 daN models > 100 daN models > 150 daN models > 200 daN models > RMGE > 50 daN models > 100 daN models > 150 daN models > 200 daN models > High Power Gas Springs > RGT > 1000 daN models > 2400 daN models > 4200 daN models > 6600 daN models > 9500 daN models > RGP > 170 daN models > 320 daN models > 350 daN models > 500 daN models > 750 daN models > 1000 daN models > 1500 daN models > 2400 daN models > 4200 daN models > 6600 daN models > 9500 daN models > Ultracompact Gas Springs > RGC > ISO Gas Springs > 150 daN models > 250 daN models > 500 daN models > 750 daN models > 1500 daN models > 3000 daN models > 5000 daN models > 7500 daN models > 10000 daN models > Control and expansion blocks > Collectors > Manifold and accessory blocks > Hydraulic Cam system > Cam units > 1800daN > 4000daN > 7000daN > 12000daN > 19000daN > Power cylinders > Flexibles > Flexibles with 13 mm internal diameter > Flexibles with 16 mm internal diameter > Flexibles with 19 mm internal diameter > Flexibles with 25 mm internal diameter > Accumulators > Security blocs > Pressure controlers > Accessories > Actuators for plastic processing > BDD type standard block actuators > BDA type aluminium block actuators > BDS type block actuators > BCD type cylinder actuators > CD and CDD type cartridge actuators > Clamping > Linear actuators > Cartridge > Single effect > Double effect > Threaded > Single effect > Double effect > Accessories > Spring > Hollow piston > Single effect > Double effect > Screw-in > Pivoting actuators > Actuators > Accessories > Anti-vibration mountings > Positive clamping > Actuators and mountings > Snubbers > Snubbers > Extensions > Actuators serie 350V > Double acting actuators serie 350V > Fixing accessories |

Home
Contact