tracepartsonline.net > Lista de Catálogos de peças em 3D






Contents of the parts catalog on tracepartsonline.net

ifm - Sensor Technology, Networking and Control Technique for Automation



  • Sensors for mobile use

  •  - CR2101 Inclination sensor CAN interface, +/- 15°, 2 axes, Configurable output functions

    CR2101 Inclination sensor CAN interface, +/- 15°, 2 axes, Configurable output functions
    ifm - CR2101 Inclination sensor CAN interface, +/- 15°, 2 axes, Configurable output functions
    List of part numbers



     - CR2102 Inclination sensor CAN interface, Analogue outputs, 4...20 mA, +/- 45°, 2 axes,

    CR2102 Inclination sensor CAN interface, Analogue outputs, 4...20 mA, +/- 45°, 2 axes,
    ifm - CR2102 Inclination sensor CAN interface, Analogue outputs, 4...20 mA, +/- 45°, 2 axes,
    List of part numbers



     - EC2019 Inclination sensor +/- 90°, 15...30 V DC, Output 0...10 V

    EC2019 Inclination sensor +/- 90°, 15...30 V DC, Output 0...10 V
    ifm - EC2019 Inclination sensor +/- 90°, 15...30 V DC, Output 0...10 V
    List of part numbers



     - EC2045 Inclination sensor +/- 90°, Input 8...30 V DC, Output 0.5...4.5 V

    EC2045 Inclination sensor +/- 90°, Input 8...30 V DC, Output 0.5...4.5 V
    ifm - EC2045 Inclination sensor +/- 90°, Input 8...30 V DC, Output 0.5...4.5 V
    List of part numbers



     - EC2060 Inclination sensor +/- 20°, Analogue output, 4...20 mA

    EC2060 Inclination sensor +/- 20°, Analogue output, 4...20 mA
    ifm - EC2060 Inclination sensor +/- 20°, Analogue output, 4...20 mA
    List of part numbers



     - EC2061 Tilt sensor free from mercury, semi-conductor output, 10...30 V DC

    EC2061 Tilt sensor free from mercury, semi-conductor output, 10...30 V DC
    ifm - EC2061 Tilt sensor free from mercury, semi-conductor output, 10...30 V DC
    List of part numbers



     - EC2082 Inclination sensor +/- 90°, Analogue output, 4...20 mA

    EC2082 Inclination sensor +/- 90°, Analogue output, 4...20 mA
    ifm - EC2082 Inclination sensor +/- 90°, Analogue output, 4...20 mA
    List of part numbers







    <<Back to the list of Parts Catalogs


    > ifm electronic
    > Position sensors and object recognition
    > Object recognition
    > Object recognition sensors
    > 3D vision sensors
    > Evaluation systems and power supplies
    > Power supplies and amplifiers
    > Pulse processing and display
    > Proximity sensors
    > Inductive sensors
    > Capacitive sensors
    > Magnetic sensors
    > Photoelectric sensors
    > Fibre optics and amplifiers
    > Laser sensors
    > Infrared / Red light sensors
    > Actuator sensors
    > Inductive sensors for valves
    > Electronic cylinder sensors
    > Safety technology
    > Optical safety sensors
    > Fail-safe inductive sensors
    > Encoders
    > Solid shafts and hollow shafts
    > Bus system AS-Interface
    > Power supplies and earth fault monitors
    > Power supplies
    > Controllers / Gateways, network extension
    > Extension of the AS-i cable
    > Controllers / Gateways
    > I/O modules for field applications
    > Field modules
    > I/O modules for control cabinets
    > Modules for control cabinets
    > AS-i sensors, pneumatic and actuator solutions
    > Motor control
    > Valve control
    > Safety at Work
    > Field modules
    > Modules for control cabinets
    > Safety monitors
    > Fluid sensors and diagnostic systems
    > Diagnostic systems
    > Vibration diagnostic unit
    > Temperature sensors
    > Temperature sensors and transmitters
    > Pressure sensors
    > Pressure sensors and transmitters
    > Flow sensors
    > Flow sensors and transmitters
    > Level sensors
    > Continuous and point level measurement
    > Control systems
    > Diagnosis and service
    > Diagnosis and service
    > Connection technology
    > Connectors and splitter boxes
    > Sensors for mobile use
    > Sensors for mobile use
    > Dialogue modules
    > Dialogue modules
    > I/O modules
    > I/O modules
    > Mobile controllers
    > Mobile controllers
    > ecomat mobile Basic
    > ecomat mobile Basic
    > Signal converters
    > Signal converters
    > Accessories
    > System components
    > Accessories for control systems
    > Accessories for bus system AS-Interface
    > Accessories for actuators
    > Optical accessories
    > Modular fixing system
    > Installation and mounting
    > Spare parts
    > Connectors and splitter boxes
    > Connectors and splitter boxes
    > Identification systems
    > Power supplies
    > Power supplies
    > RF identification systems
    > RF identification systems
    > Optical identification systems
    > Multicode Reader