tracepartsonline.net > Lista de Catálogos de peças em 3D






Contents of the parts catalog on tracepartsonline.net

HALDER-Normalien - Manufacturer of standard parts



  • EH 23090. Extension Nuts (height 3 d)

  •  - EH 23090. Extension Nuts (height 3d)

    EH 23090. Extension Nuts (height 3d)
    HALDER-Normalien - EH 23090. Extension Nuts (height 3d)
    List of part numbers







    <<Back to the list of Parts Catalogs


    > HALDER-Standard Parts
    > Standard Parts
    > Machine and Fixture Elements
    > EH 22030. Spring Plungers, with bolt and internal hexagon
    > EH 22030. Spring Plungers, with ball and internal hexagon
    > EH 22030. Spring Plungers, with ball and internal hexagon
    > EH 22040. Spring Plungers, plastic
    > EH 22050. Spring Plungers, with ball and slot
    > EH 22050. Spring Plungers, with bolt and slot
    > EH 22050. Spring Plungers, with ball and headed
    > EH 22060. Spring Plungers, with bolt and internal hexagon
    > EH 22060. Spring Plungers, with bolt, internal hexagon and seal
    > EH 22070. Spring Plungers, smooth
    > EH 22070. Spring Plungers, long
    > EH 22080. Spring Plungers, smooth, with collar
    > EH 22080. Spring Plungers, smooth, without collar
    > EH 22090. Spring Plungers, double ended
    > EH 22100. Spring Bodies
    > EH 2B020. Spring Plungers, with bolt and slot, UNC/UNF (INCH)
    > EH 2B030. Spring Plungers, with bolt and internal hexagon, UNC/UNF (INCH)
    > EH 2B050. Spring Plungers, with ball and slot, UNC/UNF (INCH)
    > EH 22110. Index Plungers mini indexes
    > EH 22110. Index Plungers compact, with hexagon collar
    > EH 22110. Index Plungers compact, with hexagon collar and locking
    > EH 22110. Locating Bushings for index bolts and index plungers
    > EH 22110. Mounting Blocks zinc die-cast, for index plungers and index bolts
    > EH 22110. Index Plungers with mounting flange
    > EH 22120. Index Plungers, with hexagon collar
    > EH 22120. Index Plungers, with hexagon collar and locking
    > EH 22120. Index Plungers, without hexagon collar
    > EH 22120. Index Plungers, weldable
    > EH 22120. Index Plungers, with hexagon collar, short
    > EH 22120. Distance Collars for index plungers
    > EH 22120. Index Plungers, with screwed flange
    > EH 22120. Index Plungers, simple finish
    > EH 22120. Index Plungers, for thin-walled pieces
    > EH 22120. Index Bolts
    > EH 22120. Securing Bars for index bolt
    > EH 22120. Index Bolts, with mounting flange
    > EH 22130. Precision Index Plungers, with cylindrical support
    > EH 22130. Precision Index Plungers, with tapered support
    > EH 22140. Lateral Spring Plungers
    > EH 22150. Lateral Spring Plungers, smooth, without sealing
    > EH 22150. Lateral Spring Plungers, smooth, with sealing
    > EH 22150. Eccentrics for lateral plungers, smooth
    > EH 22150. Lateral Spring Plungers, with thread , without sealing
    > EH 22150. Lateral Spring Plungers, with thread, with sealing
    > EH 22200. Spring-Loaded Catches, DIN 6310 catches with spring
    > EH 22260. Door Catches
    > EH 22260. Clamping Catches
    > EH 22270. Shaft-End Washers
    > EH 22280. Captive C-Washers, DIN 6371
    > EH 22290. C-Washers, DIN 6372
    > EH 2234./ EH 22350. Single-Acting Ball Lock Pins, self-locking, with T-Handle
    > EH 2234./ EH 22350. Single-Acting Ball Lock Pins, self-locking, with L-Handle
    > EH 22350. Lifting Pins, self-locking
    > EH 22350. Locating Bushes, for lifting pins
    > EH 22360. Clamping Pins
    > EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking, simple finish
    > EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking, with elastic grip
    > EH 22370./ EH 22380. Ball Lock Pins self-locking, adjustable clamping length
    > EH 22370./ EH 22380. Single-Acting Ball Lock Pins, self-locking
    > EH 22400. Socket Pins, with spring-loaded balls
    > EH 22400. Locating Bushes for single-acting ball lock pins
    > EH 22540. Grub Screws, DIN 6332 with thrust point
    > EH 22560. Thrust Pads, DIN 6311
    > EH 22570. Thrust Pads, plastic
    > EH 22570. Grub Screws, ball-headed
    > EH 22590. Leveling Pads
    > EH 22590. Leveling Pads
    > EH 22620. Grippers
    > EH 22620. Hard Metal Inserts with locating hole
    > EH 22630. Locating and Seating Pins, DIN 6321
    > EH 22630. Seating Pins, partially DIN 6321, old norm
    > EH 22630. Locating Pins, with bore hole similar to DIN 6321
    > EH 22630. Straight Pins, with ball end
    > EH 22640. Feet, DIN 6320, with threaded shank
    > EH 22680. Locating Pins, ribbed or pointed
    > EH 22680. Locating Pins, pin-shaped
    > EH 22690. Screwed Rest Buttons
    > EH 22690. Locating Pins, adjustable
    > EH 22700. Ball-Ended Thrust Screws, ball protected against rotating, headed
    > EH 22700. Ball-Ended Thrust Screws, protected against rotating, headless
    > EH 22710. Ball-Ended Thrust Screws, headed
    > EH 22720. Ball-Ended Thrust Screws, headless
    > EH 22720. Ball-Ended Thrust Screws, headless, with fine thread
    > EH 22720. Ball-Ended Thrust Screws, headless, short
    > EH 22730. Self-Aligning Pads
    > EH 22730. Self-Aligning Pads, with hard metal ball, ribbed
    > EH 22740. Self-Aligning Pads, adjustable
    > EH 22750. Ball Casters with sheet steel case
    > EH 22750. Tolerance Rings for ball casters
    > EH 22750. Ball Casters with fixing elements
    > EH 22760. Thrust Screws
    > EH 22800. Positioning Sensors, pneumatic
    > EH 22800. Positioning Sensors, pneumatic, orienting
    > EH 22860. Oil-Sight Glasses
    > EH 22880. Expander® Sealing Plugs
    > EH 22980. Swing Bolts, DIN 444, form B
    > Clamping Devices
    > EH 23010. T-Nuts, DIN 508
    > EH 23010. T-Nuts, DIN 508, semi-finished
    > EH 23010. T-Nuts, DIN 508, with antislipping device
    > EH 23020. T-Nuts, extended
    > EH 23020. T-Nuts, >Rhombus
    > EH 23030. T-Bolts, DIN 787
    > EH 23040. Studs for T-Nuts, DIN 6379
    > EH 23040. Studs for T-Nuts, DIN 6379, b1 long
    > EH 23050. Spherical Washers/Conical Seats, DIN 6319
    > EH 23050. Spherical Washers/Conical Seats, stainless steel DIN 6319
    > EH 23050. Compact Spherical Washers Conical Seats, similar to DIN 6319
    > EH 23060. Plain Washers, DIN 6340, heat-treated
    > EH 23060. Plain Washers high precision design
    > EH 23070. Fixture Nuts, DIN 6330, (height 1,5 d)
    > EH 23080. Collar Nuts, DIN 6331, (height 1,5 d)
    > EH 23080. Collar Nuts with Spherical Seat
    > EH 23090. Extension Nuts (height 3 d)
    > EH 23100. Drive Blocks
    > EH 23110. Fixed Slot Tenons
    > EH 23110. Fixed Slot Tenons with Cylindrical Fastening
    > EH 23110. Centering Pins
    > EH 23110. Centering Pins, recessed
    > EH 23120. Loose Slot Tenons, DIN 6323
    > EH 23130. Low Slot Tenons
    > EH 23140. Plain Clamps, DIN 6314, flat
    > EH 23150. Clamps, DIN 6315 B, forked
    > EH 23160. Clamps, DIN 6316, with goose-neck
    > EH 23160. Clamps, stepped
    > EH 23180. Clamps, with flat-faced ball
    > EH 23180. Clamps, with nose
    > EH 23190. Plain Clamps, with Soft Face
    > EH 23200. Support Elements for Clamps
    > EH 23210. Down-Hold Clamps, with cranked clamping lever
    > EH 23210. Down-Hold Clamps without lever, with bearing
    > EH 23210. Holding Plates for Down-Hold Clamps
    > EH 23220. Bedding Supports
    > EH 23220. Supporting Elements
    > EH 23230. Locating Clamps
    > EH 23240. Stabilizing Clamping Jaws
    > EH 23250. Taper Clamping Units
    > EH 23260. Clamping Devices "actima"
    > EH 23270. Eccentric Clamping Clamps
    > EH 23280. Cylindrical Stops
    > EH 23290. T-Slot Clamps
    > EH 23290. Pitbull® Clamps
    > EH 23300. Low Height Clamps
    > EH 23300. Low Height Clamps, high
    > EH 23310. Down-Thrust Clamps, size 25x35, with clamping screw
    > EH 23310. Down-Thrust Clamps, size 44x30
    > EH 23310. Down-Thrust Clamps, size 40
    > EH 23310. Positioning Rings for down-thrust clamp
    > EH 23310. Down-Thrust Clamps, size
    > EH 23310. Height Adjusting Cylinders, for down-thrust clamp
    > EH 23320. Floating Clamps
    > EH 23340. Centering Clamping Elements
    > EH 23340. Centering Clamping Mandrels
    > EH 23370. Clamping Elements
    > EH 23380. Double Eccentric Levers, with fulcrum pin
    > EH 23390. Eccentric Levers, with fulcrum pin
    > EH 23390. Eccentric Quick Clamps with female thread
    > EH 23390. Eccentric Quick Clamps with male thread
    > EH 23400. Fulcrum Pins
    > EH 23410. Eccentric Clamping Modules with shaft location
    > EH 23470. Screw Jacks
    > EH 23480. Universal Step Blocks
    > EH 23500. Step Blocks, DIN 6326, adjustable with spiral gearing
    > EH 23690. Compact Clamps
    > EH 23700. Clamping Element System
    > Operating Elements
    > EH 24100. Retaining Catches one-sided
    > EH 24100. Retaining Catches double-sided
    > EH 24300. U-Handles
    > EH 24300. U-handles, for front mounting
    > EH 24310. U-Handles with support washer
    > EH 24320. U-Handles plastic
    > EH 24320. U-Handles plastic, front mounting
    > EH 24330. Crank Handles, DIN 469 straight
    > EH 24330. Crank Handles, DIN 468, goose-neck
    > EH 24330. Crank Handles
    > EH 24350. Gear Lever Handles
    > EH 24360. Clamping Hubs with shaft location
    > EH 24390. Adjustable Clamping Levers inner parts from stainless steel, female thread
    > EH 24390. Adjustable Clamping Levers, with inner parts from stainless steel, with screw
    > EH 24400. Adjustable Clamping Levers, with female thread
    > EH 24400. Adjustable Clamping Levers, with screw
    > EH 24420. Adjustable Clamping Levers, with axial bearing
    > EH 24420. Adjustable Clamping Levers, with axial bearing, with screw
    > EH 24430. Clamping Levers
    > EH 24440. Adjustable Clamping Levers
    > EH 24450. Machine Handles, DIN 39
    > EH 24460. Rotating Machine Handles, DIN 98
    > EH 24470. Clamping Levers, DIN 99
    > EH 24470. Clamping Nuts, welded
    > EH 24480. Knurled Nuts, DIN 6303
    > EH 24490. Tommy Screws, DIN 6304, with fixed pin
    > EH 24500. Tommy Screws, DIN 6306, with moveable pin
    > EH 24510. Tommy Nuts, DIN 6305, with fixed pin
    > EH 24530. Cylindrical Handles, rotating
    > EH 24540. Mushroom-Type Knobs
    > EH 24550. Conical Knobs
    > EH 24560. Ball Knobs, DIN 319
    > EH 24570. Disc-Type Handwheels, DIN 3670
    > EH 24580. Handwheels, DIN 950, cast-iron
    > EH 24590. Handwheels, DIN 950, light metal
    > EH 24600. Disc-Type Handwheels, light metal
    > EH 24610. Spoked Handwheels, light metal
    > EH 24620. Palm Grips, DIN 6335, cast iron
    > EH 24620. Palm Grips, DIN 6335, cast iron, plastic-coated
    > EH 24630. Palm Grips, DIN 6335, light metal
    > EH 24640. Palm Grips, DIN 6335, plastic
    > EH 24650. Star Grips, DIN 6336, cast iron
    > EH 24660. Star Grips, DIN 6336, light metal
    > EH 24700. Palm Grips, with axial bearing
    > EH 24690. Star Grips, stainless steel
    > EH 24690. Grub Screws with Star Grip stainless steel
    > EH 24700. Palm Grips, with axial bearing
    > EH 24730. Grub Screws with Palm Grip
    > EH 24740. Grub Screws with Star Grip
    > EH 24750. Star Grips, Thermoplast
    > EH 24750. Star Grip Screws, Thermoplast
    > EH 24760. Flat Knurled Nuts, DIN 467
    > EH 24770. Flat Knurled Thumb Screws, DIN 653
    > EH 24780. Knurled Nuts (with Collar), DIN 466
    > EH 24790. Knurled Thumb Screws, DIN 464
    > EH 24820. Knurled Nuts, plastic
    > EH 24830. Knurled Thumb Screws, plastic
    > Machine Elements
    > EH 25010. Sensing Elements, with sensor adaptor
    > EH 25020. Sensing Elements with actuating bolt, protected against rotating
    > EH 25050. Tapered Shaft Hubs
    > EH 25070. Set Collars, with sensor adaptor
    > EH 25071. Set Collars for quick setting
    > EH 25100. Quick Plug Couplings, with radial offset compensation
    > EH 25100. Quick Plug Couplings, with radial offset compensation and screwed flange
    > EH 25100. Quick Plug Couplings, with angular and radial offset compensation
    > EH 25150. Rubber Metal Buffers
    > EH 25150. Rubber End-Stop Buffers cylindric
    > EH 25150. Rubber End-Stop Buffers parabolic
    > EH 25120. Height Adjusting Elements, standard
    > EH 25120. Height Adjusting Elements, high
    > EH 25120. Height Adjusting Elements, orienting
    > Basic Elements
    > EH 1901. Pallets DIN 55 201-A1
    > EH 1903. Pallets DIN 55 201-A2
    > EH 1906. Clamping Angles, frey cast iron, semi-finished
    > EH 1907. Clamping Angles, Al, semi-finished
    > EH 1906. Clamping Angles, frey cast iron
    > EH 1908. Clamping Angles, frey cast iron, semi-finished
    > EH 1910. Clamping Angles, welded, one-sided, semi-finished
    > EH 1910. Clamping Angles, welded, semi-finished
    > EH 1910. Clamping Cubes, welded, semi-finished
    > EH 1912. Base Plates, semi-finished
    > EH 1912. Base Plates with positioning holes