tracepartsonline.net > Lista de Catálogos de peças em 3D






Obsah katalogu komponent na tracepartsonline.net

FACOM - Manufacturer of tool and equipment solutions for professional tool users



  • Standard series

  •  - 75 Forged inch 6 x 6 point OGV® angled open-socket wrenches

    75 Forged inch 6 x 6 point OGV® angled open-socket wrenches
    FACOM - 75 Forged inch 6 x 6 point OGV® angled open-socket wrenches
    List of part numbers



     - 75 Forged metric 6 x 6 point OGV® angled open-socket wrenches

    75 Forged metric 6 x 6 point OGV® angled open-socket wrenches
    FACOM - 75 Forged metric 6 x 6 point OGV® angled open-socket wrenches
    List of part numbers



     - 76 Forged metric 12 x 6 point OGV® angled open-socket wrenches

    76 Forged metric 12 x 6 point OGV® angled open-socket wrenches
    FACOM - 76 Forged metric 12 x 6 point OGV® angled open-socket wrenches
    List of part numbers







    <<Zpět na seznam katalogů součástí


    > FACOM
    > Wrenches
    > Combination wrenches
    > Standard series
    > Fast series
    > Compact series
    > Offset series
    > Power series
    > Ratchet wrenches
    > Ratchet combination wrench series
    > Short ratchet combination wrench series
    > Hinged ratchet combination wrench series
    > Ratchet ring wrench series
    > 15° angle head ratchet ring wrench series
    > Open-end wrenches
    > Standard series
    > Low-profile series
    > Compact series
    > Power series
    > Ring wrenches
    > Standard series
    > Compact series
    > Half-moon series
    > Power series
    > Ratchet series
    > Angled socket and socket wrenches
    > Standard series
    > Box wrench series
    > Tee socket series
    > Socket wrenches
    > Universal joint series
    > Nut spinner series
    > Flare nut wrenches
    > Ratchet series
    > Standard series
    > Variable-opening wrenches
    > Monkey wrench series
    > Locking series
    > Adjustable series
    > Hook and pin wrenches
    > Series for side slot nuts
    > Series for side-hole nuts
    > Series for top-hole nuts
    > Slogging wrenches
    > Ring series
    > Ratchets and sockets
    > 1/4" square drive Radio range
    > 1/4" square drive ratchets
    > 1/4" square drive accessories
    > 1/4" square drive OGV® sockets
    > 1/4" square drive Torx® sockets
    > 1/4" square drive removable bits
    > 3/8" square drive Junior range
    > 3/8" square drive ratchets
    > 3/8" square drive accessories
    > 3/8" square drive OGV® sockets
    > 3/8" square drive Torx® sockets
    > 3/8" Bit
    > CDX range
    > CDX ratchets
    > CDX accessories
    > CDX sockets
    > 1/2" square drive Standard range
    > 1/2" square drive ratchets
    > 1/2" square drive accessories
    > 1/2" square drive OGV® sockets
    > 1/2" square drive Torx® sockets
    > 1/2" square drive bits
    > 3/4" square drive Truck range
    > 3/4" square drive ratchets
    > 3/4" square drive accessories
    > 3/4" square drive sockets
    > Impact range
    > Impact sockets and accessories 3/8"
    > Impact sockets and accessories 1/2"
    > Impact sockets and accessories 3/4"
    > Impact sockets and accessories 1"
    > Impact sockets and accessories 1" ½
    > Torque control
    > Torque wrenches
    > Release-type wrenches
    > High precision automatic reset wrenches
    > Workshop automatic reset wrenches
    > Non-graduated automatic reset wrenches
    > Manual reset wrenches
    > Dial-type torque wrenches
    > High-torque wrenches and multipliers
    > Accessories
    > 9x12 accessories
    > 14x18 accessories
    > 20x7 accessories
    > Specialist accessories
    > Torque drivers
    > Vernier torque drivers
    > Non-graduated drivers
    > Screwdrivers, keys and bits
    > PROTWIST® screwdrivers
    > PROTWIST® screwdrivers for slotted heads
    > PROTWIST® screwdrivers for Phillips® heads
    > PROTWIST® screwdrivers for Posidriv® heads
    > PROTWIST® screwdrivers for square drive heads
    > PROTWIST® screwdrivers for Torx® and Resistorx® heads
    > PROTWIST® screwdrivers - sand-blasted tips
    > PROTWIST® 1000V insulated screwdrivers for slotted head
    > PROTWIST® 1000V insulated screwdrivers for cross-heads
    > BORNEO® screwdrivers for electrical terminals
    > Multi-blade Screwdrivers
    > ENDURO® screwdrivers
    > ENDURO® screwdrivers for slotted heads
    > ENDURO® screwdrivers for Phillips® heads
    > ENDURO® screwdrivers for Pozidriv® heads
    > ENDURO® screwdrivers for Torx® and Torx® tamper resistant heads
    > ERGOTWIST® screwdrivers
    > ERGOTWIST® screwdrivers for slotted heads
    > ERGOTWIST® screwdrivers for Phillips® heads
    > ERGOTWIST® screwdrivers for Posidriv® heads
    > ERGOTWIST® screwdrivers for Torx® and Torx® tamper resistant heads
    > 1000V insulated screwdrivers
    > VE 1000V insulated screwdrivers for slotted heads
    > VE 1000V insulated screwdrivers for Phillips® heads
    > VE 1000V insulated screwdrivers for Pozidriv® heads
    > BORNEO® screwdrivers for electrical terminals
    > Isoryl screwdrivers
    > ISORYL screwdrivers for slotted heads
    > ISORYL screwdrivers for Phillips® heads
    > ISORYL screwdrivers for Pozidriv® heads
    > Wood-handle screwdrivers
    > Wood-handel screwdrivers for slotted heads
    > Wood-handle screwdrivers for Phillips® heads
    > Wood-handle screwdrivers for Pozidriv® heads
    > Multi-blade Screwdrivers
    > Miscellaneous screwdrivers
    > Spiral ratchet screwdriver
    > Offset screwdrivers
    > Keys
    > Hexagonal keys
    > Torx® keys
    > Nut spinners - Tee-handle keys
    > Special pattern keys
    > Bits
    > Standard 1-series, 1/4" (6.35 mm) drive bits
    > 1-series, 1/4" (6.32 mm) drive torsion bits
    > 1-series, 1/4" (6.35 mm) drive bit set
    > Accessories for 1-series, 1/4" (6.35 mm) drive bits
    > 6-series, 1/4" (6.35 mm) drive bits with groove
    > 6-series 1/4" (6.35 mm) drive nut setters and square drive adaptors with groove
    > 2-series, 5/16" (7.94 mm) drive bits
    > 2-series, 5/16" (7.94 mm) drive impact bits
    > 3-series, 1/2" (12.7 mm) drive impact bits
    > ELECTRONICS
    > "Micro-Tech®" screwdrivers